CAD (0)
▾
Aurora Bearing GMM-M & GMB-M Series Male Rod Ends - General Aviation - Precision
Aurora Bearing General Aviation Rod Ends
- Body - Low carbon steel - protective coated for corrosion resistance.
- Ball - Alloy steel - heat treated - hard chrome plated.
- Race - Low carbon steel - protective coated for corrosion resistance.
- Units are traceable and are magnetic particle inspected after assembly.
- Grease Fitting available for all sizes. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: GMM-3MZ-470 = Zerk Type Fitting GMM-3MF-470 = Flush Type Fitting.
- Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, consult our engineering department.
- For rod end bearings which are non-traceable or non-magnetic particle inspected, consult factory.
1 2
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| GMB-4M-470 | Thread Type N/A Left Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .437 in | H - Head Width N/A .304 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .812 in | C - Thread Length N/A .969 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 2,158 lbs |
CAD
N/A
|
| GMM-4MF-470 | Thread Type N/A Right Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .437 in | H - Head Width N/A .304 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .812 in | C - Thread Length N/A .969 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| GMB-4MF-470 | Thread Type N/A Left Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .437 in | H - Head Width N/A .304 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .812 in | C - Thread Length N/A .969 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| GMM-4MZ-470 | Thread Type N/A Right Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .437 in | H - Head Width N/A .304 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .812 in | C - Thread Length N/A .969 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| GMB-4MZ-470 | Thread Type N/A Left Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .437 in | H - Head Width N/A .304 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .812 in | C - Thread Length N/A .969 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| GMM-4M-675 | Thread Type N/A Right Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .484 in | H - Head Width N/A .335 in | A - Base to Center N/A 2.312 in | D - Head Diameter N/A .875 in | C - Thread Length N/A 1.500 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 3,160 lbs |
CAD
N/A
|
| GMB-4M-675 | Thread Type N/A Left Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .484 in | H - Head Width N/A .335 in | A - Base to Center N/A 2.312 in | D - Head Diameter N/A .875 in | C - Thread Length N/A 1.500 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 3,160 lbs |
CAD
N/A
|
| GMM-4MF-675 | Thread Type N/A Right Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .484 in | H - Head Width N/A .335 in | A - Base to Center N/A 2.312 in | D - Head Diameter N/A .875 in | C - Thread Length N/A 1.500 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| GMB-4MF-675 | Thread Type N/A Left Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .484 in | H - Head Width N/A .335 in | A - Base to Center N/A 2.312 in | D - Head Diameter N/A .875 in | C - Thread Length N/A 1.500 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| GMM-4MZ-675 | Thread Type N/A Right Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .484 in | H - Head Width N/A .335 in | A - Base to Center N/A 2.312 in | D - Head Diameter N/A .875 in | C - Thread Length N/A 1.500 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| GMB-4MZ-675 | Thread Type N/A Left Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .484 in | H - Head Width N/A .335 in | A - Base to Center N/A 2.312 in | D - Head Diameter N/A .875 in | C - Thread Length N/A 1.500 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| GMM-4M-680 | Thread Type N/A Right Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .500 in | H - Head Width N/A .335 in | A - Base to Center N/A 2.062 in | D - Head Diameter N/A .875 in | C - Thread Length N/A 1.500 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 2,985 lbs |
CAD
N/A
|
| GMB-4M-680 | Thread Type N/A Left Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .500 in | H - Head Width N/A .335 in | A - Base to Center N/A 2.062 in | D - Head Diameter N/A .875 in | C - Thread Length N/A 1.500 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 2,985 lbs |
CAD
N/A
|
| GMM-4MF-680 | Thread Type N/A Right Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .500 in | H - Head Width N/A .335 in | A - Base to Center N/A 2.062 in | D - Head Diameter N/A .875 in | C - Thread Length N/A 1.500 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| GMB-4MF-680 | Thread Type N/A Left Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .500 in | H - Head Width N/A .335 in | A - Base to Center N/A 2.062 in | D - Head Diameter N/A .875 in | C - Thread Length N/A 1.500 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| GMM-4MZ-680 | Thread Type N/A Right Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .500 in | H - Head Width N/A .335 in | A - Base to Center N/A 2.062 in | D - Head Diameter N/A .875 in | C - Thread Length N/A 1.500 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| GMB-4MZ-680 | Thread Type N/A Left Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .500 in | H - Head Width N/A .335 in | A - Base to Center N/A 2.062 in | D - Head Diameter N/A .875 in | C - Thread Length N/A 1.500 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
1 2