CAD (0)
▾
Aurora Bearing ASXM & ASXB Male Rod Ends
Aurora Bearing General Aviation Rod Ends
- Standard Configuration:
- Body - 4340 alloy steel - heat treated - cadmium plated.
- Ball - 52100 steel - heat treated - chrome plated.
- Race - 4130 steel - heat treated - cadmium plated. -1 Configuration:
- Body - 4340 alloy steel - heat treated - cadmium plated.
- Ball - 52100 steel - heat treated - chrome plated.
- Race - 17-4 PH stainless steel - heat treated. -2 Configuration:
- Body - 4340 alloy steel - heat treated - cadmium plated.
- Ball - 52100 steel - heat treated - chrome plated.
- Race - aluminum bronze - cadmium plated. -10 Configuration:
- Body - 17-4 PH stainless steel - heat treated.
- Ball - 440 C stainless steel - heat treated.
- Race - 17-4 PH stainless steel - heat treated. P-10 Configuration:
- Body - 17-4 PH stainless steel - heat treated.
- Ball - 440 C stainless steel - heat treated - chrome plated.
- Race - 17-4 PH stainless steel - heat treated.
- Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: ASXMK-4.
- As applicable, keyways will conform to SAE-AS81935/3 or NAS 559.
- All threads are rolled after heat treatment, and conform to UNJF-3A per AS8879.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Radial Clearance in. |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|
| ASXMK-6F-2 | Thread Type N/A Right Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .416 in | A - Base to Center N/A 1.938 in | D - Head Diameter N/A 1.025 in | C - Thread Length N/A 1.187 in | Thread Size N/A 7/16-20 | Radial Clearance in. N/A .002 Max. | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| ASXBK-6F-2 | Thread Type N/A Left Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .416 in | A - Base to Center N/A 1.938 in | D - Head Diameter N/A 1.025 in | C - Thread Length N/A 1.187 in | Thread Size N/A 7/16-20 | Radial Clearance in. N/A .002 Max. | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| ASXM-6Z-2 | Thread Type N/A Right Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .416 in | A - Base to Center N/A 1.938 in | D - Head Diameter N/A 1.025 in | C - Thread Length N/A 1.187 in | Thread Size N/A 7/16-20 | Radial Clearance in. N/A .002 Max. | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| ASXB-6Z-2 | Thread Type N/A Left Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .416 in | A - Base to Center N/A 1.938 in | D - Head Diameter N/A 1.025 in | C - Thread Length N/A 1.187 in | Thread Size N/A 7/16-20 | Radial Clearance in. N/A .002 Max. | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| ASXMK-6Z-2 | Thread Type N/A Right Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .416 in | A - Base to Center N/A 1.938 in | D - Head Diameter N/A 1.025 in | C - Thread Length N/A 1.187 in | Thread Size N/A 7/16-20 | Radial Clearance in. N/A .002 Max. | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| ASXBK-6Z-2 | Thread Type N/A Left Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .416 in | A - Base to Center N/A 1.938 in | D - Head Diameter N/A 1.025 in | C - Thread Length N/A 1.187 in | Thread Size N/A 7/16-20 | Radial Clearance in. N/A .002 Max. | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| ASXM-6-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .416 in | A - Base to Center N/A 1.938 in | D - Head Diameter N/A 1.025 in | C - Thread Length N/A 1.187 in | Thread Size N/A 7/16-20 | Radial Clearance in. N/A .002 Max. | Ultimate Radial Static Load Capacity N/A 9,681 lbs |
CAD
N/A
|
| ASXB-6-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .416 in | A - Base to Center N/A 1.938 in | D - Head Diameter N/A 1.025 in | C - Thread Length N/A 1.187 in | Thread Size N/A 7/16-20 | Radial Clearance in. N/A .002 Max. | Ultimate Radial Static Load Capacity N/A 9,681 lbs |
CAD
N/A
|
| ASXMK-6-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .416 in | A - Base to Center N/A 1.938 in | D - Head Diameter N/A 1.025 in | C - Thread Length N/A 1.187 in | Thread Size N/A 7/16-20 | Radial Clearance in. N/A .002 Max. | Ultimate Radial Static Load Capacity N/A 9,681 lbs |
CAD
N/A
|
| ASXBK-6-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .416 in | A - Base to Center N/A 1.938 in | D - Head Diameter N/A 1.025 in | C - Thread Length N/A 1.187 in | Thread Size N/A 7/16-20 | Radial Clearance in. N/A .002 Max. | Ultimate Radial Static Load Capacity N/A 9,681 lbs |
CAD
N/A
|
| ASXM-6F-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .416 in | A - Base to Center N/A 1.938 in | D - Head Diameter N/A 1.025 in | C - Thread Length N/A 1.187 in | Thread Size N/A 7/16-20 | Radial Clearance in. N/A .002 Max. | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| ASXB-6F-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .416 in | A - Base to Center N/A 1.938 in | D - Head Diameter N/A 1.025 in | C - Thread Length N/A 1.187 in | Thread Size N/A 7/16-20 | Radial Clearance in. N/A .002 Max. | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| ASXMK-6F-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .416 in | A - Base to Center N/A 1.938 in | D - Head Diameter N/A 1.025 in | C - Thread Length N/A 1.187 in | Thread Size N/A 7/16-20 | Radial Clearance in. N/A .002 Max. | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| ASXBK-6F-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .416 in | A - Base to Center N/A 1.938 in | D - Head Diameter N/A 1.025 in | C - Thread Length N/A 1.187 in | Thread Size N/A 7/16-20 | Radial Clearance in. N/A .002 Max. | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| ASXM-6Z-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .416 in | A - Base to Center N/A 1.938 in | D - Head Diameter N/A 1.025 in | C - Thread Length N/A 1.187 in | Thread Size N/A 7/16-20 | Radial Clearance in. N/A .002 Max. | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| ASXB-6Z-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .416 in | A - Base to Center N/A 1.938 in | D - Head Diameter N/A 1.025 in | C - Thread Length N/A 1.187 in | Thread Size N/A 7/16-20 | Radial Clearance in. N/A .002 Max. | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| ASXMK-6Z-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .416 in | A - Base to Center N/A 1.938 in | D - Head Diameter N/A 1.025 in | C - Thread Length N/A 1.187 in | Thread Size N/A 7/16-20 | Radial Clearance in. N/A .002 Max. | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| ASXBK-6Z-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .416 in | A - Base to Center N/A 1.938 in | D - Head Diameter N/A 1.025 in | C - Thread Length N/A 1.187 in | Thread Size N/A 7/16-20 | Radial Clearance in. N/A .002 Max. | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| ASXM-6P-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .416 in | A - Base to Center N/A 1.938 in | D - Head Diameter N/A 1.025 in | C - Thread Length N/A 1.187 in | Thread Size N/A 7/16-20 | Radial Clearance in. N/A .002 Max. | Ultimate Radial Static Load Capacity N/A 10,680 lbs |
CAD
N/A
|
| ASXB-6P-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .416 in | A - Base to Center N/A 1.938 in | D - Head Diameter N/A 1.025 in | C - Thread Length N/A 1.187 in | Thread Size N/A 7/16-20 | Radial Clearance in. N/A .002 Max. | Ultimate Radial Static Load Capacity N/A 10,680 lbs |
CAD
N/A
|
| ASXMK-6P-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .416 in | A - Base to Center N/A 1.938 in | D - Head Diameter N/A 1.025 in | C - Thread Length N/A 1.187 in | Thread Size N/A 7/16-20 | Radial Clearance in. N/A .002 Max. | Ultimate Radial Static Load Capacity N/A 9,681 lbs |
CAD
N/A
|
| ASXBK-6P-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .416 in | A - Base to Center N/A 1.938 in | D - Head Diameter N/A 1.025 in | C - Thread Length N/A 1.187 in | Thread Size N/A 7/16-20 | Radial Clearance in. N/A .002 Max. | Ultimate Radial Static Load Capacity N/A 9,681 lbs |
CAD
N/A
|
| ASXM-6PF-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .416 in | A - Base to Center N/A 1.938 in | D - Head Diameter N/A 1.025 in | C - Thread Length N/A 1.187 in | Thread Size N/A 7/16-20 | Radial Clearance in. N/A .002 Max. | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| ASXB-6PF-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .416 in | A - Base to Center N/A 1.938 in | D - Head Diameter N/A 1.025 in | C - Thread Length N/A 1.187 in | Thread Size N/A 7/16-20 | Radial Clearance in. N/A .002 Max. | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| ASXMK-6PF-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .416 in | A - Base to Center N/A 1.938 in | D - Head Diameter N/A 1.025 in | C - Thread Length N/A 1.187 in | Thread Size N/A 7/16-20 | Radial Clearance in. N/A .002 Max. | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|