CAD (0)
▾
Aurora Bearing ASXW-T & ASXG-T Female Rod Ends
Aurora Bearing General Aviation Rod Ends
Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
- Standard Configuration:
- Body - 4340 alloy steel - heat treated - cadmium plated.
- Ball - 440C stainless steel - heat treated - chrome plated (MFG. option).
- Race - 17-4 PH stainless steel - heat treated. -10 Configuration:
- Body - 17-4 PH stainless steel - heat treated.
- Ball - 440C stainless steel - heat treated - chrome plated (MFG. option).
- Race - 17-4 PH stainless steel - heat treated.
- PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
- Temperature range: -65°F to +325°F
- Keyslots are available. Units are supplied without keyslots. When a keyslot is required, specify by adding suffix "K". Ex.: ASXWK-4T.
- As applicable, keyslots will conform to SAE-AS81935/3 or NAS 559.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [inch] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| ASXG-7T | Thread Type N/A Left Hand | B - Ball Bore N/A .4375 in | W - Ball Width N/A .562 in | H - Head Width N/A .452 in | A - Base to Center N/A 2.000 in | D - Head Diameter N/A 1.150 in | C - Thread Depth [inch] N/A 1.125 in | Thread Size N/A 1/2-20 | Ultimate Radial Static Load Capacity N/A 13,697 lbs. |
CAD
N/A
|
| ASXWK-7T | Thread Type N/A Right Hand | B - Ball Bore N/A .4375 in | W - Ball Width N/A .562 in | H - Head Width N/A .452 in | A - Base to Center N/A 2.000 in | D - Head Diameter N/A 1.150 in | C - Thread Depth [inch] N/A 1.125 in | Thread Size N/A 1/2-20 | Ultimate Radial Static Load Capacity N/A 13,697 lbs. |
CAD
N/A
|
| ASXGK-7T | Thread Type N/A Left Hand | B - Ball Bore N/A .4375 in | W - Ball Width N/A .562 in | H - Head Width N/A .452 in | A - Base to Center N/A 2.000 in | D - Head Diameter N/A 1.150 in | C - Thread Depth [inch] N/A 1.125 in | Thread Size N/A 1/2-20 | Ultimate Radial Static Load Capacity N/A 13,697 lbs. |
CAD
N/A
|
| ASXW-7T-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .4375 in | W - Ball Width N/A .562 in | H - Head Width N/A .452 in | A - Base to Center N/A 2.000 in | D - Head Diameter N/A 1.150 in | C - Thread Depth [inch] N/A 1.125 in | Thread Size N/A 1/2-20 | Ultimate Radial Static Load Capacity N/A 13,697 lbs. |
CAD
N/A
|
| ASXG-7T-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .4375 in | W - Ball Width N/A .562 in | H - Head Width N/A .452 in | A - Base to Center N/A 2.000 in | D - Head Diameter N/A 1.150 in | C - Thread Depth [inch] N/A 1.125 in | Thread Size N/A 1/2-20 | Ultimate Radial Static Load Capacity N/A 13,697 lbs. |
CAD
N/A
|
| ASXWK-7T-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .4375 in | W - Ball Width N/A .562 in | H - Head Width N/A .452 in | A - Base to Center N/A 2.000 in | D - Head Diameter N/A 1.150 in | C - Thread Depth [inch] N/A 1.125 in | Thread Size N/A 1/2-20 | Ultimate Radial Static Load Capacity N/A 13,697 lbs. |
CAD
N/A
|
| ASXGK-7T-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .4375 in | W - Ball Width N/A .562 in | H - Head Width N/A .452 in | A - Base to Center N/A 2.000 in | D - Head Diameter N/A 1.150 in | C - Thread Depth [inch] N/A 1.125 in | Thread Size N/A 1/2-20 | Ultimate Radial Static Load Capacity N/A 13,697 lbs. |
CAD
N/A
|
| ASXW-8T | Thread Type N/A Right Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .625 in | H - Head Width N/A .515 in | A - Base to Center N/A 2.250 in | D - Head Diameter N/A 1.337 in | C - Thread Depth [inch] N/A 1.250 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A 22,700 lbs. |
CAD
N/A
|
| ASXG-8T | Thread Type N/A Left Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .625 in | H - Head Width N/A .515 in | A - Base to Center N/A 2.250 in | D - Head Diameter N/A 1.337 in | C - Thread Depth [inch] N/A 1.250 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A 22,700 lbs. |
CAD
N/A
|
| ASXWK-8T | Thread Type N/A Right Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .625 in | H - Head Width N/A .515 in | A - Base to Center N/A 2.250 in | D - Head Diameter N/A 1.337 in | C - Thread Depth [inch] N/A 1.250 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A 22,700 lbs. |
CAD
N/A
|
| ASXGK-8T | Thread Type N/A Left Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .625 in | H - Head Width N/A .515 in | A - Base to Center N/A 2.250 in | D - Head Diameter N/A 1.337 in | C - Thread Depth [inch] N/A 1.250 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A 22,700 lbs. |
CAD
N/A
|
| ASXW-8T-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .625 in | H - Head Width N/A .515 in | A - Base to Center N/A 2.250 in | D - Head Diameter N/A 1.337 in | C - Thread Depth [inch] N/A 1.250 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A 22,700 lbs. |
CAD
N/A
|
| ASXG-8T-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .625 in | H - Head Width N/A .515 in | A - Base to Center N/A 2.250 in | D - Head Diameter N/A 1.337 in | C - Thread Depth [inch] N/A 1.250 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A 22,700 lbs. |
CAD
N/A
|
| ASXWK-8T-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .625 in | H - Head Width N/A .515 in | A - Base to Center N/A 2.250 in | D - Head Diameter N/A 1.337 in | C - Thread Depth [inch] N/A 1.250 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A 22,700 lbs. |
CAD
N/A
|
| ASXGK-8T-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .625 in | H - Head Width N/A .515 in | A - Base to Center N/A 2.250 in | D - Head Diameter N/A 1.337 in | C - Thread Depth [inch] N/A 1.250 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A 22,700 lbs. |
CAD
N/A
|
| ASXW-10T | Thread Type N/A Right Hand | B - Ball Bore N/A .6250 in | W - Ball Width N/A .750 in | H - Head Width N/A .577 in | A - Base to Center N/A 2.500 in | D - Head Diameter N/A 1.525 in | C - Thread Depth [inch] N/A 1.375 in | Thread Size N/A 3/4-16 | Ultimate Radial Static Load Capacity N/A 25,254 lbs. |
CAD
N/A
|
| ASXG-10T | Thread Type N/A Left Hand | B - Ball Bore N/A .6250 in | W - Ball Width N/A .750 in | H - Head Width N/A .577 in | A - Base to Center N/A 2.500 in | D - Head Diameter N/A 1.525 in | C - Thread Depth [inch] N/A 1.375 in | Thread Size N/A 3/4-16 | Ultimate Radial Static Load Capacity N/A 25,254 lbs. |
CAD
N/A
|
| ASXWK-10T | Thread Type N/A Right Hand | B - Ball Bore N/A .6250 in | W - Ball Width N/A .750 in | H - Head Width N/A .577 in | A - Base to Center N/A 2.500 in | D - Head Diameter N/A 1.525 in | C - Thread Depth [inch] N/A 1.375 in | Thread Size N/A 3/4-16 | Ultimate Radial Static Load Capacity N/A 25,254 lbs. |
CAD
N/A
|
| ASXGK-10T | Thread Type N/A Left Hand | B - Ball Bore N/A .6250 in | W - Ball Width N/A .750 in | H - Head Width N/A .577 in | A - Base to Center N/A 2.500 in | D - Head Diameter N/A 1.525 in | C - Thread Depth [inch] N/A 1.375 in | Thread Size N/A 3/4-16 | Ultimate Radial Static Load Capacity N/A 25,254 lbs. |
CAD
N/A
|
| ASXW-10T-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .6250 in | W - Ball Width N/A .750 in | H - Head Width N/A .577 in | A - Base to Center N/A 2.500 in | D - Head Diameter N/A 1.525 in | C - Thread Depth [inch] N/A 1.375 in | Thread Size N/A 3/4-16 | Ultimate Radial Static Load Capacity N/A 25,254 lbs. |
CAD
N/A
|
| ASXG-10T-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .6250 in | W - Ball Width N/A .750 in | H - Head Width N/A .577 in | A - Base to Center N/A 2.500 in | D - Head Diameter N/A 1.525 in | C - Thread Depth [inch] N/A 1.375 in | Thread Size N/A 3/4-16 | Ultimate Radial Static Load Capacity N/A 25,254 lbs. |
CAD
N/A
|
| ASXWK-10T-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .6250 in | W - Ball Width N/A .750 in | H - Head Width N/A .577 in | A - Base to Center N/A 2.500 in | D - Head Diameter N/A 1.525 in | C - Thread Depth [inch] N/A 1.375 in | Thread Size N/A 3/4-16 | Ultimate Radial Static Load Capacity N/A 25,254 lbs. |
CAD
N/A
|
| ASXGK-10T-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .6250 in | W - Ball Width N/A .750 in | H - Head Width N/A .577 in | A - Base to Center N/A 2.500 in | D - Head Diameter N/A 1.525 in | C - Thread Depth [inch] N/A 1.375 in | Thread Size N/A 3/4-16 | Ultimate Radial Static Load Capacity N/A 25,254 lbs. |
CAD
N/A
|
| ASXW-12T | Thread Type N/A Right Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .875 in | H - Head Width N/A .640 in | A - Base to Center N/A 2.875 in | D - Head Diameter N/A 1.775 in | C - Thread Depth [inch] N/A 1.625 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A 33,457 lbs. |
CAD
N/A
|
| ASXG-12T | Thread Type N/A Left Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .875 in | H - Head Width N/A .640 in | A - Base to Center N/A 2.875 in | D - Head Diameter N/A 1.775 in | C - Thread Depth [inch] N/A 1.625 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A 33,457 lbs. |
CAD
N/A
|