CAD (0)
▾
Aurora Bearing ASXW-X & ASXG-X Female Rod Ends
Aurora Bearing General Aviation Rod Ends
- Standard Configuration:
- Body - 4340 alloy steel - heat treated - cadmium plated.
- Ball - 52100 steel - heat treated - chrome plated.
- Race - 4130 steel - heat treated - cadmium plated. -1 Configuration:
- Body - 4340 alloy steel - heat treated - cadmium plated.
- Ball - 52100 steel - heat treated - chrome plated.
- Race - 17-4 PH stainless steel - heat treated. -2 Configuration:
- Body - 4340 alloy steel - heat treated - cadmium plated.
- Ball - 52100 steel - heat treated - chrome plated.
- Race - aluminum bronze - cadmium plated. -10 Configuration:
- Body - 17-4 PH stainless steel - heat treated.
- Ball - 440 C stainless steel - heat treated.
- Race - 17-4 PH stainless steel - heat treated. P-10 Configuration:
- Body - 17-4 PH stainless steel - heat treated.
- Ball - 440 C stainless steel - heat treated - chrome plated.
- Race - 17-4 PH stainless steel - heat treated.
- Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: ASXWK-3.
- As applicable, keyslots will conform to SAE-AS81935/3 or NAS 559.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [inch] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| ASXGK-8Z-2 | Thread Type N/A Left Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .625 in | H - Head Width N/A .515 in | A - Base to Center N/A 2.250 in | D - Head Diameter N/A 1.337 in | C - Thread Depth [inch] N/A 1.250 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A Consult Engineering |
CAD
N/A
|
| ASXW-8-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .625 in | H - Head Width N/A .515 in | A - Base to Center N/A 2.250 in | D - Head Diameter N/A 1.337 in | C - Thread Depth [inch] N/A 1.250 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A 22,700 lbs. |
CAD
N/A
|
| ASXG-8-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .625 in | H - Head Width N/A .515 in | A - Base to Center N/A 2.250 in | D - Head Diameter N/A 1.337 in | C - Thread Depth [inch] N/A 1.250 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A 22,700 lbs. |
CAD
N/A
|
| ASXWK-8-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .625 in | H - Head Width N/A .515 in | A - Base to Center N/A 2.250 in | D - Head Diameter N/A 1.337 in | C - Thread Depth [inch] N/A 1.250 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A 22,700 lbs. |
CAD
N/A
|
| ASXGK-8-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .625 in | H - Head Width N/A .515 in | A - Base to Center N/A 2.250 in | D - Head Diameter N/A 1.337 in | C - Thread Depth [inch] N/A 1.250 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A 22,700 lbs. |
CAD
N/A
|
| ASXW-8F-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .625 in | H - Head Width N/A .515 in | A - Base to Center N/A 2.250 in | D - Head Diameter N/A 1.337 in | C - Thread Depth [inch] N/A 1.250 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A Consult Engineering |
CAD
N/A
|
| ASXG-8F-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .625 in | H - Head Width N/A .515 in | A - Base to Center N/A 2.250 in | D - Head Diameter N/A 1.337 in | C - Thread Depth [inch] N/A 1.250 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A Consult Engineering |
CAD
N/A
|
| ASXWK-8F-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .625 in | H - Head Width N/A .515 in | A - Base to Center N/A 2.250 in | D - Head Diameter N/A 1.337 in | C - Thread Depth [inch] N/A 1.250 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A Consult Engineering |
CAD
N/A
|
| ASXGK-8F-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .625 in | H - Head Width N/A .515 in | A - Base to Center N/A 2.250 in | D - Head Diameter N/A 1.337 in | C - Thread Depth [inch] N/A 1.250 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A Consult Engineering |
CAD
N/A
|
| ASXW-8Z-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .625 in | H - Head Width N/A .515 in | A - Base to Center N/A 2.250 in | D - Head Diameter N/A 1.337 in | C - Thread Depth [inch] N/A 1.250 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A Consult Engineering |
CAD
N/A
|
| ASXG-8Z-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .625 in | H - Head Width N/A .515 in | A - Base to Center N/A 2.250 in | D - Head Diameter N/A 1.337 in | C - Thread Depth [inch] N/A 1.250 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A Consult Engineering |
CAD
N/A
|
| ASXWK-8Z-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .625 in | H - Head Width N/A .515 in | A - Base to Center N/A 2.250 in | D - Head Diameter N/A 1.337 in | C - Thread Depth [inch] N/A 1.250 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A Consult Engineering |
CAD
N/A
|
| ASXGK-8Z-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .625 in | H - Head Width N/A .515 in | A - Base to Center N/A 2.250 in | D - Head Diameter N/A 1.337 in | C - Thread Depth [inch] N/A 1.250 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A Consult Engineering |
CAD
N/A
|
| ASXW-8P-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .625 in | H - Head Width N/A .515 in | A - Base to Center N/A 2.250 in | D - Head Diameter N/A 1.337 in | C - Thread Depth [inch] N/A 1.250 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A 22,700 lbs. |
CAD
N/A
|
| ASXG-8P-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .625 in | H - Head Width N/A .515 in | A - Base to Center N/A 2.250 in | D - Head Diameter N/A 1.337 in | C - Thread Depth [inch] N/A 1.250 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A 22,700 lbs. |
CAD
N/A
|
| ASXWK-8P-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .625 in | H - Head Width N/A .515 in | A - Base to Center N/A 2.250 in | D - Head Diameter N/A 1.337 in | C - Thread Depth [inch] N/A 1.250 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A 22,700 lbs. |
CAD
N/A
|
| ASXGK-8P-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .625 in | H - Head Width N/A .515 in | A - Base to Center N/A 2.250 in | D - Head Diameter N/A 1.337 in | C - Thread Depth [inch] N/A 1.250 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A 22,700 lbs. |
CAD
N/A
|
| ASXW-8PF-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .625 in | H - Head Width N/A .515 in | A - Base to Center N/A 2.250 in | D - Head Diameter N/A 1.337 in | C - Thread Depth [inch] N/A 1.250 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A Consult Engineering |
CAD
N/A
|
| ASXG-8PF-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .625 in | H - Head Width N/A .515 in | A - Base to Center N/A 2.250 in | D - Head Diameter N/A 1.337 in | C - Thread Depth [inch] N/A 1.250 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A Consult Engineering |
CAD
N/A
|
| ASXWK-8PF-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .625 in | H - Head Width N/A .515 in | A - Base to Center N/A 2.250 in | D - Head Diameter N/A 1.337 in | C - Thread Depth [inch] N/A 1.250 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A Consult Engineering |
CAD
N/A
|
| ASXGK-8PF-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .625 in | H - Head Width N/A .515 in | A - Base to Center N/A 2.250 in | D - Head Diameter N/A 1.337 in | C - Thread Depth [inch] N/A 1.250 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A Consult Engineering |
CAD
N/A
|
| ASXW-8PZ-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .625 in | H - Head Width N/A .515 in | A - Base to Center N/A 2.250 in | D - Head Diameter N/A 1.337 in | C - Thread Depth [inch] N/A 1.250 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A Consult Engineering |
CAD
N/A
|
| ASXG-8PZ-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .625 in | H - Head Width N/A .515 in | A - Base to Center N/A 2.250 in | D - Head Diameter N/A 1.337 in | C - Thread Depth [inch] N/A 1.250 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A Consult Engineering |
CAD
N/A
|
| ASXWK-8PZ-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .625 in | H - Head Width N/A .515 in | A - Base to Center N/A 2.250 in | D - Head Diameter N/A 1.337 in | C - Thread Depth [inch] N/A 1.250 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A Consult Engineering |
CAD
N/A
|
| ASXGK-8PZ-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .625 in | H - Head Width N/A .515 in | A - Base to Center N/A 2.250 in | D - Head Diameter N/A 1.337 in | C - Thread Depth [inch] N/A 1.250 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A Consult Engineering |
CAD
N/A
|