CAD (0)
  • Cart is empty
    Standard Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - 4130 steel - heat treated - cadmium plated.
  • -1 Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - 17-4 PH stainless steel - heat treated.
  • -2 Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - aluminum bronze - cadmium plated.
  • -10 Configuration:
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440 C stainless steel - heat treated.
  • Race - 17-4 PH stainless steel - heat treated.
  • P-10 Configuration:
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440 C stainless steel - heat treated - chrome plated.
  • Race - 17-4 PH stainless steel - heat treated.
  • Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: ASXWK-3.
  • As applicable, keyslots will conform to SAE-AS81935/3 or NAS 559.
101 - 125 of 420 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Thread Type

B - Ball Bore (in)

Thread Size

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [inch]

Thread Size

Ultimate Radial Static Load Capacity

CAD

N/A Right Hand N/A .3125 in N/A .437 in N/A .327 in N/A 1.625 in N/A .900 in N/A .875 in N/A 3/8-24 N/A Consult Engineering N/A
N/A Left Hand N/A .3125 in N/A .437 in N/A .327 in N/A 1.625 in N/A .900 in N/A .875 in N/A 3/8-24 N/A Consult Engineering N/A
N/A Right Hand N/A .3125 in N/A .437 in N/A .327 in N/A 1.625 in N/A .900 in N/A .875 in N/A 3/8-24 N/A Consult Engineering N/A
N/A Left Hand N/A .3125 in N/A .437 in N/A .327 in N/A 1.625 in N/A .900 in N/A .875 in N/A 3/8-24 N/A Consult Engineering N/A
N/A Right Hand N/A .3125 in N/A .437 in N/A .327 in N/A 1.625 in N/A .900 in N/A .875 in N/A 3/8-24 N/A Consult Engineering N/A
N/A Left Hand N/A .3125 in N/A .437 in N/A .327 in N/A 1.625 in N/A .900 in N/A .875 in N/A 3/8-24 N/A Consult Engineering N/A
N/A Right Hand N/A .3125 in N/A .437 in N/A .327 in N/A 1.625 in N/A .900 in N/A .875 in N/A 3/8-24 N/A Consult Engineering N/A
N/A Left Hand N/A .3125 in N/A .437 in N/A .327 in N/A 1.625 in N/A .900 in N/A .875 in N/A 3/8-24 N/A Consult Engineering N/A
N/A Right Hand N/A .3125 in N/A .437 in N/A .327 in N/A 1.625 in N/A .900 in N/A .875 in N/A 3/8-24 N/A 8,895 lbs. N/A
N/A Left Hand N/A .3125 in N/A .437 in N/A .327 in N/A 1.625 in N/A .900 in N/A .875 in N/A 3/8-24 N/A 8,895 lbs. N/A
N/A Right Hand N/A .3125 in N/A .437 in N/A .327 in N/A 1.625 in N/A .900 in N/A .875 in N/A 3/8-24 N/A 8,895 lbs. N/A
N/A Left Hand N/A .3125 in N/A .437 in N/A .327 in N/A 1.625 in N/A .900 in N/A .875 in N/A 3/8-24 N/A 8,895 lbs. N/A
N/A Right Hand N/A .3125 in N/A .437 in N/A .327 in N/A 1.625 in N/A .900 in N/A .875 in N/A 3/8-24 N/A Consult Engineering N/A
N/A Left Hand N/A .3125 in N/A .437 in N/A .327 in N/A 1.625 in N/A .900 in N/A .875 in N/A 3/8-24 N/A Consult Engineering N/A
N/A Right Hand N/A .3125 in N/A .437 in N/A .327 in N/A 1.625 in N/A .900 in N/A .875 in N/A 3/8-24 N/A Consult Engineering N/A
N/A Left Hand N/A .3125 in N/A .437 in N/A .327 in N/A 1.625 in N/A .900 in N/A .875 in N/A 3/8-24 N/A Consult Engineering N/A
N/A Right Hand N/A .3125 in N/A .437 in N/A .327 in N/A 1.625 in N/A .900 in N/A .875 in N/A 3/8-24 N/A Consult Engineering N/A
N/A Left Hand N/A .3125 in N/A .437 in N/A .327 in N/A 1.625 in N/A .900 in N/A .875 in N/A 3/8-24 N/A Consult Engineering N/A
N/A Right Hand N/A .3125 in N/A .437 in N/A .327 in N/A 1.625 in N/A .900 in N/A .875 in N/A 3/8-24 N/A Consult Engineering N/A
N/A Left Hand N/A .3125 in N/A .437 in N/A .327 in N/A 1.625 in N/A .900 in N/A .875 in N/A 3/8-24 N/A Consult Engineering N/A
N/A Right Hand N/A .3750 in N/A .500 in N/A .416 in N/A 1.812 in N/A 1.025 in N/A 1.000 in N/A 7/16-24 N/A 10,680 lbs. N/A
N/A Left Hand N/A .3750 in N/A .500 in N/A .416 in N/A 1.812 in N/A 1.025 in N/A 1.000 in N/A 7/16-24 N/A 10,680 lbs. N/A
N/A Right Hand N/A .3750 in N/A .500 in N/A .416 in N/A 1.812 in N/A 1.025 in N/A 1.000 in N/A 7/16-24 N/A 10,680 lbs. N/A
N/A Left Hand N/A .3750 in N/A .500 in N/A .416 in N/A 1.812 in N/A 1.025 in N/A 1.000 in N/A 7/16-24 N/A 10,680 lbs. N/A
N/A Right Hand N/A .3750 in N/A .500 in N/A .416 in N/A 1.812 in N/A 1.025 in N/A 1.000 in N/A 7/16-24 N/A Consult Engineering N/A
101 - 125 of 420 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »