CAD (0)
▾
GGB Sintered bronze bushes
GGB BP25 Sintered Bronze
Part Number |
B |
Do |
Di |
⌀ Installation max. |
⌀ Installation min. |
ep |
CAD |
|---|---|---|---|---|---|---|---|
| 101316BP25 | B N/A 16 mm | Do N/A 13 mm | Di N/A 10 mm | ⌀ Installation max. N/A 10.015 mm | ⌀ Installation min. N/A 10 mm | ep N/A 1.5 mm |
CAD
N/A
|
| 101320BP25 | B N/A 20 mm | Do N/A 13 mm | Di N/A 10 mm | ⌀ Installation max. N/A 10.015 mm | ⌀ Installation min. N/A 10 mm | ep N/A 1.5 mm |
CAD
N/A
|
| 101325BP25 | B N/A 25 mm | Do N/A 13 mm | Di N/A 10 mm | ⌀ Installation max. N/A 10.015 mm | ⌀ Installation min. N/A 10 mm | ep N/A 1.5 mm |
CAD
N/A
|
| 101410BP25 | B N/A 10 mm | Do N/A 14 mm | Di N/A 10 mm | ⌀ Installation max. N/A 10.015 mm | ⌀ Installation min. N/A 10 mm | ep N/A 2 mm |
CAD
N/A
|
| 101416BP25 | B N/A 16 mm | Do N/A 14 mm | Di N/A 10 mm | ⌀ Installation max. N/A 10.015 mm | ⌀ Installation min. N/A 10 mm | ep N/A 2 mm |
CAD
N/A
|
| 101420BP25 | B N/A 20 mm | Do N/A 14 mm | Di N/A 10 mm | ⌀ Installation max. N/A 10.015 mm | ⌀ Installation min. N/A 10 mm | ep N/A 2 mm |
CAD
N/A
|
| 101425BP25 | B N/A 25 mm | Do N/A 14 mm | Di N/A 10 mm | ⌀ Installation max. N/A 10.015 mm | ⌀ Installation min. N/A 10 mm | ep N/A 2 mm |
CAD
N/A
|
| 101510BP25 | B N/A 10 mm | Do N/A 15 mm | Di N/A 10 mm | ⌀ Installation max. N/A 10.015 mm | ⌀ Installation min. N/A 10 mm | ep N/A 2.5 mm |
CAD
N/A
|
| 101516BP25 | B N/A 16 mm | Do N/A 15 mm | Di N/A 10 mm | ⌀ Installation max. N/A 10.015 mm | ⌀ Installation min. N/A 10 mm | ep N/A 2.5 mm |
CAD
N/A
|
| 101520BP25 | B N/A 20 mm | Do N/A 15 mm | Di N/A 10 mm | ⌀ Installation max. N/A 10.015 mm | ⌀ Installation min. N/A 10 mm | ep N/A 2.5 mm |
CAD
N/A
|
| 101525BP25 | B N/A 25 mm | Do N/A 15 mm | Di N/A 10 mm | ⌀ Installation max. N/A 10.015 mm | ⌀ Installation min. N/A 10 mm | ep N/A 2.5 mm |
CAD
N/A
|
| 101610BP25 | B N/A 10 mm | Do N/A 16 mm | Di N/A 10 mm | ⌀ Installation max. N/A 10.015 mm | ⌀ Installation min. N/A 10 mm | ep N/A 3 mm |
CAD
N/A
|
| 101616BP25 | B N/A 16 mm | Do N/A 16 mm | Di N/A 10 mm | ⌀ Installation max. N/A 10.015 mm | ⌀ Installation min. N/A 10 mm | ep N/A 3 mm |
CAD
N/A
|
| 101620BP25 | B N/A 20 mm | Do N/A 16 mm | Di N/A 10 mm | ⌀ Installation max. N/A 10.015 mm | ⌀ Installation min. N/A 10 mm | ep N/A 3 mm |
CAD
N/A
|
| 101625BP25 | B N/A 25 mm | Do N/A 16 mm | Di N/A 10 mm | ⌀ Installation max. N/A 10.015 mm | ⌀ Installation min. N/A 10 mm | ep N/A 3 mm |
CAD
N/A
|
| 121512BP25 | B N/A 12 mm | Do N/A 15 mm | Di N/A 12 mm | ⌀ Installation max. N/A 12.018 mm | ⌀ Installation min. N/A 12 mm | ep N/A 1.5 mm |
CAD
N/A
|
| 121516BP25 | B N/A 16 mm | Do N/A 15 mm | Di N/A 12 mm | ⌀ Installation max. N/A 12.018 mm | ⌀ Installation min. N/A 12 mm | ep N/A 1.5 mm |
CAD
N/A
|
| 121520BP25 | B N/A 20 mm | Do N/A 15 mm | Di N/A 12 mm | ⌀ Installation max. N/A 12.018 mm | ⌀ Installation min. N/A 12 mm | ep N/A 1.5 mm |
CAD
N/A
|
| 121525BP25 | B N/A 25 mm | Do N/A 15 mm | Di N/A 12 mm | ⌀ Installation max. N/A 12.018 mm | ⌀ Installation min. N/A 12 mm | ep N/A 1.5 mm |
CAD
N/A
|
| 121612BP25 | B N/A 12 mm | Do N/A 16 mm | Di N/A 12 mm | ⌀ Installation max. N/A 12.018 mm | ⌀ Installation min. N/A 12 mm | ep N/A 2 mm |
CAD
N/A
|
| 121616BP25 | B N/A 16 mm | Do N/A 16 mm | Di N/A 12 mm | ⌀ Installation max. N/A 12.018 mm | ⌀ Installation min. N/A 12 mm | ep N/A 2 mm |
CAD
N/A
|
| 121620BP25 | B N/A 20 mm | Do N/A 16 mm | Di N/A 12 mm | ⌀ Installation max. N/A 12.018 mm | ⌀ Installation min. N/A 12 mm | ep N/A 2 mm |
CAD
N/A
|
| 121625BP25 | B N/A 25 mm | Do N/A 16 mm | Di N/A 12 mm | ⌀ Installation max. N/A 12.018 mm | ⌀ Installation min. N/A 12 mm | ep N/A 2 mm |
CAD
N/A
|
| 121712BP25 | B N/A 12 mm | Do N/A 17 mm | Di N/A 12 mm | ⌀ Installation max. N/A 12.018 mm | ⌀ Installation min. N/A 12 mm | ep N/A 2.5 mm |
CAD
N/A
|
| 121716BP25 | B N/A 16 mm | Do N/A 17 mm | Di N/A 12 mm | ⌀ Installation max. N/A 12.018 mm | ⌀ Installation min. N/A 12 mm | ep N/A 2.5 mm |
CAD
N/A
|