CAD (0)
▾
GGB Sintered bronze bushes
GGB BP25 Sintered Bronze
Part Number |
B |
Do |
Di |
⌀ Installation max. |
⌀ Installation min. |
ep |
CAD |
|---|---|---|---|---|---|---|---|
| 202616BP25 | B N/A 16 mm | Do N/A 26 mm | Di N/A 20 mm | ⌀ Installation max. N/A 20.021 mm | ⌀ Installation min. N/A 20 mm | ep N/A 3 mm |
CAD
N/A
|
| 202620BP25 | B N/A 20 mm | Do N/A 26 mm | Di N/A 20 mm | ⌀ Installation max. N/A 20.021 mm | ⌀ Installation min. N/A 20 mm | ep N/A 3 mm |
CAD
N/A
|
| 202625BP25 | B N/A 25 mm | Do N/A 26 mm | Di N/A 20 mm | ⌀ Installation max. N/A 20.021 mm | ⌀ Installation min. N/A 20 mm | ep N/A 3 mm |
CAD
N/A
|
| 202632BP25 | B N/A 32 mm | Do N/A 26 mm | Di N/A 20 mm | ⌀ Installation max. N/A 20.021 mm | ⌀ Installation min. N/A 20 mm | ep N/A 3 mm |
CAD
N/A
|
| 202816BP25 | B N/A 16 mm | Do N/A 28 mm | Di N/A 20 mm | ⌀ Installation max. N/A 20.021 mm | ⌀ Installation min. N/A 20 mm | ep N/A 4 mm |
CAD
N/A
|
| 202820BP25 | B N/A 20 mm | Do N/A 28 mm | Di N/A 20 mm | ⌀ Installation max. N/A 20.021 mm | ⌀ Installation min. N/A 20 mm | ep N/A 4 mm |
CAD
N/A
|
| 202832BP25 | B N/A 32 mm | Do N/A 28 mm | Di N/A 20 mm | ⌀ Installation max. N/A 20.021 mm | ⌀ Installation min. N/A 20 mm | ep N/A 4 mm |
CAD
N/A
|
| 222718BP25 | B N/A 18 mm | Do N/A 27 mm | Di N/A 22 mm | ⌀ Installation max. N/A 22.021 mm | ⌀ Installation min. N/A 22 mm | ep N/A 2.5 mm |
CAD
N/A
|
| 222728BP25 | B N/A 28 mm | Do N/A 27 mm | Di N/A 22 mm | ⌀ Installation max. N/A 22.021 mm | ⌀ Installation min. N/A 22 mm | ep N/A 2.5 mm |
CAD
N/A
|
| 222736BP25 | B N/A 36 mm | Do N/A 27 mm | Di N/A 22 mm | ⌀ Installation max. N/A 22.021 mm | ⌀ Installation min. N/A 22 mm | ep N/A 2.5 mm |
CAD
N/A
|
| 222818BP25 | B N/A 18 mm | Do N/A 28 mm | Di N/A 22 mm | ⌀ Installation max. N/A 22.021 mm | ⌀ Installation min. N/A 22 mm | ep N/A 3 mm |
CAD
N/A
|
| 222822BP25 | B N/A 22 mm | Do N/A 28 mm | Di N/A 22 mm | ⌀ Installation max. N/A 22.021 mm | ⌀ Installation min. N/A 22 mm | ep N/A 3 mm |
CAD
N/A
|
| 222828BP25 | B N/A 28 mm | Do N/A 28 mm | Di N/A 22 mm | ⌀ Installation max. N/A 22.021 mm | ⌀ Installation min. N/A 22 mm | ep N/A 3 mm |
CAD
N/A
|
| 222836BP25 | B N/A 36 mm | Do N/A 28 mm | Di N/A 22 mm | ⌀ Installation max. N/A 22.021 mm | ⌀ Installation min. N/A 22 mm | ep N/A 3 mm |
CAD
N/A
|
| 222918BP25 | B N/A 18 mm | Do N/A 29 mm | Di N/A 22 mm | ⌀ Installation max. N/A 22.021 mm | ⌀ Installation min. N/A 22 mm | ep N/A 3.5 mm |
CAD
N/A
|
| 222936BP25 | B N/A 36 mm | Do N/A 29 mm | Di N/A 22 mm | ⌀ Installation max. N/A 22.021 mm | ⌀ Installation min. N/A 22 mm | ep N/A 3.5 mm |
CAD
N/A
|
| 253020BP25 | B N/A 20 mm | Do N/A 30 mm | Di N/A 25 mm | ⌀ Installation max. N/A 25.021 mm | ⌀ Installation min. N/A 25 mm | ep N/A 2.5 mm |
CAD
N/A
|
| 253025BP25 | B N/A 25 mm | Do N/A 30 mm | Di N/A 25 mm | ⌀ Installation max. N/A 25.021 mm | ⌀ Installation min. N/A 25 mm | ep N/A 2.5 mm |
CAD
N/A
|
| 253032BP25 | B N/A 32 mm | Do N/A 30 mm | Di N/A 25 mm | ⌀ Installation max. N/A 25.021 mm | ⌀ Installation min. N/A 25 mm | ep N/A 2.5 mm |
CAD
N/A
|
| 253040BP25 | B N/A 40 mm | Do N/A 30 mm | Di N/A 25 mm | ⌀ Installation max. N/A 25.021 mm | ⌀ Installation min. N/A 25 mm | ep N/A 2.5 mm |
CAD
N/A
|
| 253220BP25 | B N/A 20 mm | Do N/A 32 mm | Di N/A 25 mm | ⌀ Installation max. N/A 25.021 mm | ⌀ Installation min. N/A 25 mm | ep N/A 3.5 mm |
CAD
N/A
|
| 253225BP25 | B N/A 25 mm | Do N/A 32 mm | Di N/A 25 mm | ⌀ Installation max. N/A 25.021 mm | ⌀ Installation min. N/A 25 mm | ep N/A 3.5 mm |
CAD
N/A
|
| 253232BP25 | B N/A 32 mm | Do N/A 32 mm | Di N/A 25 mm | ⌀ Installation max. N/A 25.021 mm | ⌀ Installation min. N/A 25 mm | ep N/A 3.5 mm |
CAD
N/A
|
| 253240BP25 | B N/A 40 mm | Do N/A 32 mm | Di N/A 25 mm | ⌀ Installation max. N/A 25.021 mm | ⌀ Installation min. N/A 25 mm | ep N/A 3.5 mm |
CAD
N/A
|
| 283222BP25 | B N/A 22 mm | Do N/A 32 mm | Di N/A 28 mm | ⌀ Installation max. N/A 28.021 mm | ⌀ Installation min. N/A 28 mm | ep N/A 2 mm |
CAD
N/A
|