CAD (0)
  • Cart is empty
151 - 175 of 210 | Results Per Page | View | Unit of Measure
« 6 7 8 9 
Clear Filter

B (mm)

Do (mm)

Di (mm)

Part Number

B

Do

Di

⌀ Installation max.

⌀ Installation min.

ep

CAD

N/A 36 mm N/A 32 mm N/A 28 mm N/A 28.021 mm N/A 28 mm N/A 2 mm N/A
N/A 45 mm N/A 32 mm N/A 28 mm N/A 28.021 mm N/A 28 mm N/A 2 mm N/A
N/A 22 mm N/A 33 mm N/A 28 mm N/A 28.021 mm N/A 28 mm N/A 2.5 mm N/A
N/A 45 mm N/A 33 mm N/A 28 mm N/A 28.021 mm N/A 28 mm N/A 2.5 mm N/A
N/A 22 mm N/A 36 mm N/A 28 mm N/A 28.021 mm N/A 28 mm N/A 4 mm N/A
N/A 28 mm N/A 36 mm N/A 28 mm N/A 28.021 mm N/A 28 mm N/A 4 mm N/A
N/A 36 mm N/A 36 mm N/A 28 mm N/A 28.021 mm N/A 28 mm N/A 4 mm N/A
N/A 45 mm N/A 36 mm N/A 28 mm N/A 28.021 mm N/A 28 mm N/A 4 mm N/A
N/A 24 mm N/A 38 mm N/A 30 mm N/A 30.021 mm N/A 30 mm N/A 4 mm N/A
N/A 30 mm N/A 38 mm N/A 30 mm N/A 30.021 mm N/A 30 mm N/A 4 mm N/A
N/A 38 mm N/A 38 mm N/A 30 mm N/A 30.021 mm N/A 30 mm N/A 4 mm N/A
N/A 20 mm N/A 38 mm N/A 32 mm N/A 32.025 mm N/A 32 mm N/A 3 mm N/A
N/A 25 mm N/A 38 mm N/A 32 mm N/A 32.025 mm N/A 32 mm N/A 3 mm N/A
N/A 32 mm N/A 38 mm N/A 32 mm N/A 32.025 mm N/A 32 mm N/A 3 mm N/A
N/A 40 mm N/A 38 mm N/A 32 mm N/A 32.025 mm N/A 32 mm N/A 3 mm N/A
N/A 50 mm N/A 38 mm N/A 32 mm N/A 32.025 mm N/A 32 mm N/A 3 mm N/A
N/A 25 mm N/A 40 mm N/A 32 mm N/A 32.025 mm N/A 32 mm N/A 4 mm N/A
N/A 32 mm N/A 40 mm N/A 32 mm N/A 32.025 mm N/A 32 mm N/A 4 mm N/A
N/A 40 mm N/A 40 mm N/A 32 mm N/A 32.025 mm N/A 32 mm N/A 4 mm N/A
N/A 50 mm N/A 40 mm N/A 32 mm N/A 32.025 mm N/A 32 mm N/A 4 mm N/A
N/A 22 mm N/A 44 mm N/A 35 mm N/A 35.025 mm N/A 35 mm N/A 4.5 mm N/A
N/A 28 mm N/A 44 mm N/A 35 mm N/A 35.025 mm N/A 35 mm N/A 4.5 mm N/A
N/A 35 mm N/A 44 mm N/A 35 mm N/A 35.025 mm N/A 35 mm N/A 4.5 mm N/A
N/A 25 mm N/A 45 mm N/A 35 mm N/A 35.025 mm N/A 35 mm N/A 5 mm N/A
N/A 35 mm N/A 45 mm N/A 35 mm N/A 35.025 mm N/A 35 mm N/A 5 mm N/A
151 - 175 of 210 | Results Per Page | View | Unit of Measure
« 6 7 8 9