CAD (0)
  • Cart is empty
176 - 200 of 210 | Results Per Page | View | Unit of Measure
« 6 7 8 9 
Clear Filter

B (mm)

Do (mm)

Di (mm)

Part Number

B

Do

Di

⌀ Installation max.

⌀ Installation min.

ep

CAD

N/A 40 mm N/A 45 mm N/A 35 mm N/A 35.025 mm N/A 35 mm N/A 5 mm N/A
N/A 50 mm N/A 45 mm N/A 35 mm N/A 35.025 mm N/A 35 mm N/A 5 mm N/A
N/A 45 mm N/A 42 mm N/A 36 mm N/A 36.025 mm N/A 36 mm N/A 3 mm N/A
N/A 45 mm N/A 45 mm N/A 36 mm N/A 36.025 mm N/A 36 mm N/A 4.5 mm N/A
N/A 25 mm N/A 44 mm N/A 38 mm N/A 38.025 mm N/A 38 mm N/A 3 mm N/A
N/A 45 mm N/A 44 mm N/A 38 mm N/A 38.025 mm N/A 38 mm N/A 3 mm N/A
N/A 25 mm N/A 46 mm N/A 40 mm N/A 40.025 mm N/A 40 mm N/A 3 mm N/A
N/A 32 mm N/A 46 mm N/A 40 mm N/A 40.025 mm N/A 40 mm N/A 3 mm N/A
N/A 40 mm N/A 46 mm N/A 40 mm N/A 40.025 mm N/A 40 mm N/A 3 mm N/A
N/A 50 mm N/A 46 mm N/A 40 mm N/A 40.025 mm N/A 40 mm N/A 3 mm N/A
N/A 25 mm N/A 50 mm N/A 40 mm N/A 40.025 mm N/A 40 mm N/A 5 mm N/A
N/A 32 mm N/A 50 mm N/A 40 mm N/A 40.025 mm N/A 40 mm N/A 5 mm N/A
N/A 40 mm N/A 50 mm N/A 40 mm N/A 40.025 mm N/A 40 mm N/A 5 mm N/A
N/A 50 mm N/A 50 mm N/A 40 mm N/A 40.025 mm N/A 40 mm N/A 5 mm N/A
N/A 28 mm N/A 51 mm N/A 45 mm N/A 45.025 mm N/A 45 mm N/A 3 mm N/A
N/A 35 mm N/A 55 mm N/A 45 mm N/A 45.025 mm N/A 45 mm N/A 5 mm N/A
N/A 45 mm N/A 55 mm N/A 45 mm N/A 45.025 mm N/A 45 mm N/A 5 mm N/A
N/A 28 mm N/A 56 mm N/A 45 mm N/A 45.025 mm N/A 45 mm N/A 5.5 mm N/A
N/A 36 mm N/A 56 mm N/A 45 mm N/A 45.025 mm N/A 45 mm N/A 5.5 mm N/A
N/A 56 mm N/A 56 mm N/A 45 mm N/A 45.025 mm N/A 45 mm N/A 5.5 mm N/A
N/A 40 mm N/A 56 mm N/A 50 mm N/A 50.025 mm N/A 50 mm N/A 3 mm N/A
N/A 32 mm N/A 60 mm N/A 50 mm N/A 50.025 mm N/A 50 mm N/A 5 mm N/A
N/A 40 mm N/A 60 mm N/A 50 mm N/A 50.025 mm N/A 50 mm N/A 5 mm N/A
N/A 50 mm N/A 60 mm N/A 50 mm N/A 50.025 mm N/A 50 mm N/A 5 mm N/A
N/A 63 mm N/A 60 mm N/A 50 mm N/A 50.025 mm N/A 50 mm N/A 5 mm N/A
176 - 200 of 210 | Results Per Page | View | Unit of Measure
« 6 7 8 9