CAD (0)
▾
GGB Sintered bronze bushes
GGB BP25 Sintered Bronze
Part Number |
B |
Do |
Di |
⌀ Installation max. |
⌀ Installation min. |
ep |
CAD |
|---|---|---|---|---|---|---|---|
| 556540BP25 | B N/A 40 mm | Do N/A 65 mm | Di N/A 55 mm | ⌀ Installation max. N/A 55.046 mm | ⌀ Installation min. N/A 55 mm | ep N/A 5 mm |
CAD
N/A
|
| 556555BP25 | B N/A 55 mm | Do N/A 65 mm | Di N/A 55 mm | ⌀ Installation max. N/A 55.046 mm | ⌀ Installation min. N/A 55 mm | ep N/A 5 mm |
CAD
N/A
|
| 556570BP25 | B N/A 70 mm | Do N/A 65 mm | Di N/A 55 mm | ⌀ Installation max. N/A 55.046 mm | ⌀ Installation min. N/A 55 mm | ep N/A 5 mm |
CAD
N/A
|
| 607050BP25 | B N/A 50 mm | Do N/A 70 mm | Di N/A 60 mm | ⌀ Installation max. N/A 60.046 mm | ⌀ Installation min. N/A 60 mm | ep N/A 5 mm |
CAD
N/A
|
| 607060BP25 | B N/A 60 mm | Do N/A 70 mm | Di N/A 60 mm | ⌀ Installation max. N/A 60.046 mm | ⌀ Installation min. N/A 60 mm | ep N/A 5 mm |
CAD
N/A
|
| 607090BP25 | B N/A 90 mm | Do N/A 70 mm | Di N/A 60 mm | ⌀ Installation max. N/A 60.046 mm | ⌀ Installation min. N/A 60 mm | ep N/A 5 mm |
CAD
N/A
|
| 608090BP25 | B N/A 90 mm | Do N/A 80 mm | Di N/A 60 mm | ⌀ Installation max. N/A 60.046 mm | ⌀ Installation min. N/A 60 mm | ep N/A 10 mm |
CAD
N/A
|
| 708090BP25 | B N/A 90 mm | Do N/A 80 mm | Di N/A 70 mm | ⌀ Installation max. N/A 70.054 mm | ⌀ Installation min. N/A 70 mm | ep N/A 5 mm |
CAD
N/A
|
| 7080120BP25 | B N/A 120 mm | Do N/A 80 mm | Di N/A 70 mm | ⌀ Installation max. N/A 70.054 mm | ⌀ Installation min. N/A 70 mm | ep N/A 5 mm |
CAD
N/A
|
| 100120120BP25 | B N/A 120 mm | Do N/A 120 mm | Di N/A 100 mm | ⌀ Installation max. N/A 100.054 mm | ⌀ Installation min. N/A 100 mm | ep N/A 10 mm |
CAD
N/A
|