CAD (0)
  • Cart is empty
51 - 75 of 106 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

B (mm)

Do (mm)

Di (mm)

Part Number

B

Do

Dfl

Di

⌀ Installation max.

⌀ Installation min.

Sfl

CAD

N/A 20 mm N/A 22 mm N/A 28 mm N/A 16 mm N/A 16.027 mm N/A 16 mm N/A 3 mm N/A
N/A 25 mm N/A 22 mm N/A 28 mm N/A 16 mm N/A 16.027 mm N/A 16 mm N/A 3 mm N/A
N/A 32 mm N/A 22 mm N/A 28 mm N/A 16 mm N/A 16.027 mm N/A 16 mm N/A 3 mm N/A
N/A 18 mm N/A 22 mm N/A 26 mm N/A 18 mm N/A 18.033 mm N/A 18 mm N/A 2 mm N/A
N/A 22 mm N/A 22 mm N/A 26 mm N/A 18 mm N/A 18.033 mm N/A 18 mm N/A 2 mm N/A
N/A 28 mm N/A 22 mm N/A 26 mm N/A 18 mm N/A 18.033 mm N/A 18 mm N/A 2 mm N/A
N/A 18 mm N/A 24 mm N/A 30 mm N/A 18 mm N/A 18.033 mm N/A 18 mm N/A 3 mm N/A
N/A 22 mm N/A 24 mm N/A 30 mm N/A 18 mm N/A 18.033 mm N/A 18 mm N/A 3 mm N/A
N/A 28 mm N/A 24 mm N/A 30 mm N/A 18 mm N/A 18.033 mm N/A 18 mm N/A 3 mm N/A
N/A 16 mm N/A 24 mm N/A 28 mm N/A 20 mm N/A 20.033 mm N/A 20 mm N/A 2 mm N/A
N/A 20 mm N/A 24 mm N/A 28 mm N/A 20 mm N/A 20.033 mm N/A 20 mm N/A 2 mm N/A
N/A 25 mm N/A 24 mm N/A 28 mm N/A 20 mm N/A 20.033 mm N/A 20 mm N/A 2 mm N/A
N/A 16 mm N/A 26 mm N/A 32 mm N/A 20 mm N/A 20.033 mm N/A 20 mm N/A 3 mm N/A
N/A 20 mm N/A 26 mm N/A 32 mm N/A 20 mm N/A 20.033 mm N/A 20 mm N/A 3 mm N/A
N/A 25 mm N/A 26 mm N/A 32 mm N/A 20 mm N/A 20.033 mm N/A 20 mm N/A 3 mm N/A
N/A 32 mm N/A 26 mm N/A 32 mm N/A 20 mm N/A 20.033 mm N/A 20 mm N/A 3 mm N/A
N/A 18 mm N/A 27 mm N/A 32 mm N/A 22 mm N/A 22.033 mm N/A 22 mm N/A 2.5 mm N/A
N/A 22 mm N/A 27 mm N/A 32 mm N/A 22 mm N/A 22.033 mm N/A 22 mm N/A 2.5 mm N/A
N/A 28 mm N/A 27 mm N/A 32 mm N/A 22 mm N/A 22.033 mm N/A 22 mm N/A 2.5 mm N/A
N/A 25 mm N/A 28 mm N/A 34 mm N/A 22 mm N/A 22.033 mm N/A 22 mm N/A 3 mm N/A
N/A 22 mm N/A 29 mm N/A 36 mm N/A 22 mm N/A 22.033 mm N/A 22 mm N/A 3.5 mm N/A
N/A 36 mm N/A 29 mm N/A 36 mm N/A 22 mm N/A 22.033 mm N/A 22 mm N/A 3.5 mm N/A
N/A 20 mm N/A 30 mm N/A 35 mm N/A 25 mm N/A 25.033 mm N/A 25 mm N/A 2.5 mm N/A
N/A 25 mm N/A 30 mm N/A 35 mm N/A 25 mm N/A 25.033 mm N/A 25 mm N/A 2.5 mm N/A
N/A 32 mm N/A 30 mm N/A 35 mm N/A 25 mm N/A 25.033 mm N/A 25 mm N/A 2.5 mm N/A
51 - 75 of 106 | Results Per Page | View | Unit of Measure
1 2 3 4 5