CAD (0)
▾
HercuFlex FX Flange Type Sleeves
HercuFlex Flanged Style Gear Couplings
HercuFlex® Gear Couplings Sleeves for FX (flanged style). Unequaled bore and torque capacity.
• 1.5° of misalignment per gear mesh
• Improved fastener corrosion resistance
• Advanced seal design intensifying contamination resistance
• Interchangeable with standard AGMA flange interface
Part Number |
Description |
Hub Style |
Max. Bore (Dimensions ID1/ID2) |
Dimension FD |
|---|---|---|---|---|
| 697904282344 | Description N/A FX-1E-SLEEVE-W/SEAL | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A 1.875 in48 mm | Dimension FD N/A 4.56 in115.8 mm |
| 697904282481 | Description N/A FX-1S-SLEEVE-W/SEAL | Hub Style N/A Shroudded Bolt | Max. Bore (Dimensions ID1/ID2) N/A 1.875 in48 mm | Dimension FD N/A 4.56 in115.8 mm |
| 697904282351 | Description N/A FX-1.5E-SLEEVE-W/SEAL | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A 2.438 in62 mm | Dimension FD N/A 6 in152.4 mm |
| 697904282498 | Description N/A FX-1.5S-SLEEVE-W/SEAL | Hub Style N/A Shroudded Bolt | Max. Bore (Dimensions ID1/ID2) N/A 2.438 in62 mm | Dimension FD N/A 6 in152.4 mm |
| 697904282368 | Description N/A FX-2E-SLEEVE-W/SEAL | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A 3.063 in78 mm | Dimension FD N/A 7 in177.8 mm |
| 697904282504 | Description N/A FX-2S-SLEEVE-W/SEAL | Hub Style N/A Shroudded Bolt | Max. Bore (Dimensions ID1/ID2) N/A 3.063 in78 mm | Dimension FD N/A 7 in177.8 mm |
| 697904282375 | Description N/A FX-2.5E-SLEEVE-W/SEAL | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A 3.625 in92 mm | Dimension FD N/A 8.38 in212.9 mm |
| 697904282511 | Description N/A FX-2.5S-SLEEVE-W/SEAL | Hub Style N/A Shroudded Bolt | Max. Bore (Dimensions ID1/ID2) N/A 3.625 in92 mm | Dimension FD N/A 8.38 in212.9 mm |
| 697904282382 | Description N/A FX-3E-SLEEVE-W/SEAL | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A 4.25 in108 mm | Dimension FD N/A 9.44 in239.8 mm |
| 697904282528 | Description N/A FX-3S-SLEEVE-W/SEAL | Hub Style N/A Shroudded Bolt | Max. Bore (Dimensions ID1/ID2) N/A 4.25 in108 mm | Dimension FD N/A 9.44 in239.8 mm |
| 697904282399 | Description N/A FX-3.5E-SLEEVE-W/SEAL | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A 5 in127 mm | Dimension FD N/A 11 in279.4 mm |
| 697904282535 | Description N/A FX-3.5S-SLEEVE-W/SEAL | Hub Style N/A Shroudded Bolt | Max. Bore (Dimensions ID1/ID2) N/A 5 in127 mm | Dimension FD N/A 11 in279.4 mm |
| 697904282405 | Description N/A FX-4E-SLEEVE-W/SEAL | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A 5.875 in149 mm | Dimension FD N/A 12.5 in317.5 mm |
| 697904282542 | Description N/A FX-4S-SLEEVE-W/SEAL | Hub Style N/A Shroudded Bolt | Max. Bore (Dimensions ID1/ID2) N/A 5.875 in149 mm | Dimension FD N/A 12.5 in317.5 mm |
| 697904282412 | Description N/A FX-4.5E-SLEEVE-W/SEAL | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A 6.75 in171 mm | Dimension FD N/A 13.63 in346.2 mm |
| 697904282559 | Description N/A FX-4.5S-SLEEVE-W/SEAL | Hub Style N/A Shroudded Bolt | Max. Bore (Dimensions ID1/ID2) N/A 6.75 in171 mm | Dimension FD N/A 13.63 in346.2 mm |
| 697904282429 | Description N/A FX-5E-SLEEVE-W/SEAL | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A 7.75 in197 mm | Dimension FD N/A 15.31 in388.9 mm |
| 697904282566 | Description N/A FX-5S-SLEEVE-W/SEAL | Hub Style N/A Shroudded Bolt | Max. Bore (Dimensions ID1/ID2) N/A 7.75 in197 mm | Dimension FD N/A 15.31 in388.9 mm |
| 697904282436 | Description N/A FX-5.5E-SLEEVE-W/SEAL | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A 8.625 in220 mm | Dimension FD N/A 16.75 in425.5 mm |
| 697904282573 | Description N/A FX-5.5S-SLEEVE-W/SEAL | Hub Style N/A Shroudded Bolt | Max. Bore (Dimensions ID1/ID2) N/A 8.625 in220 mm | Dimension FD N/A 16.75 in425.5 mm |
| 697904282443 | Description N/A FX-6E-SLEEVE-W/SEAL | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A 9.5 in241 mm | Dimension FD N/A 18 in457.2 mm |
| 697904282450 | Description N/A FX-7E-SLEEVE-W/SEAL | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A 11.25 in287 mm | Dimension FD N/A 20.75 in527.1 mm |