CAD (0)
▾
HercuFlex FXL Flange Type Sleeves
HercuFlex Flanged Style Gear Couplings
Imperial/Inch HercuFlex® Gear Couplings Hubs for FXL (flanged style). The "L" in the name is for Labyrinth Seal. In extreme high contamination environments, Lovejoy has transformed the HercuFlex coupling to integrate an advanced seal design when performance degradation is not tolerable. This advanced gear coupling still encompasses the torque and misalignment capacities that make the HercuFlex coupling an industry leader.
• Unequaled bore and torque capacity
• 1.5° of misalignment per gear mesh
• Improved fastener corrosion resistance
• Advanced seal design intensifying contamination resistance
• Interchangeable with standard AGMA flange interface
Part Number |
Description |
Hub Style |
Max. Bore (Dimensions ID1/ID2) |
Dimension FD |
|---|---|---|---|---|
| 697904290400 | Description N/A FXL-1.5E-SLEEVE | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A | Dimension FD N/A 6 in152.4 mm |
| 697904290547 | Description N/A FXL-1.5S-SLEEVE | Hub Style N/A Shroudded Bolt | Max. Bore (Dimensions ID1/ID2) N/A | Dimension FD N/A 6 in152.4 mm |
| 697904290394 | Description N/A FXL-1E-SLEEVE | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A | Dimension FD N/A 4.56 in115.8 mm |
| 697904290530 | Description N/A FXL-1S-SLEEVE | Hub Style N/A Shroudded Bolt | Max. Bore (Dimensions ID1/ID2) N/A | Dimension FD N/A 4.56 in115.8 mm |
| 697904290424 | Description N/A FXL-2.5E-SLEEVE | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A | Dimension FD N/A 8.38 in212.9 mm |
| 697904290561 | Description N/A FXL-2.5S-SLEEVE | Hub Style N/A Shroudded Bolt | Max. Bore (Dimensions ID1/ID2) N/A | Dimension FD N/A 8.38 in212.9 mm |
| 697904290417 | Description N/A FXL-2E-SLEEVE | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A | Dimension FD N/A 7 in177.8 mm |
| 697904290554 | Description N/A FXL-2S-SLEEVE | Hub Style N/A Shroudded Bolt | Max. Bore (Dimensions ID1/ID2) N/A | Dimension FD N/A 7 in177.8 mm |
| 697904290448 | Description N/A FXL-3.5E-SLEEVE | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A | Dimension FD N/A 11 in279.4 mm |
| 697904290585 | Description N/A FXL-3.5S-SLEEVE | Hub Style N/A Shroudded Bolt | Max. Bore (Dimensions ID1/ID2) N/A | Dimension FD N/A 11 in279.4 mm |
| 697904290431 | Description N/A FXL-3E-SLEEVE | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A | Dimension FD N/A 9.44 in239.8 mm |
| 697904290578 | Description N/A FXL-3S-SLEEVE | Hub Style N/A Shroudded Bolt | Max. Bore (Dimensions ID1/ID2) N/A | Dimension FD N/A 9.44 in239.8 mm |
| 697904290462 | Description N/A FXL-4.5E-SLEEVE | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A | Dimension FD N/A 13.63 in346.2 mm |
| 697904290608 | Description N/A FXL-4.5S-SLEEVE | Hub Style N/A Shroudded Bolt | Max. Bore (Dimensions ID1/ID2) N/A | Dimension FD N/A 13.63 in346.2 mm |
| 697904290455 | Description N/A FXL-4E-SLEEVE | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A | Dimension FD N/A 12.5 in317.5 mm |
| 697904290592 | Description N/A FXL-4S-SLEEVE | Hub Style N/A Shroudded Bolt | Max. Bore (Dimensions ID1/ID2) N/A | Dimension FD N/A 12.5 in317.5 mm |
| 697904290486 | Description N/A FXL-5.5E-SLEEVE | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A | Dimension FD N/A 16.75 in425.5 mm |
| 697904290622 | Description N/A FXL-5.5S-SLEEVE | Hub Style N/A Shroudded Bolt | Max. Bore (Dimensions ID1/ID2) N/A | Dimension FD N/A 16.75 in425.5 mm |
| 697904290479 | Description N/A FXL-5E-SLEEVE | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A | Dimension FD N/A 15.31 in388.9 mm |
| 697904290615 | Description N/A FXL-5S-SLEEVE | Hub Style N/A Shroudded Bolt | Max. Bore (Dimensions ID1/ID2) N/A | Dimension FD N/A 15.31 in388.9 mm |
| 697904290493 | Description N/A FXL-6E-SLEEVE | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A | Dimension FD N/A 18 in457.2 mm |
| 697904290509 | Description N/A FXL-7-SLEEVE | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A | Dimension FD N/A 20.75 in527.1 mm |