CAD (0)
▾
Spherical Roller Bearings - Case Carburized Inner Rings and Rollers (W40I,W40R,W906A)
Spherical Roller Bearings - Application Specific Groups
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Improved bearing performance in extreme operating conditions, minimizing impact of contaminants that can get caught in the bearing's roller and cage due to an enhanced cage bridge design
- Extend bearing life in applications with extreme shock/vibration, high gravitational forces and minimal lubrication conditions due to the extra strength and durability provided by our machined brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Width (B) (mm)
Width (B) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Oil (rpm)
Thermal Reference Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 22336EMBW33W40C3 | Bore (d) N/A 180 mm | O.D. (D) N/A 380 mm14.9606 in | Width (B) N/A 126 mm4.9606 in | Static Radial Load Rating (C0) N/A 2600000 N584000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2190000 N491000 lbf | Thermal Reference Speed - Oil N/A 1300 rpm | Thermal Reference Speed - Grease N/A 1200 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 22340EMBW33W40W45AC3 | Bore (d) N/A 200 mm | O.D. (D) N/A 420 mm16.5354 in | Width (B) N/A 138 mm5.4331 in | Static Radial Load Rating (C0) N/A 2930000 N658000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2470000 N556000 lbf | Thermal Reference Speed - Oil N/A 1200 rpm | Thermal Reference Speed - Grease N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 22344EMBW33W40W45AC3 | Bore (d) N/A 220 mm | O.D. (D) N/A 460 mm18.1100 in | Width (B) N/A 145 mm5.7090 in | Static Radial Load Rating (C0) N/A 3240000 N729000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2740000 N615000 lbf | Thermal Reference Speed - Oil N/A 1100 rpm | Thermal Reference Speed - Grease N/A 960 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 22348EMBW40IW534 | Bore (d) N/A 240 mm | O.D. (D) N/A 500 mm19.685 in | Width (B) N/A 155 mm6.1020 in | Static Radial Load Rating (C0) N/A 3960000 N890000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3270000 N734000 lbf | Thermal Reference Speed - Oil N/A 920 rpm | Thermal Reference Speed - Grease N/A 830 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 22348EMBW40IW534C3 | Bore (d) N/A 240 mm | O.D. (D) N/A 500 mm19.685 in | Width (B) N/A 155 mm6.1020 in | Static Radial Load Rating (C0) N/A 3960000 N890000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3270000 N734000 lbf | Thermal Reference Speed - Oil N/A 920 rpm | Thermal Reference Speed - Grease N/A 830 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23044KEMW33W40IC4 | Bore (d) N/A 220 mm | O.D. (D) N/A 340 mm13.3858 in | Width (B) N/A 90 mm3.5433 in | Static Radial Load Rating (C0) N/A 1970000 N443000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1340000 N300000 lbf | Thermal Reference Speed - Oil N/A 1700 rpm | Thermal Reference Speed - Grease N/A 1400 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23052KEMBW40IW534C3 | Bore (d) N/A 260 mm | O.D. (D) N/A 400 mm15.748 in | Width (B) N/A 104 mm4.0945 in | Static Radial Load Rating (C0) N/A 2740000 N617000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1820000 N409000 lbf | Thermal Reference Speed - Oil N/A 1300 rpm | Thermal Reference Speed - Grease N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23052KEMBW40IW534C4 | Bore (d) N/A 260 mm | O.D. (D) N/A 400 mm15.748 in | Width (B) N/A 104 mm4.0945 in | Static Radial Load Rating (C0) N/A 2740000 N617000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1820000 N409000 lbf | Thermal Reference Speed - Oil N/A 1300 rpm | Thermal Reference Speed - Grease N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23052KEMBW40IW534 | Bore (d) N/A 260 mm | O.D. (D) N/A 400 mm15.748 in | Width (B) N/A 104 mm4.0945 in | Static Radial Load Rating (C0) N/A 2740000 N617000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1820000 N409000 lbf | Thermal Reference Speed - Oil N/A 1300 rpm | Thermal Reference Speed - Grease N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23056KEMBW40IW534C4 | Bore (d) N/A 280 mm | O.D. (D) N/A 420 mm16.535 in | Width (B) N/A 106 mm4.1730 in | Static Radial Load Rating (C0) N/A 2810000 N631000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1820000 N410000 lbf | Thermal Reference Speed - Oil N/A 1300 rpm | Thermal Reference Speed - Grease N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23064KEMBW40IW534 | Bore (d) N/A 320 mm | O.D. (D) N/A 480 mm18.898 in | Width (B) N/A 121 mm4.7640 in | Static Radial Load Rating (C0) N/A 3880000 N873000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2410000 N543000 lbf | Thermal Reference Speed - Oil N/A 1000 rpm | Thermal Reference Speed - Grease N/A 890 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23064KEMBW40IW534C3 | Bore (d) N/A 320 mm | O.D. (D) N/A 480 mm18.898 in | Width (B) N/A 121 mm4.7640 in | Static Radial Load Rating (C0) N/A 3880000 N873000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2410000 N543000 lbf | Thermal Reference Speed - Oil N/A 1000 rpm | Thermal Reference Speed - Grease N/A 890 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23064KEMBW40IW534C4 | Bore (d) N/A 320 mm | O.D. (D) N/A 480 mm18.898 in | Width (B) N/A 121 mm4.7640 in | Static Radial Load Rating (C0) N/A 3880000 N873000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2410000 N543000 lbf | Thermal Reference Speed - Oil N/A 1000 rpm | Thermal Reference Speed - Grease N/A 890 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23068KEMBW40IW534 | Bore (d) N/A 340 mm | O.D. (D) N/A 520 mm20.472 in | Width (B) N/A 133 mm5.2360 in | Static Radial Load Rating (C0) N/A 4630000 N1040000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2890000 N650000 lbf | Thermal Reference Speed - Oil N/A 950 rpm | Thermal Reference Speed - Grease N/A 810 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23068KEMBW40IW534C4 | Bore (d) N/A 340 mm | O.D. (D) N/A 520 mm20.472 in | Width (B) N/A 133 mm5.2360 in | Static Radial Load Rating (C0) N/A 4630000 N1040000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2890000 N650000 lbf | Thermal Reference Speed - Oil N/A 950 rpm | Thermal Reference Speed - Grease N/A 810 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23072KEMBW906A | Bore (d) N/A 360 mm | O.D. (D) N/A 540 mm21.2600 in | Width (B) N/A 134 mm5.2760 in | Static Radial Load Rating (C0) N/A 4610000 N1040000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2840000 N638000 lbf | Thermal Reference Speed - Oil N/A 910 rpm | Thermal Reference Speed - Grease N/A 780 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23072KEMBW906AC2 | Bore (d) N/A 360 mm | O.D. (D) N/A 540 mm21.2600 in | Width (B) N/A 134 mm5.2760 in | Static Radial Load Rating (C0) N/A 4610000 N1040000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2840000 N638000 lbf | Thermal Reference Speed - Oil N/A 910 rpm | Thermal Reference Speed - Grease N/A 780 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23072KEMBW906AC3 | Bore (d) N/A 360 mm | O.D. (D) N/A 540 mm21.2600 in | Width (B) N/A 134 mm5.2760 in | Static Radial Load Rating (C0) N/A 4610000 N1040000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2840000 N638000 lbf | Thermal Reference Speed - Oil N/A 910 rpm | Thermal Reference Speed - Grease N/A 780 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23072KEMBW906AC4 | Bore (d) N/A 360 mm | O.D. (D) N/A 540 mm21.2600 in | Width (B) N/A 134 mm5.2760 in | Static Radial Load Rating (C0) N/A 4610000 N1040000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2840000 N638000 lbf | Thermal Reference Speed - Oil N/A 910 rpm | Thermal Reference Speed - Grease N/A 780 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23080EMBW906AC3 | Bore (d) N/A 400 mm | O.D. (D) N/A 600 mm23.6220 in | Width (B) N/A 148 mm5.8270 in | Static Radial Load Rating (C0) N/A 5980000 N1340000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3630000 N815000 lbf | Thermal Reference Speed - Oil N/A 770 rpm | Thermal Reference Speed - Grease N/A 670 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23080KEMBW906A | Bore (d) N/A 400 mm | O.D. (D) N/A 600 mm23.6220 in | Width (B) N/A 148 mm5.8270 in | Static Radial Load Rating (C0) N/A 5980000 N1340000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3630000 N815000 lbf | Thermal Reference Speed - Oil N/A 770 rpm | Thermal Reference Speed - Grease N/A 670 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23080KEMBW906AC3 | Bore (d) N/A 400 mm | O.D. (D) N/A 600 mm23.6220 in | Width (B) N/A 148 mm5.8270 in | Static Radial Load Rating (C0) N/A 5980000 N1340000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3630000 N815000 lbf | Thermal Reference Speed - Oil N/A 770 rpm | Thermal Reference Speed - Grease N/A 670 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23084KYMBW906AC4 | Bore (d) N/A 420 mm | O.D. (D) N/A 620 mm24.409 in | Width (B) N/A 150 mm5.906 in | Static Radial Load Rating (C0) N/A 6360000 N1430000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3450000 N774000 lbf | Thermal Reference Speed - Oil N/A 730 rpm | Thermal Reference Speed - Grease N/A 630 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23088KYMBW906A | Bore (d) N/A 440 mm | O.D. (D) N/A 650 mm25.591 in | Width (B) N/A 157 mm6.1810 in | Static Radial Load Rating (C0) N/A 6970000 N1570000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3750000 N844000 lbf | Thermal Reference Speed - Oil N/A 690 rpm | Thermal Reference Speed - Grease N/A 590 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23088KYMBW906AC2 | Bore (d) N/A 440 mm | O.D. (D) N/A 650 mm25.591 in | Width (B) N/A 157 mm6.1810 in | Static Radial Load Rating (C0) N/A 6970000 N1570000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3750000 N844000 lbf | Thermal Reference Speed - Oil N/A 690 rpm | Thermal Reference Speed - Grease N/A 590 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|