CAD (0)
▾
Spherical Roller Bearings - Case Carburized Inner Rings and Rollers (W40I,W40R,W906A)
Spherical Roller Bearings - Application Specific Groups
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Improved bearing performance in extreme operating conditions, minimizing impact of contaminants that can get caught in the bearing's roller and cage due to an enhanced cage bridge design
- Extend bearing life in applications with extreme shock/vibration, high gravitational forces and minimal lubrication conditions due to the extra strength and durability provided by our machined brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Width (B) (mm)
Width (B) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Oil (rpm)
Thermal Reference Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 23164KEMBW40IW534C3 | Bore (d) N/A 320 mm | O.D. (D) N/A 540 mm21.2600 in | Width (B) N/A 176 mm6.9290 in | Static Radial Load Rating (C0) N/A 5950000 N1340000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3990000 N898000 lbf | Thermal Reference Speed - Oil N/A 700 rpm | Thermal Reference Speed - Grease N/A 630 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23164KEMBW40IW534C4 | Bore (d) N/A 320 mm | O.D. (D) N/A 540 mm21.2600 in | Width (B) N/A 176 mm6.9290 in | Static Radial Load Rating (C0) N/A 5950000 N1340000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3990000 N898000 lbf | Thermal Reference Speed - Oil N/A 700 rpm | Thermal Reference Speed - Grease N/A 630 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23164KEMBW906A | Bore (d) N/A 320 mm | O.D. (D) N/A 540 mm21.2600 in | Width (B) N/A 176 mm6.9290 in | Static Radial Load Rating (C0) N/A 5950000 N1340000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3990000 N898000 lbf | Thermal Reference Speed - Oil N/A 700 rpm | Thermal Reference Speed - Grease N/A 630 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23168KEMBW40IW534C4 | Bore (d) N/A 340 mm | O.D. (D) N/A 580 mm22.8350 in | Width (B) N/A 190 mm7.48 in | Static Radial Load Rating (C0) N/A 6850000 N1540000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4500000 N1010000 lbf | Thermal Reference Speed - Oil N/A 640 rpm | Thermal Reference Speed - Grease N/A 580 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23172KEMBW906A | Bore (d) N/A 360 mm | O.D. (D) N/A 600 mm23.6220 in | Width (B) N/A 192 mm7.5590 in | Static Radial Load Rating (C0) N/A 7300000 N1640000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4660000 N1050000 lbf | Thermal Reference Speed - Oil N/A 600 rpm | Thermal Reference Speed - Grease N/A 540 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23172KEMBW906AC3 | Bore (d) N/A 360 mm | O.D. (D) N/A 600 mm23.6220 in | Width (B) N/A 192 mm7.5590 in | Static Radial Load Rating (C0) N/A 7300000 N1640000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4660000 N1050000 lbf | Thermal Reference Speed - Oil N/A 600 rpm | Thermal Reference Speed - Grease N/A 540 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23176KYMBW906A | Bore (d) N/A 380 mm | O.D. (D) N/A 620 mm24.409 in | Width (B) N/A 194 mm7.6380 in | Static Radial Load Rating (C0) N/A 7580000 N1700000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4490000 N1010000 lbf | Thermal Reference Speed - Oil N/A 570 rpm | Thermal Reference Speed - Grease N/A 510 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23176KYMBW906AC2 | Bore (d) N/A 380 mm | O.D. (D) N/A 620 mm24.409 in | Width (B) N/A 194 mm7.6380 in | Static Radial Load Rating (C0) N/A 7580000 N1700000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4490000 N1010000 lbf | Thermal Reference Speed - Oil N/A 570 rpm | Thermal Reference Speed - Grease N/A 510 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23176KYMBW906AC3 | Bore (d) N/A 380 mm | O.D. (D) N/A 620 mm24.409 in | Width (B) N/A 194 mm7.6380 in | Static Radial Load Rating (C0) N/A 7580000 N1700000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4490000 N1010000 lbf | Thermal Reference Speed - Oil N/A 570 rpm | Thermal Reference Speed - Grease N/A 510 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23180KYMBW906A | Bore (d) N/A 400 mm | O.D. (D) N/A 650 mm25.591 in | Width (B) N/A 200 mm7.874 in | Static Radial Load Rating (C0) N/A 8110000 N1820000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4770000 N1070000 lbf | Thermal Reference Speed - Oil N/A 540 rpm | Thermal Reference Speed - Grease N/A 480 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23180KYMBW906AC3 | Bore (d) N/A 400 mm | O.D. (D) N/A 650 mm25.591 in | Width (B) N/A 200 mm7.874 in | Static Radial Load Rating (C0) N/A 8110000 N1820000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4770000 N1070000 lbf | Thermal Reference Speed - Oil N/A 540 rpm | Thermal Reference Speed - Grease N/A 480 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23184KYMBW906AC3 | Bore (d) N/A 420 mm | O.D. (D) N/A 700 mm27.5590 in | Width (B) N/A 224 mm8.8190 in | Static Radial Load Rating (C0) N/A 9640000 N2170000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5720000 N1290000 lbf | Thermal Reference Speed - Oil N/A 490 rpm | Thermal Reference Speed - Grease N/A 440 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23188KYMBW25DW906A | Bore (d) N/A 440 mm | O.D. (D) N/A 720 mm28.3470 in | Width (B) N/A 226 mm8.8980 in | Static Radial Load Rating (C0) N/A 10300000 N2310000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5970000 N1340000 lbf | Thermal Reference Speed - Oil N/A 460 rpm | Thermal Reference Speed - Grease N/A 420 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23188KYMBW906A | Bore (d) N/A 440 mm | O.D. (D) N/A 720 mm28.3470 in | Width (B) N/A 226 mm8.8980 in | Static Radial Load Rating (C0) N/A 10300000 N2310000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5970000 N1340000 lbf | Thermal Reference Speed - Oil N/A 460 rpm | Thermal Reference Speed - Grease N/A 420 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23188KYMBW906AC3 | Bore (d) N/A 440 mm | O.D. (D) N/A 720 mm28.3470 in | Width (B) N/A 226 mm8.8980 in | Static Radial Load Rating (C0) N/A 10300000 N2310000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5970000 N1340000 lbf | Thermal Reference Speed - Oil N/A 460 rpm | Thermal Reference Speed - Grease N/A 420 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23188KYMBW906AC4 | Bore (d) N/A 440 mm | O.D. (D) N/A 720 mm28.3470 in | Width (B) N/A 226 mm8.8980 in | Static Radial Load Rating (C0) N/A 10300000 N2310000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5970000 N1340000 lbf | Thermal Reference Speed - Oil N/A 460 rpm | Thermal Reference Speed - Grease N/A 420 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23192KYMBW906A | Bore (d) N/A 460 mm | O.D. (D) N/A 760 mm29.9210 in | Width (B) N/A 240 mm9.4490 in | Static Radial Load Rating (C0) N/A 11100000 N2500000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6500000 N1460000 lbf | Thermal Reference Speed - Oil N/A 430 rpm | Thermal Reference Speed - Grease N/A 400 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23192KYMBW906AC3 | Bore (d) N/A 460 mm | O.D. (D) N/A 760 mm29.9210 in | Width (B) N/A 240 mm9.4490 in | Static Radial Load Rating (C0) N/A 11100000 N2500000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6500000 N1460000 lbf | Thermal Reference Speed - Oil N/A 430 rpm | Thermal Reference Speed - Grease N/A 400 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23238KEMBW33W40IC4 | Bore (d) N/A 190 mm | O.D. (D) N/A 340 mm13.3858 in | Width (B) N/A 120 mm4.7244 in | Static Radial Load Rating (C0) N/A 2610000 N586000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1940000 N436000 lbf | Thermal Reference Speed - Oil N/A 1100 rpm | Thermal Reference Speed - Grease N/A 1000 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23244KEMBW40IW534C4 | Bore (d) N/A 220 mm | O.D. (D) N/A 400 mm15.748 in | Width (B) N/A 144 mm5.6693 in | Static Radial Load Rating (C0) N/A 3350000 N754000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2490000 N559000 lbf | Thermal Reference Speed - Oil N/A 940 rpm | Thermal Reference Speed - Grease N/A 850 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23248KEMBW40IW534 | Bore (d) N/A 240 mm | O.D. (D) N/A 440 mm17.323 in | Width (B) N/A 160 mm6.299 in | Static Radial Load Rating (C0) N/A 4160000 N935000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3050000 N685000 lbf | Thermal Reference Speed - Oil N/A 810 rpm | Thermal Reference Speed - Grease N/A 730 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23248KEMBW40IW534C3 | Bore (d) N/A 240 mm | O.D. (D) N/A 440 mm17.323 in | Width (B) N/A 160 mm6.299 in | Static Radial Load Rating (C0) N/A 4160000 N935000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3050000 N685000 lbf | Thermal Reference Speed - Oil N/A 810 rpm | Thermal Reference Speed - Grease N/A 730 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23248KEMBW40IW534C4 | Bore (d) N/A 240 mm | O.D. (D) N/A 440 mm17.323 in | Width (B) N/A 160 mm6.299 in | Static Radial Load Rating (C0) N/A 4160000 N935000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3050000 N685000 lbf | Thermal Reference Speed - Oil N/A 810 rpm | Thermal Reference Speed - Grease N/A 730 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23256KEMBW502W40IC3 | Bore (d) N/A 280 mm | O.D. (D) N/A 500 mm19.685 in | Width (B) N/A 176 mm6.9290 in | Static Radial Load Rating (C0) N/A 5250000 N1180000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3680000 N828000 lbf | Thermal Reference Speed - Oil N/A 660 rpm | Thermal Reference Speed - Grease N/A 610 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23260KEMBW906A | Bore (d) N/A 300 mm | O.D. (D) N/A 540 mm21.2600 in | Width (B) N/A 192 mm7.5590 in | Static Radial Load Rating (C0) N/A 6170000 N1390000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4210000 N946000 lbf | Thermal Reference Speed - Oil N/A 590 rpm | Thermal Reference Speed - Grease N/A 540 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|