CAD (0)
▾
Spherical Roller Bearings - Case Carburized Inner Rings and Rollers (W40I,W40R,W906A)
Spherical Roller Bearings - Application Specific Groups
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Improved bearing performance in extreme operating conditions, minimizing impact of contaminants that can get caught in the bearing's roller and cage due to an enhanced cage bridge design
- Extend bearing life in applications with extreme shock/vibration, high gravitational forces and minimal lubrication conditions due to the extra strength and durability provided by our machined brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Width (B) (mm)
Width (B) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Oil (rpm)
Thermal Reference Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 23260KEMBW906AC3 | Bore (d) N/A 300 mm | O.D. (D) N/A 540 mm21.2600 in | Width (B) N/A 192 mm7.5590 in | Static Radial Load Rating (C0) N/A 6170000 N1390000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4210000 N946000 lbf | Thermal Reference Speed - Oil N/A 590 rpm | Thermal Reference Speed - Grease N/A 540 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23260KEMBW906AC4 | Bore (d) N/A 300 mm | O.D. (D) N/A 540 mm21.2600 in | Width (B) N/A 192 mm7.5590 in | Static Radial Load Rating (C0) N/A 6170000 N1390000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4210000 N946000 lbf | Thermal Reference Speed - Oil N/A 590 rpm | Thermal Reference Speed - Grease N/A 540 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23264KEMBW906A | Bore (d) N/A 320 mm | O.D. (D) N/A 580 mm22.8350 in | Width (B) N/A 208 mm8.1890 in | Static Radial Load Rating (C0) N/A 7090000 N1590000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4770000 N1070000 lbf | Thermal Reference Speed - Oil N/A 540 rpm | Thermal Reference Speed - Grease N/A 490 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23264KEMBW906AC3 | Bore (d) N/A 320 mm | O.D. (D) N/A 580 mm22.8350 in | Width (B) N/A 208 mm8.1890 in | Static Radial Load Rating (C0) N/A 7090000 N1590000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4770000 N1070000 lbf | Thermal Reference Speed - Oil N/A 540 rpm | Thermal Reference Speed - Grease N/A 490 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23264KEMBW906AC4 | Bore (d) N/A 320 mm | O.D. (D) N/A 580 mm22.8350 in | Width (B) N/A 208 mm8.1890 in | Static Radial Load Rating (C0) N/A 7090000 N1590000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4770000 N1070000 lbf | Thermal Reference Speed - Oil N/A 540 rpm | Thermal Reference Speed - Grease N/A 490 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23268KYMBW40IW534C3 | Bore (d) N/A 340 mm | O.D. (D) N/A 620 mm24.409 in | Width (B) N/A 224 mm8.8190 in | Static Radial Load Rating (C0) N/A 8200000 N1840000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5160000 N1160000 lbf | Thermal Reference Speed - Oil N/A 470 rpm | Thermal Reference Speed - Grease N/A 440 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23268KYMBW906A | Bore (d) N/A 340 mm | O.D. (D) N/A 620 mm24.409 in | Width (B) N/A 224 mm8.8190 in | Static Radial Load Rating (C0) N/A 8200000 N1840000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5160000 N1160000 lbf | Thermal Reference Speed - Oil N/A 480 rpm | Thermal Reference Speed - Grease N/A 450 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23268KYMBW906AC3 | Bore (d) N/A 340 mm | O.D. (D) N/A 620 mm24.409 in | Width (B) N/A 224 mm8.8190 in | Static Radial Load Rating (C0) N/A 8200000 N1840000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5160000 N1160000 lbf | Thermal Reference Speed - Oil N/A 480 rpm | Thermal Reference Speed - Grease N/A 450 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23272KYMBW40IW534 | Bore (d) N/A 360 mm | O.D. (D) N/A 650 mm25.591 in | Width (B) N/A 232 mm9.1340 in | Static Radial Load Rating (C0) N/A 8790000 N1980000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5530000 N1240000 lbf | Thermal Reference Speed - Oil N/A 450 rpm | Thermal Reference Speed - Grease N/A 420 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23272KYMBW40IW534C3 | Bore (d) N/A 360 mm | O.D. (D) N/A 650 mm25.591 in | Width (B) N/A 232 mm9.1340 in | Static Radial Load Rating (C0) N/A 8790000 N1980000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5530000 N1240000 lbf | Thermal Reference Speed - Oil N/A 450 rpm | Thermal Reference Speed - Grease N/A 420 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23272KYMBW906AC3 | Bore (d) N/A 360 mm | O.D. (D) N/A 650 mm25.591 in | Width (B) N/A 232 mm9.1340 in | Static Radial Load Rating (C0) N/A 8790000 N1980000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5530000 N1240000 lbf | Thermal Reference Speed - Oil N/A 450 rpm | Thermal Reference Speed - Grease N/A 420 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23276KYMBW906A | Bore (d) N/A 380 mm | O.D. (D) N/A 680 mm26.7720 in | Width (B) N/A 240 mm9.4490 in | Static Radial Load Rating (C0) N/A 9520000 N2140000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5970000 N1340000 lbf | Thermal Reference Speed - Oil N/A 420 rpm | Thermal Reference Speed - Grease N/A 390 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23276KYMBW906AC3 | Bore (d) N/A 380 mm | O.D. (D) N/A 680 mm26.7720 in | Width (B) N/A 240 mm9.4490 in | Static Radial Load Rating (C0) N/A 9520000 N2140000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5970000 N1340000 lbf | Thermal Reference Speed - Oil N/A 420 rpm | Thermal Reference Speed - Grease N/A 390 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23276KYMBW906AC4 | Bore (d) N/A 380 mm | O.D. (D) N/A 680 mm26.7720 in | Width (B) N/A 240 mm9.4490 in | Static Radial Load Rating (C0) N/A 9520000 N2140000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5970000 N1340000 lbf | Thermal Reference Speed - Oil N/A 420 rpm | Thermal Reference Speed - Grease N/A 390 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23276KYMBW906AW6R | Bore (d) N/A 380 mm | O.D. (D) N/A 680 mm26.7720 in | Width (B) N/A 240 mm9.4490 in | Static Radial Load Rating (C0) N/A 9520000 N2140000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5970000 N1340000 lbf | Thermal Reference Speed - Oil N/A 420 rpm | Thermal Reference Speed - Grease N/A 390 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23276YMBW33W40W45AC3 | Bore (d) N/A 380 mm | O.D. (D) N/A 680 mm26.7720 in | Width (B) N/A 240 mm9.4490 in | Static Radial Load Rating (C0) N/A 9520000 N2140000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5970000 N1340000 lbf | Thermal Reference Speed - Oil N/A 420 rpm | Thermal Reference Speed - Grease N/A 390 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23280KYMBW906A | Bore (d) N/A 400 mm | O.D. (D) N/A 720 mm28.3470 in | Width (B) N/A 256 mm10.0790 in | Static Radial Load Rating (C0) N/A 10800000 N2430000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6720000 N1510000 lbf | Thermal Reference Speed - Oil N/A 390 rpm | Thermal Reference Speed - Grease N/A 360 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23280KYMBW906AC3 | Bore (d) N/A 400 mm | O.D. (D) N/A 720 mm28.3470 in | Width (B) N/A 256 mm10.0790 in | Static Radial Load Rating (C0) N/A 10800000 N2430000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6720000 N1510000 lbf | Thermal Reference Speed - Oil N/A 390 rpm | Thermal Reference Speed - Grease N/A 360 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23280KYMBW906AC4 | Bore (d) N/A 400 mm | O.D. (D) N/A 720 mm28.3470 in | Width (B) N/A 256 mm10.0790 in | Static Radial Load Rating (C0) N/A 10800000 N2430000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6720000 N1510000 lbf | Thermal Reference Speed - Oil N/A 390 rpm | Thermal Reference Speed - Grease N/A 360 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23280YMBW906A | Bore (d) N/A 400 mm | O.D. (D) N/A 720 mm28.3470 in | Width (B) N/A 256 mm10.0790 in | Static Radial Load Rating (C0) N/A 10800000 N2430000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6720000 N1510000 lbf | Thermal Reference Speed - Oil N/A 390 rpm | Thermal Reference Speed - Grease N/A 360 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23280YMBW906AC4 | Bore (d) N/A 400 mm | O.D. (D) N/A 720 mm28.3470 in | Width (B) N/A 256 mm10.0790 in | Static Radial Load Rating (C0) N/A 10800000 N2430000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6720000 N1510000 lbf | Thermal Reference Speed - Oil N/A 390 rpm | Thermal Reference Speed - Grease N/A 360 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23284KYMBW906A | Bore (d) N/A 420 mm | O.D. (D) N/A 760 mm29.9210 in | Width (B) N/A 272 mm10.7090 in | Static Radial Load Rating (C0) N/A 11800000 N2660000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7360000 N1650000 lbf | Thermal Reference Speed - Oil N/A 360 rpm | Thermal Reference Speed - Grease N/A 340 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23284KYMBW906AC3 | Bore (d) N/A 420 mm | O.D. (D) N/A 760 mm29.9210 in | Width (B) N/A 272 mm10.7090 in | Static Radial Load Rating (C0) N/A 11800000 N2660000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7360000 N1650000 lbf | Thermal Reference Speed - Oil N/A 360 rpm | Thermal Reference Speed - Grease N/A 340 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23284KYMBW906AC4 | Bore (d) N/A 420 mm | O.D. (D) N/A 760 mm29.9210 in | Width (B) N/A 272 mm10.7090 in | Static Radial Load Rating (C0) N/A 11800000 N2660000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7360000 N1650000 lbf | Thermal Reference Speed - Oil N/A 360 rpm | Thermal Reference Speed - Grease N/A 340 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23292KYMBW906A | Bore (d) N/A 460 mm | O.D. (D) N/A 830 mm32.6770 in | Width (B) N/A 296 mm11.6540 in | Static Radial Load Rating (C0) N/A 14000000 N3150000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8680000 N1950000 lbf | Thermal Reference Speed - Oil N/A 320 rpm | Thermal Reference Speed - Grease N/A 300 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|