CAD (0)
  • Cart is empty

Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - 17-4 PH stainless steel - heat treated.
  • PTFE liner - (AT 3200) Permanently bonded to race inside diameter. Qualified to SAE-AS81820 Type A.
  • Staking Groove is available. When a staking groove is required, specify by adding suffix "G". Ex.: HAB-4TG.
1 - 20 of 20 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bearing Type

B - Ball Bore (in)

D - Outside Diameter (in)

Radial Static Limit Load Capacity

Part Number

Bearing Type

B - Ball Bore

D - Outside Diameter

W - Ball Width

H - Race Width

a - Misalignment Angle

Radial Static Limit Load Capacity

CAD

N/A Plain N/A .1900 in N/A .5625 in N/A .500 in N/A .210 in N/A 17 º N/A 6,334 lbs N/A
N/A Grooved N/A .1900 in N/A .5625 in N/A .500 in N/A .210 in N/A 17 º N/A 6,334 lbs N/A
N/A Plain N/A .2500 in N/A .7400 in N/A .593 in N/A .255 in N/A 24 º N/A 7,560 lbs N/A
N/A Grooved N/A .2500 in N/A .7400 in N/A .593 in N/A .255 in N/A 24 º N/A 7,560 lbs N/A
N/A Plain N/A .3125 in N/A .9060 in N/A .813 in N/A .345 in N/A 23 º N/A 16,975 lbs N/A
N/A Grooved N/A .3125 in N/A .9060 in N/A .813 in N/A .345 in N/A 23 º N/A 16,975 lbs N/A
N/A Plain N/A .3125 in N/A .6875 in N/A .625 in N/A .255 in N/A 20 º N/A 15,033 lbs N/A
N/A Grooved N/A .3125 in N/A .6875 in N/A .625 in N/A .255 in N/A 20 º N/A 15,033 lbs N/A
N/A Plain N/A .3750 in N/A .9060 in N/A .813 in N/A .345 in N/A 23 º N/A 16,975 lbs N/A
N/A Grooved N/A .3750 in N/A .9060 in N/A .813 in N/A .345 in N/A 23 º N/A 16,975 lbs N/A
N/A Plain N/A .4375 in N/A 1.0000 in N/A .875 in N/A .345 in N/A 22 º N/A 19,018 lbs N/A
N/A Grooved N/A .4375 in N/A 1.0000 in N/A .875 in N/A .345 in N/A 22 º N/A 19,018 lbs N/A
N/A Plain N/A .5000 in N/A 1.1250 in N/A .937 in N/A .401 in N/A 20 º N/A 25,263 lbs N/A
N/A Grooved N/A .5000 in N/A 1.1250 in N/A .937 in N/A .401 in N/A 20 º N/A 25,263 lbs N/A
N/A Plain N/A .6250 in N/A 1.3750 in N/A 1.200 in N/A .567 in N/A 20 º N/A 44,651 lbs N/A
N/A Grooved N/A .6250 in N/A 1.3750 in N/A 1.200 in N/A .567 in N/A 20 º N/A 44,651 lbs N/A
N/A Plain N/A .7500 in N/A 1.5625 in N/A 1.280 in N/A .620 in N/A 18 º N/A 53,707 lbs N/A
N/A Grooved N/A .7500 in N/A 1.5625 in N/A 1.280 in N/A .620 in N/A 18 º N/A 53,707 lbs N/A
N/A Plain N/A .8750 in N/A 1.7500 in N/A 1.400 in N/A .630 in N/A 18 º N/A 72,424 lbs N/A
N/A Grooved N/A .8750 in N/A 1.7500 in N/A 1.400 in N/A .630 in N/A 18 º N/A 72,424 lbs N/A
1 - 20 of 20 | Results Per Page | View | Unit of Measure
1