CAD (0)
  • Cart is empty

Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Ball - Alloy steel - heat treated - hard chrome plated. Manufacturers option: 440C stainless steel - heat treated.
  • Race - 17-4 PH stainless steel  - heat treated - PTFE Lined.
  • PTFE liner - (AT 3200) Permanently bonded to race inside diameter. Qualified to SAE-AS81820 Type A.
  • Staking Groove is available. When a staking groove is required, specify by adding suffix "G". Ex.: PWB-5TG
1 - 18 of 18 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bearing Type

B - Ball Bore (in)

Radial Static Limit Load

Part Number

Bearing Type

B - Ball Bore

D - Outside Diameter

W - Ball Width

H - Race Width

a - Misalignment Angle

Radial Static Limit Load

CAD

N/A Plain N/A .1900 in N/A .6250 in N/A .437 in N/A .327 in N/A 15 º N/A 2,500 lbs N/A
N/A Grooved N/A .1900 in N/A .6250 in N/A .437 in N/A .327 in N/A 15 º N/A 2,500 lbs N/A
N/A Plain N/A .2500 in N/A .6250 in N/A .437 in N/A .327 in N/A 15 º N/A 5,500 lbs N/A
N/A Grooved N/A .2500 in N/A .6250 in N/A .437 in N/A .327 in N/A 15 º N/A 5,500 lbs N/A
N/A Plain N/A .3125 in N/A .6875 in N/A .437 in N/A .317 in N/A 14 º N/A 9,400 lbs N/A
N/A Grooved N/A .3125 in N/A .6875 in N/A .437 in N/A .317 in N/A 14 º N/A 9,400 lbs N/A
N/A Plain N/A .3750 in N/A .8125 in N/A .500 in N/A .406 in N/A 8 º N/A 13,700 lbs N/A
N/A Grooved N/A .3750 in N/A .8125 in N/A .500 in N/A .406 in N/A 8 º N/A 13,700 lbs N/A
N/A Plain N/A .4375 in N/A .9375 in N/A .562 in N/A .442 in N/A 10 º N/A 20,700 lbs N/A
N/A Grooved N/A .4375 in N/A .9375 in N/A .562 in N/A .442 in N/A 10 º N/A 20,700 lbs N/A
N/A Plain N/A .5000 in N/A 1.0000 in N/A .625 in N/A .505 in N/A 9 º N/A 21,400 lbs N/A
N/A Grooved N/A .5000 in N/A 1.0000 in N/A .625 in N/A .505 in N/A 9 º N/A 21,400 lbs N/A
N/A Plain N/A .5625 in N/A 1.1250 in N/A .687 in N/A .536 in N/A 10 º N/A 26,600 lbs N/A
N/A Grooved N/A .5625 in N/A 1.1250 in N/A .687 in N/A .536 in N/A 10 º N/A 26,600 lbs N/A
N/A Plain N/A .6250 in N/A 1.1875 in N/A .750 in N/A .567 in N/A 12 º N/A 29,000 lbs N/A
N/A Grooved N/A .6250 in N/A 1.1875 in N/A .750 in N/A .567 in N/A 12 º N/A 29,000 lbs N/A
N/A Plain N/A .7500 in N/A 1.3750 in N/A .875 in N/A .630 in N/A 13 º N/A 37,000 lbs N/A
N/A Grooved N/A .7500 in N/A 1.3750 in N/A .875 in N/A .630 in N/A 13 º N/A 37,000 lbs N/A
1 - 18 of 18 | Results Per Page | View | Unit of Measure
1