CAD (0)
▾
Grid Coupling Tapered Components - Cover, Horizontal Style - Metric
Horizontal Split Cover Grid Couplings
- The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
- The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
- The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
- The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
- "Cover Hardware" includes the fasteners that hold the cover together.
- Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
Part Number |
Description |
Height |
Depth |
Width |
Outside Diameter |
Material |
Weight |
CAD |
|---|---|---|---|---|---|---|---|---|
| 69790405290 | Description N/A 1020-CVR SET 2PC-HZ MM | Height N/A 4.000 in | Depth N/A 2.630 in | Width N/A 4.000 in | Outside Diameter N/A 4.000 in101.60 mm | Material N/A Aluminum | Weight N/A 1.25 lb | CAD N/A |
| 69790405291 | Description N/A 1030-CVR SET 2PC-HZ MM | Height N/A 4.380 in | Depth N/A 2.690 in | Width N/A 4.380 in | Outside Diameter N/A 4.380 in111.25 mm | Material N/A Aluminum | Weight N/A 1.88 lb |
CAD
N/A
|
| 69790405292 | Description N/A 1040-CVR SET 2PC-HZ MM | Height N/A 4.630 in | Depth N/A 2.750 in | Width N/A 4.630 in | Outside Diameter N/A 4.630 in117.60 mm | Material N/A Aluminum | Weight N/A 1.98 lb | CAD N/A |
| 69790405293 | Description N/A 1050-CVR SET 2PC-HZ MM | Height N/A 5.440 in | Depth N/A 3.130 in | Width N/A 5.440 in | Outside Diameter N/A 5.440 in138.18 mm | Material N/A Aluminum | Weight N/A 2.50 lb | CAD N/A |
| 69790405294 | Description N/A 1060-CVR SET 2PC-HZ MM | Height N/A 5.940 in | Depth N/A 3.630 in | Width N/A 5.940 in | Outside Diameter N/A 5.940 in150.88 mm | Material N/A Aluminum | Weight N/A 3.50 lb | CAD N/A |
| 69790405295 | Description N/A 1070-CVR SET 2PC-HZ MM | Height N/A 6.38 in | Depth N/A 3.750 in | Width N/A 6.380 in | Outside Diameter N/A 6.380 in162.05 mm | Material N/A Aluminum | Weight N/A 4.25 lb | CAD N/A |
| 69790405296 | Description N/A 1080-CVR SET 2PC-HZ MM | Height N/A 7.630 in | Depth N/A 4.560 in | Width N/A 7.630 in | Outside Diameter N/A 7.630 in193.80 mm | Material N/A Aluminum | Weight N/A 8.75 lb | CAD N/A |
| 69790405297 | Description N/A 1090-CVR SET 2PC-HZ MM | Height N/A 7.630 in | Depth N/A 4.810 in | Width N/A 7.630 in | Outside Diameter N/A 7.630 in193.80 mm | Material N/A Aluminum | Weight N/A 7.86 lb |
CAD
N/A
|
| 69790405298 | Description N/A 1100-CVR SET 2PC-HZ MM | Height N/A 9.880 in | Depth N/A 6.130 in | Width N/A 9.880 in | Outside Diameter N/A 9.880 in250.95 mm | Material N/A Aluminum | Weight N/A 11.00 lb | CAD N/A |
| 69790405299 | Description N/A 1110-CVR SET 2PC-HZ MM | Height N/A 10.630 in | Depth N/A 6.360 in | Width N/A 10.630 in | Outside Diameter N/A 10.630 in270.00 mm | Material N/A Aluminum | Weight N/A 13.50 lb | CAD N/A |
| 69790405300 | Description N/A 1120-CVR SET 2PC-HZ MM | Height N/A 12.130 in | Depth N/A 7.550 in | Width N/A 12.130 in | Outside Diameter N/A 12.130 in308.10 mm | Material N/A Aluminum | Weight N/A 20.75 lb |
CAD
N/A
|
| 69790405301 | Description N/A 1130-CVR SET 2PC-HZ MM | Height N/A 13.630 in | Depth N/A 7.690 in | Width N/A 13.630 in | Outside Diameter N/A 13.630 in346.20 mm | Material N/A Aluminum | Weight N/A 203.25 lb | CAD N/A |
| 69790405302 | Description N/A 1140-CVR SET 2PC-HZ MM | Height N/A 15.130 in | Depth N/A 7.920 in | Width N/A 15.130 in | Outside Diameter N/A 15.130 in384.30 mm | Material N/A Aluminum | Weight N/A 27.20 lb | CAD N/A |
| 69790405303 | Description N/A 1150-CVR SET 2PC-HZ MM | Height N/A 17.840 in | Depth N/A 8.420 in | Width N/A 17.840 in | Outside Diameter N/A 17.840 in453.14 mm | Material N/A Aluminum | Weight N/A 56.00 lb | CAD N/A |
| 69790405304 | Description N/A 1160-CVR SET 2PC-HZ MM | Height N/A 19.740 in | Depth N/A 10.430 in | Width N/A 19.740 in | Outside Diameter N/A 19.740 in501.40 mm | Material N/A Aluminum | Weight N/A 57.00 lb | CAD N/A |
| 69790405305 | Description N/A 1170-CVR SET 2PC-HZ MM | Height N/A 22.300 in | Depth N/A 11.850 in | Width N/A 22.300 in | Outside Diameter N/A 22.300 in566.42 mm | Material N/A Aluminum | Weight N/A 81.00 lb | CAD N/A |
| 69790405306 | Description N/A 1180-CVR SET 2PC-HZ MM | Height N/A 24.800 in | Depth N/A 12.240 in | Width N/A 24.800 in | Outside Diameter N/A 24.800 in629.92 mm | Material N/A Aluminum | Weight N/A 89.75 lb |
CAD
N/A
|