CAD (0)
▾
Grid Coupling Tapered Components - Cover/Grid Assembly, Horizontal Style - Metric
Horizontal Split Cover Grid Couplings
- The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
- The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
- The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
- The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
- "Cover Hardware" includes the fasteners that hold the cover together.
- Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
Part Number |
Description |
Height |
Depth |
Width |
Outside Diameter |
Material |
Weight |
CAD |
|---|---|---|---|---|---|---|---|---|
| 69790405366 | Description N/A 1020-CVR/GRID ASSY-HZ MM | Height N/A 4.000 in | Depth N/A 4.000 in | Width N/A 4.000 in | Outside Diameter N/A 4.000 in101.60 mm | Material N/A Aluminum and Alloy Steel | Weight N/A 1.42 lb |
CAD
N/A
|
| 69790405367 | Description N/A 1030-CVR/GRID ASSY-HZ MM | Height N/A 4.380 in | Depth N/A 4.38 in | Width N/A 4.380 in | Outside Diameter N/A 4.380 in111.25 mm | Material N/A Aluminum and Alloy Steel | Weight N/A 2.15 lb |
CAD
N/A
|
| 69790405368 | Description N/A 1040-CVR/GRID ASSY-HZ MM | Height N/A 4.630 in | Depth N/A 4.630 in | Width N/A 4.630 in | Outside Diameter N/A 4.630 in117.60 mm | Material N/A Aluminum and Alloy Steel | Weight N/A 2.21 lb |
CAD
N/A
|
| 69790405369 | Description N/A 1050-CVR/GRID ASSY-HZ MM | Height N/A 5.440 in | Depth N/A 5.440 in | Width N/A 5.440 in | Outside Diameter N/A 5.440 in138.18 mm | Material N/A Aluminum and Alloy Steel | Weight N/A 2.50 lb |
CAD
N/A
|
| 69790405370 | Description N/A 1060-CVR/GRID ASSY-HZ MM | Height N/A 5.940 in | Depth N/A 5.940 in | Width N/A 5.940 in | Outside Diameter N/A 5.940 in150.88 mm | Material N/A Aluminum and Alloy Steel | Weight N/A 4.17 lb |
CAD
N/A
|
| 69790405371 | Description N/A 1070-CVR/GRID ASSY-HZ MM | Height N/A 6.38 in | Depth N/A 6.380 in | Width N/A 6.380 in | Outside Diameter N/A 6.380 in162.05 mm | Material N/A Aluminum and Alloy Steel | Weight N/A 4.93 lb |
CAD
N/A
|
| 69790405372 | Description N/A 1080-CVR/GRID ASSY-HZ MM | Height N/A 7.630 in | Depth N/A 7.630 in | Width N/A 7.630 in | Outside Diameter N/A 7.630 in193.80 mm | Material N/A Aluminum and Alloy Steel | Weight N/A 10.70 lb |
CAD
N/A
|
| 69790405373 | Description N/A 1090-CVR/GRID ASSY-HZ MM | Height N/A 7.630 in | Depth N/A 7.630 in | Width N/A 7.630 in | Outside Diameter N/A 7.630 in193.80 mm | Material N/A Aluminum and Alloy Steel | Weight N/A 9.92 lb |
CAD
N/A
|
| 69790405374 | Description N/A 1100-CVR/GRID ASSY-HZ MM | Height N/A 9.880 in | Depth N/A 9.88 in | Width N/A 9.880 in | Outside Diameter N/A 9.880 in250.95 mm | Material N/A Aluminum and Alloy Steel | Weight N/A 15.23 lb | CAD N/A |
| 69790405375 | Description N/A 1110-CVR/GRID ASSY-HZ MM | Height N/A 10.630 in | Depth N/A 10.630 in | Width N/A 10.630 in | Outside Diameter N/A 10.630 in270.00 mm | Material N/A Aluminum and Alloy Steel | Weight N/A 18.43 lb |
CAD
N/A
|
| 69790405376 | Description N/A 1120-CVR/GRID ASSY-HZ MM | Height N/A 12.130 in | Depth N/A 12.130 in | Width N/A 12.130 in | Outside Diameter N/A 12.130 in308.10 mm | Material N/A Aluminum and Alloy Steel | Weight N/A 29.46 lb |
CAD
N/A
|
| 69790405377 | Description N/A 1130-CVR/GRID ASSY-HZ MM | Height N/A 13.630 in | Depth N/A 13.630 in | Width N/A 13.630 in | Outside Diameter N/A 13.630 in346.20 mm | Material N/A Aluminum and Alloy Steel | Weight N/A 34.00 lb |
CAD
N/A
|
| 69790405378 | Description N/A 1140-CVR/GRID ASSY-HZ MM | Height N/A 15.130 in | Depth N/A 15.130 in | Width N/A 15.130 in | Outside Diameter N/A 15.130 in384.30 mm | Material N/A Aluminum and Alloy Steel | Weight N/A 39.34 lb |
CAD
N/A
|
| 69790405379 | Description N/A 1150-CVR/GRID ASSY-HZ MM | Height N/A 17.840 in | Depth N/A 17.840 in | Width N/A 17.840 in | Outside Diameter N/A 17.840 in453.14 mm | Material N/A Aluminum and Alloy Steel | Weight N/A 64.75 lb | CAD N/A |
| 69790405380 | Description N/A 1160-CVR/GRID ASSY-HZ MM | Height N/A 19.740 in | Depth N/A 19.740 in | Width N/A 19.740 in | Outside Diameter N/A 19.740 in501.40 mm | Material N/A Aluminum and Alloy Steel | Weight N/A 66.00 lb | CAD N/A |
| 69790405381 | Description N/A 1170-CVR/GRID ASSY-HZ MM | Height N/A 22.300 in | Depth N/A 22.300 in | Width N/A 22.300 in | Outside Diameter N/A 22.300 in566.42 mm | Material N/A Aluminum and Alloy Steel | Weight N/A 93.60 lb | CAD N/A |
| 69790405382 | Description N/A 1180-CVR/GRID ASSY-HZ MM | Height N/A 24.800 in | Depth N/A 24.800 in | Width N/A 24.800 in | Outside Diameter N/A 24.800 in629.92 mm | Material N/A Aluminum and Alloy Steel | Weight N/A 102.40 lb |
CAD
N/A
|