CAD (0)
▾
Aurora Bearing GEGZ…ES Series, Spherical Plain Bearings – Inch – Open and Sealed
Aurora Bearing Inch Spherical Bearings
- Ball – 52100 steel - heat treated - protective coated for corrosion resistance.
- Race – 52100 steel - heat treated - single fracture - protective coated for corrosion resistance.
- Note: The dimensions and tolerances apply before surface treatment and splitting of the outer race. The outer race becomes slightly out of round due to splitting. When the bearing is mounted into a housing, the roundness of the outer race will be restored. The measured value of the bearing outside diameter without mounting is not to be used as the original actual value of the outside diameter.
1 2
Clear
Filter
Type
B - Ball Bore Dia. Max. (in)
D - Race Outside Dia. Max. (in)
Radial Static Limit Load Capacity
Part Number |
Type |
B - Ball Bore Dia. Max. |
D - Race Outside Dia. Max. |
W - Ball Width Max. |
H - Race Width Max. |
a - Misalign. Angle |
Radial Static Limit Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|
| GEGZ020ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 1.2500 in | D - Race Outside Dia. Max. N/A 2.4375 in | W - Ball Width Max. N/A 1.390 in | H - Race Width Max. N/A 1.125 in | a - Misalign. Angle N/A 8 º | Radial Static Limit Load Capacity N/A 84,300 lb |
CAD
N/A
|
| GEGZ020ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 1.2500 in | D - Race Outside Dia. Max. N/A 2.4375 in | W - Ball Width Max. N/A 1.390 in | H - Race Width Max. N/A 1.125 in | a - Misalign. Angle N/A 8 º | Radial Static Limit Load Capacity N/A 84,300 lb |
CAD
N/A
|
| GEGZ024ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 1.5000 in | D - Race Outside Dia. Max. N/A 2.8125 in | W - Ball Width Max. N/A 1.580 in | H - Race Width Max. N/A 1.312 in | a - Misalign. Angle N/A 7 º | Radial Static Limit Load Capacity N/A 114,648 lb |
CAD
N/A
|
| GEGZ024ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 1.5000 in | D - Race Outside Dia. Max. N/A 2.8125 in | W - Ball Width Max. N/A 1.580 in | H - Race Width Max. N/A 1.312 in | a - Misalign. Angle N/A 7 º | Radial Static Limit Load Capacity N/A 114,648 lb |
CAD
N/A
|
| GEGZ028ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 1.7500 in | D - Race Outside Dia. Max. N/A 3.1875 in | W - Ball Width Max. N/A 1.820 in | H - Race Width Max. N/A 1.500 in | a - Misalign. Angle N/A 7 º | Radial Static Limit Load Capacity N/A 150,616 lb |
CAD
N/A
|
| GEGZ028ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 1.7500 in | D - Race Outside Dia. Max. N/A 3.1875 in | W - Ball Width Max. N/A 1.820 in | H - Race Width Max. N/A 1.500 in | a - Misalign. Angle N/A 7 º | Radial Static Limit Load Capacity N/A 150,616 lb |
CAD
N/A
|
| GEGZ032ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 2.0000 in | D - Race Outside Dia. Max. N/A 3.5625 in | W - Ball Width Max. N/A 2.070 in | H - Race Width Max. N/A 1.687 in | a - Misalign. Angle N/A 8 º | Radial Static Limit Load Capacity N/A 191,080 lb |
CAD
N/A
|
| GEGZ032ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 2.0000 in | D - Race Outside Dia. Max. N/A 3.5625 in | W - Ball Width Max. N/A 2.070 in | H - Race Width Max. N/A 1.687 in | a - Misalign. Angle N/A 8 º | Radial Static Limit Load Capacity N/A 191,080 lb |
CAD
N/A
|
| GEGZ036ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 2.2500 in | D - Race Outside Dia. Max. N/A 3.9375 in | W - Ball Width Max. N/A 2.318 in | H - Race Width Max. N/A 1.875 in | a - Misalign. Angle N/A 8 º | Radial Static Limit Load Capacity N/A 238,288 lb |
CAD
N/A
|
| GEGZ036ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 2.2500 in | D - Race Outside Dia. Max. N/A 3.9375 in | W - Ball Width Max. N/A 2.318 in | H - Race Width Max. N/A 1.875 in | a - Misalign. Angle N/A 8 º | Radial Static Limit Load Capacity N/A 238,288 lb |
CAD
N/A
|
| GEGZ040ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 2.5000 in | D - Race Outside Dia. Max. N/A 4.3750 in | W - Ball Width Max. N/A 2.545 in | H - Race Width Max. N/A 2.062 in | a - Misalign. Angle N/A 8 º | Radial Static Limit Load Capacity N/A 281,000 lb |
CAD
N/A
|
| GEGZ040ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 2.5000 in | D - Race Outside Dia. Max. N/A 4.3750 in | W - Ball Width Max. N/A 2.545 in | H - Race Width Max. N/A 2.062 in | a - Misalign. Angle N/A 8 º | Radial Static Limit Load Capacity N/A 281,000 lb |
CAD
N/A
|
| GEGZ044ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 2.7500 in | D - Race Outside Dia. Max. N/A 4.7500 in | W - Ball Width Max. N/A 2.790 in | H - Race Width Max. N/A 2.250 in | a - Misalign. Angle N/A 8 º | Radial Static Limit Load Capacity N/A 337,200 lb |
CAD
N/A
|
| GEGZ044ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 2.7500 in | D - Race Outside Dia. Max. N/A 4.7500 in | W - Ball Width Max. N/A 2.790 in | H - Race Width Max. N/A 2.250 in | a - Misalign. Angle N/A 8 º | Radial Static Limit Load Capacity N/A 337,200 lb |
CAD
N/A
|
| GEGZ048ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 3.0000 in | D - Race Outside Dia. Max. N/A 5.1250 in | W - Ball Width Max. N/A 3.022 in | H - Race Width Max. N/A 2.437 in | a - Misalign. Angle N/A 8 º | Radial Static Limit Load Capacity N/A 395,648 lb |
CAD
N/A
|
| GEGZ048ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 3.0000 in | D - Race Outside Dia. Max. N/A 5.1250 in | W - Ball Width Max. N/A 3.022 in | H - Race Width Max. N/A 2.437 in | a - Misalign. Angle N/A 8 º | Radial Static Limit Load Capacity N/A 395,648 lb |
CAD
N/A
|
| GEGZ052ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 3.2500 in | D - Race Outside Dia. Max. N/A 5.5000 in | W - Ball Width Max. N/A 3.265 in | H - Race Width Max. N/A 2.625 in | a - Misalign. Angle N/A 8 º | Radial Static Limit Load Capacity N/A 458,592 lb |
CAD
N/A
|
| GEGZ052ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 3.2500 in | D - Race Outside Dia. Max. N/A 5.5000 in | W - Ball Width Max. N/A 3.265 in | H - Race Width Max. N/A 2.625 in | a - Misalign. Angle N/A 8 º | Radial Static Limit Load Capacity N/A 458,592 lb |
CAD
N/A
|
| GEGZ056ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 3.5000 in | D - Race Outside Dia. Max. N/A 5.8750 in | W - Ball Width Max. N/A 3.560 in | H - Race Width Max. N/A 2.812 in | a - Misalign. Angle N/A 9 º | Radial Static Limit Load Capacity N/A 530,528 lb |
CAD
N/A
|
| GEGZ056ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 3.5000 in | D - Race Outside Dia. Max. N/A 5.8750 in | W - Ball Width Max. N/A 3.560 in | H - Race Width Max. N/A 2.812 in | a - Misalign. Angle N/A 9 º | Radial Static Limit Load Capacity N/A 530,528 lb |
CAD
N/A
|
| GEGZ060ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 3.7500 in | D - Race Outside Dia. Max. N/A 6.2500 in | W - Ball Width Max. N/A 3.738 in | H - Race Width Max. N/A 3.000 in | a - Misalign. Angle N/A 9 º | Radial Static Limit Load Capacity N/A 595,720 lb |
CAD
N/A
|
| GEGZ060ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 3.7500 in | D - Race Outside Dia. Max. N/A 6.2500 in | W - Ball Width Max. N/A 3.738 in | H - Race Width Max. N/A 3.000 in | a - Misalign. Angle N/A 9 º | Radial Static Limit Load Capacity N/A 595,720 lb |
CAD
N/A
|
| GEGZ064ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 4.0000 in | D - Race Outside Dia. Max. N/A 7.0000 in | W - Ball Width Max. N/A 4.225 in | H - Race Width Max. N/A 3.375 in | a - Misalign. Angle N/A 9 º | Radial Static Limit Load Capacity N/A 764,320 lb |
CAD
N/A
|
| GEGZ064ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 4.0000 in | D - Race Outside Dia. Max. N/A 7.0000 in | W - Ball Width Max. N/A 4.225 in | H - Race Width Max. N/A 3.375 in | a - Misalign. Angle N/A 9 º | Radial Static Limit Load Capacity N/A 764,320 lb |
CAD
N/A
|
| GEGZ072ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 4.5000 in | D - Race Outside Dia. Max. N/A 7.7500 in | W - Ball Width Max. N/A 4.690 in | H - Race Width Max. N/A 3.750 in | a - Misalign. Angle N/A 9 º | Radial Static Limit Load Capacity N/A 932,920 lb |
CAD
N/A
|
1 2