CAD (0)
▾
Aurora Bearing MIB Series Spherical Bearings (PTFE Liners Available)
Aurora Bearing Inch Spherical Bearings
- Ball - Alloy steel - heat treated - hard chrome plated.
- Race - Low carbon steel - inside diameter protective coated for corrosion resistance - oil coated.
- PTFE Liners available upon request. Specify by adding suffix "T". Ex.: MIB-8T. (PTFE lined parts have no lubrication grooves in race. Lubrication holes are manufacturer's option.)
Part Number |
B - Ball Bore |
D - Outside Diameter |
H - Race Width |
W - Ball Width |
Ball Diameter |
a - Misalignment Angle |
Radial Static Limit Load |
CAD |
|---|---|---|---|---|---|---|---|---|
| MIB-2 | B - Ball Bore N/A .1250 in | D - Outside Diameter N/A .4062 in | H - Race Width N/A .187 in | W - Ball Width N/A .250 in | Ball Diameter N/A .312 in | a - Misalignment Angle N/A 17 º | Radial Static Limit Load N/A 2,533 lbs |
CAD
N/A
|
| MIB-2T | B - Ball Bore N/A .1250 in | D - Outside Diameter N/A .4062 in | H - Race Width N/A .187 in | W - Ball Width N/A .250 in | Ball Diameter N/A .312 in | a - Misalignment Angle N/A 17 º | Radial Static Limit Load N/A 2,533 lbs |
CAD
N/A
|
| MIB-3 | B - Ball Bore N/A .1900 in | D - Outside Diameter N/A .5312 in | H - Race Width N/A .250 in | W - Ball Width N/A .312 in | Ball Diameter N/A .437 in | a - Misalignment Angle N/A 10.5 º | Radial Static Limit Load N/A 4,370 lbs |
CAD
N/A
|
| MIB-3T | B - Ball Bore N/A .1900 in | D - Outside Diameter N/A .5312 in | H - Race Width N/A .250 in | W - Ball Width N/A .312 in | Ball Diameter N/A .437 in | a - Misalignment Angle N/A 10.5 º | Radial Static Limit Load N/A 4,370 lbs |
CAD
N/A
|
| MIB-4 | B - Ball Bore N/A .2500 in | D - Outside Diameter N/A .6094 in | H - Race Width N/A .281 in | W - Ball Width N/A .375 in | Ball Diameter N/A .500 in | a - Misalignment Angle N/A 14.5 º | Radial Static Limit Load N/A 5,620 lbs |
CAD
N/A
|
| MIB-4T | B - Ball Bore N/A .2500 in | D - Outside Diameter N/A .6094 in | H - Race Width N/A .281 in | W - Ball Width N/A .375 in | Ball Diameter N/A .500 in | a - Misalignment Angle N/A 14.5 º | Radial Static Limit Load N/A 5,620 lbs |
CAD
N/A
|
| MIB-5 | B - Ball Bore N/A .3125 in | D - Outside Diameter N/A .7500 in | H - Race Width N/A .344 in | W - Ball Width N/A .437 in | Ball Diameter N/A .625 in | a - Misalignment Angle N/A 11 º | Radial Static Limit Load N/A 8,600 lbs |
CAD
N/A
|
| MIB-5T | B - Ball Bore N/A .3125 in | D - Outside Diameter N/A .7500 in | H - Race Width N/A .344 in | W - Ball Width N/A .437 in | Ball Diameter N/A .625 in | a - Misalignment Angle N/A 11 º | Radial Static Limit Load N/A 8,600 lbs |
CAD
N/A
|
| MIB-6 | B - Ball Bore N/A .3750 in | D - Outside Diameter N/A .8437 in | H - Race Width N/A .406 in | W - Ball Width N/A .500 in | Ball Diameter N/A .719 in | a - Misalignment Angle N/A 9.5 º | Radial Static Limit Load N/A 11,677 lbs |
CAD
N/A
|
| MIB-6T | B - Ball Bore N/A .3750 in | D - Outside Diameter N/A .8437 in | H - Race Width N/A .406 in | W - Ball Width N/A .500 in | Ball Diameter N/A .719 in | a - Misalignment Angle N/A 9.5 º | Radial Static Limit Load N/A 11,677 lbs |
CAD
N/A
|
| MIB-7 | B - Ball Bore N/A .4375 in | D - Outside Diameter N/A 1.0000 in | H - Race Width N/A .437 in | W - Ball Width N/A .562 in | Ball Diameter N/A .812 in | a - Misalignment Angle N/A 11 º | Radial Static Limit Load N/A 14,194 lbs |
CAD
N/A
|
| MIB-7T | B - Ball Bore N/A .4375 in | D - Outside Diameter N/A 1.0000 in | H - Race Width N/A .437 in | W - Ball Width N/A .562 in | Ball Diameter N/A .812 in | a - Misalignment Angle N/A 11 º | Radial Static Limit Load N/A 14,194 lbs |
CAD
N/A
|
| MIB-8 | B - Ball Bore N/A .5000 in | D - Outside Diameter N/A 1.0937 in | H - Race Width N/A .500 in | W - Ball Width N/A .625 in | Ball Diameter N/A .937 in | a - Misalignment Angle N/A 9.5 º | Radial Static Limit Load N/A 18,740 lbs |
CAD
N/A
|
| MIB-8T | B - Ball Bore N/A .5000 in | D - Outside Diameter N/A 1.0937 in | H - Race Width N/A .500 in | W - Ball Width N/A .625 in | Ball Diameter N/A .937 in | a - Misalignment Angle N/A 9.5 º | Radial Static Limit Load N/A 18,740 lbs |
CAD
N/A
|
| MIB-10 | B - Ball Bore N/A .6250 in | D - Outside Diameter N/A 1.3125 in | H - Race Width N/A .562 in | W - Ball Width N/A .750 in | Ball Diameter N/A 1.125 in | a - Misalignment Angle N/A 12 º | Radial Static Limit Load N/A 25,290 lbs |
CAD
N/A
|
| MIB-10T | B - Ball Bore N/A .6250 in | D - Outside Diameter N/A 1.3125 in | H - Race Width N/A .562 in | W - Ball Width N/A .750 in | Ball Diameter N/A 1.125 in | a - Misalignment Angle N/A 12 º | Radial Static Limit Load N/A 25,290 lbs |
CAD
N/A
|
| MIB-12 | B - Ball Bore N/A .7500 in | D - Outside Diameter N/A 1.5000 in | H - Race Width N/A .687 in | W - Ball Width N/A .875 in | Ball Diameter N/A 1.312 in | a - Misalignment Angle N/A 10 º | Radial Static Limit Load N/A 32,448 lbs |
CAD
N/A
|
| MIB-12T | B - Ball Bore N/A .7500 in | D - Outside Diameter N/A 1.5000 in | H - Race Width N/A .687 in | W - Ball Width N/A .875 in | Ball Diameter N/A 1.312 in | a - Misalignment Angle N/A 10 º | Radial Static Limit Load N/A 32,448 lbs |
CAD
N/A
|
| MIB-14 | B - Ball Bore N/A .8750 in | D - Outside Diameter N/A 1.6250 in | H - Race Width N/A .750 in | W - Ball Width N/A .875 in | Ball Diameter N/A 1.375 in | a - Misalignment Angle N/A 6 º | Radial Static Limit Load N/A 39,653 lbs |
CAD
N/A
|
| MIB-14T | B - Ball Bore N/A .8750 in | D - Outside Diameter N/A 1.6250 in | H - Race Width N/A .750 in | W - Ball Width N/A .875 in | Ball Diameter N/A 1.375 in | a - Misalignment Angle N/A 6 º | Radial Static Limit Load N/A 39,653 lbs |
CAD
N/A
|
| MIB-16 | B - Ball Bore N/A 1.0000 in | D - Outside Diameter N/A 2.1250 in | H - Race Width N/A 1.000 in | W - Ball Width N/A 1.375 in | Ball Diameter N/A 1.875 in | a - Misalignment Angle N/A 15 º | Radial Static Limit Load N/A 60,000 lbs |
CAD
N/A
|
| MIB-16T | B - Ball Bore N/A 1.0000 in | D - Outside Diameter N/A 2.1250 in | H - Race Width N/A 1.000 in | W - Ball Width N/A 1.375 in | Ball Diameter N/A 1.875 in | a - Misalignment Angle N/A 15 º | Radial Static Limit Load N/A 60,000 lbs |
CAD
N/A
|