CAD (0)
  • Cart is empty
276 - 300 of 810 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Series

Bore (d) (mm)

Bore (d) (in)

O.D. (D) (in)

O.D. (D) (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Seal Type

Part Number

Bore (d)

O.D. (D)

Total Width

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Lubrication Type

O.D. Type

Seal Type

CAD

N/A 1.1875 in N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2500 lbf11100 N N/A 4900 lbf21800 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
N/A 1.1875 in N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2500 lbf11100 N N/A 4800 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
N/A 1.1875 in N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2500 lbf11100 N N/A 4800 lbf21600 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
N/A 1.1875 in N/A 2.441 in62 mm N/A 1.406 in35.72 mm N/A 2280 lbf10000 N N/A 4800 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
N/A 1.1875 in N/A 2.677 in68 mm N/A 1.906 in48.4 mm N/A 2500 lbf11100 N N/A 4800 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
N/A 1.1875 in N/A 2.835 in72 mm N/A 1.969 in50 mm N/A 3560 lbf15800 N N/A 7440 lbf33100 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 1.1875 in N/A 2.835 in72 mm N/A 1.969 in50 mm N/A 3560 lbf15800 N N/A 7440 lbf33100 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A
N/A 1.1875 in N/A 2.835 in72 mm N/A 1.969 in50 mm N/A 3550 lbf15600 N N/A 7500 lbf33500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
N/A 1.1875 in N/A 2.835 in72 mm N/A 1.969 in50 mm N/A 3550 lbf15600 N N/A 7500 lbf33500 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
N/A 1.1875 in N/A 3.15 in80 mm N/A 1.969 in50 mm N/A 3550 lbf15600 N N/A 7550 lbf33500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
N/A 1 1/5 in N/A 2.165 in55 mm N/A 1.03 in26.16 mm N/A 1870 lbf8318 N N/A 3300 lbf14679 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
N/A 1 1/5 in N/A 2.165 in55 mm N/A 1.467 in37.26 mm N/A 1870 lbf8318 N N/A 3300 lbf14679 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
N/A 1.25 in N/A 2.165 in55 mm N/A 1.031 in26.2 mm N/A 1560 lbf6950 N N/A 3350 lbf14600 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
N/A 1.25 in N/A 2.165 in55 mm N/A 1.031 in26.2 mm N/A 1560 lbf6950 N N/A 3350 lbf14600 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
N/A 1.25 in N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 1.25 in N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A
N/A 1.25 in N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 1.25 in N/A 2.441 in62 mm N/A 1.406 in35.7 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A
N/A 1.25 in N/A 2.441 in62 mm N/A 1.406 in35.7 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A
N/A 1.25 in N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 1.25 in N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A
N/A 1.25 in N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 1.25 in N/A 2.441 in62 mm N/A 1.406 in35.7 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A
N/A 1.25 in N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
N/A 1.25 in N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
276 - 300 of 810 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »