CAD (0)
  • Cart is empty
726 - 750 of 810 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Series

Bore (d) (mm)

Bore (d) (in)

O.D. (D) (in)

O.D. (D) (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Seal Type

Part Number

Bore (d)

O.D. (D)

Total Width

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Lubrication Type

O.D. Type

Seal Type

CAD

N/A 2.4375 in N/A 4.331 in110.000 mm N/A 3.063 in77.8 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
N/A 2.4375 in N/A 4.331 in110.000 mm N/A 3.063 in77.8 mm N/A 8000 lbf35600 N N/A 13200 lbf58500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
N/A 2.4375 in N/A 4.331 in110.000 mm N/A 3.063 in77.8 mm N/A 8000 lbf35600 N N/A 13200 lbf58500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
N/A 2.4375 in N/A 4.331 in110.000 mm N/A 3.063 in77.8 mm N/A 8000 lbf35600 N N/A 13200 lbf58500 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
N/A 2.4375 in N/A 4.724 in120.000 mm N/A 3.063 in77.8 mm N/A 8000 lbf35600 N N/A 13200 lbf58500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
N/A 2.4375 in N/A 5.118 in130.000 mm N/A 3.126 in79.4 mm N/A 11700 lbf51800 N N/A 20400 lbf90700 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 2.4375 in N/A 5.118 in130.000 mm N/A 3.126 in79.4 mm N/A 11700 lbf51800 N N/A 20400 lbf90700 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A
N/A 2.4375 in N/A 5.118 in130.000 mm N/A 3.125 in79.38 mm N/A 11700 lbf51480 N N/A 20400 lbf89800 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
N/A 2.4375 in N/A 5.118 in130.000 mm N/A 3.125 in79.38 mm N/A 11700 lbf51480 N N/A 20400 lbf89800 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
N/A 2.4375 in N/A 5.709 in145 mm N/A 3.125 in79.4 mm N/A 11600 lbf51700 N N/A 20400 lbf90000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
N/A 2.5 in N/A 4.724 in120.000 mm N/A 3.375 in85.73 mm N/A 8800 lbf39200 N N/A 14300 lbf63000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
N/A 2.5 in N/A 4.724 in120.000 mm N/A 3.375 in85.73 mm N/A 8800 lbf39200 N N/A 14300 lbf63000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
N/A 2.625 in N/A 4.921 in125 mm N/A 3.372 in85.6 mm N/A 9890 lbf44000 N N/A 15500 lbf69000 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 2 2/3 in N/A 4.921 in125 mm N/A 3.371 in85.62 mm N/A 9890 lbf43992 N N/A 15500 lbf68947 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
N/A 2.6875 in N/A 4.921 in125 mm N/A 3.372 in85.6 mm N/A 9890 lbf44000 N N/A 15500 lbf69000 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 2.6875 in N/A 4.921 in125 mm N/A 3.375 in85.73 mm N/A 9650 lbf43000 N N/A 15600 lbf69500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
N/A 2.6875 in N/A 4.921 in125 mm N/A 3.375 in85.73 mm N/A 9650 lbf43000 N N/A 15600 lbf69500 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
N/A 2.6875 in N/A 5.512 in140.000 mm N/A 3.375 in85.73 mm N/A 9650 lbf43000 N N/A 15600 lbf69500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
N/A 2.6875 in N/A 5.906 in150 mm N/A 3.5 in88.9 mm N/A 15300 lbf68000 N N/A 26000 lbf115500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 2.6875 in N/A 5.906 in150 mm N/A 3.5 in88.9 mm N/A 15300 lbf68000 N N/A 26000 lbf115500 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A
N/A 2.6875 in N/A 5.906 in150 mm N/A 3.625 in92.08 mm N/A 15000 lbf66800 N N/A 26000 lbf116000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
N/A 2.6875 in N/A 5.906 in150 mm N/A 3.625 in92.08 mm N/A 15000 lbf66800 N N/A 26000 lbf116000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
N/A 2.6875 in N/A 6.496 in165.000 mm N/A 3.625 in92.1 mm N/A 15000 lbf66800 N N/A 26000 lbf116000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
N/A 2.75 in N/A 5.118 in130.000 mm N/A 3.626 in92.1 mm N/A 10100 lbf44800 N N/A 15500 lbf68900 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 70 mm N/A 4.921 in125 mm N/A 3.372 in85.6 mm N/A 9890 lbf44000 N N/A 15500 lbf69000 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
726 - 750 of 810 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »