CAD (0)
  • Cart is empty
76 - 100 of 810 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Series

Bore (d) (mm)

Bore (d) (in)

O.D. (D) (in)

O.D. (D) (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Seal Type

Part Number

Bore (d)

O.D. (D)

Total Width

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Lubrication Type

O.D. Type

Seal Type

CAD

N/A 3/4 in N/A 1.654 in42 mm N/A 0.969 in24.6 mm N/A 1000 lbf4400 N N/A 2320 lbf10400 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
N/A 3/4 in N/A 1.654 in42 mm N/A 0.969 in24.6 mm N/A 1000 lbf4400 N N/A 2320 lbf10400 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
N/A 3/4 in N/A 1.850 in47 mm N/A 1.72 in43.7 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 3/4 in N/A 1.850 in47 mm N/A 1.72 in43.7 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A
N/A 3/4 in N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A
N/A 3/4 in N/A 1.850 in47 mm N/A 1.72 in43.7 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
N/A 3/4 in N/A 1.850 in47 mm N/A 1.72 in43.7 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
N/A 3/4 in N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A
N/A 3/4 in N/A 1.850 in47 mm N/A 1.72 in43.7 mm N/A 1480 lbf6500 N N/A 3190 lbf14200 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 3/4 in N/A 1.850 in47 mm N/A 1.72 in43.7 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Non-Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A
N/A 3/4 in N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A
N/A 3/4 in N/A 1.850 in47 mm N/A 1.72 in43.7 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
N/A 3/4 in N/A 1.850 in47 mm N/A 1.72 in43.7 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
N/A 3/4 in N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A
N/A 3/4 in N/A 1.850 in47 mm N/A 1.72 in43.7 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
N/A 3/4 in N/A 1.850 in47 mm N/A 1.72 in43.7 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
N/A 3/4 in N/A 1.850 in47 mm N/A 1.719 in43.7 mm N/A 1400 lbf6200 N N/A 3200 lbf14300 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
N/A 3/4 in N/A 1.850 in47 mm N/A 1.719 in43.66 mm N/A 1400 lbf6200 N N/A 3200 lbf14300 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
N/A 3/4 in N/A 1.850 in47 mm N/A 1.719 in43.66 mm N/A 1400 lbf6200 N N/A 3200 lbf14300 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
N/A 3/4 in N/A 1.850 in47 mm N/A 1.219 in30.96 mm N/A 1400 lbf6200 N N/A 3200 lbf14300 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
N/A 3/4 in N/A 2.047 in52 mm N/A 1.844 in46.83 mm N/A 1760 lbf7800 N N/A 4000 lbf17600 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
N/A 3/4 in N/A 2.047 in52 mm N/A 1.844 in46.83 mm N/A 1760 lbf7800 N N/A 4000 lbf17600 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
N/A 20 mm N/A 1.850 in47 mm N/A 1.72 in43.7 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 20 mm N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A
N/A 20 mm N/A 1.850 in47 mm N/A 1.72 in43.7 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
76 - 100 of 810 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »