CAD (0)
  • Cart is empty
126 - 150 of 260 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

Bore (d) (mm)

Bore (d) (in)

O.D. (D) (in)

O.D. (D) (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Part Number

Bore (d)

O.D. (D)

Total Width

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Lubrication Type

O.D. Type

Seal Type

CAD

N/A 1 1/5 in N/A 2.441 in62 mm N/A 1.235 in31.37 mm N/A 350 lbf1556 N N/A N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 1.25 in N/A 2.441 in62 mm N/A 1.539 in39.1 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 1.25 in N/A 2.441 in62 mm N/A 1.28 in32.5 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
N/A 1.25 in N/A 2.441 in62 mm N/A 1.28 in32.5 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
N/A 1.25 in N/A 2.441 in62 mm N/A 1.28 in32.5 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
N/A 1.25 in N/A 2.441 in62 mm N/A 1.28 in32.5 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
N/A 1.25 in N/A 2.441 in62 mm N/A 1.235 in31.37 mm N/A 350 lbf1556 N N/A N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 1.25 in N/A 2.834 in72 mm N/A 1.781 in45.42 mm N/A 3440 lbf15273.6 N N/A 6400 lbf28416 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
N/A 1.25 in N/A 2.835 in72 mm N/A 1.788 in45.41 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 1.25 in N/A 2.835 in72 mm N/A 1.437 in36.5 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
N/A 1.25 in N/A 2.835 in72 mm N/A 1.437 in36.5 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
N/A 1.25 in N/A 2.835 in72 mm N/A 1.437 in36.5 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
N/A 1.25 in N/A 2.835 in72 mm N/A 1.437 in36.5 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
N/A 1.25 in N/A 2.835 in72 mm N/A 1.444 in36.68 mm N/A 475 lbf2112 N N/A N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 1.3125 in N/A 2.835 in72 mm N/A 1.788 in45.41 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 1.375 in N/A 2.834 in72 mm N/A 1.781 in45.42 mm N/A 3440 lbf15273.6 N N/A 6400 lbf28416 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
N/A 1.375 in N/A 2.835 in72 mm N/A 1.788 in45.41 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 1.375 in N/A 2.835 in72 mm N/A 1.437 in36.5 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
N/A 1.375 in N/A 2.835 in72 mm N/A 1.437 in36.5 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
N/A 1.375 in N/A 2.835 in72 mm N/A 1.437 in36.5 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
N/A 1.375 in N/A 2.835 in72 mm N/A 1.437 in36.5 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
N/A 35 mm N/A 2.835 in72 mm N/A 1.788 in45.41 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 35 mm N/A 2.835 in72 mm N/A 1.437 in36.5 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
N/A 35 mm N/A 2.835 in72 mm N/A 1.437 in36.5 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
N/A 35 mm N/A 2.835 in72 mm N/A 1.437 in36.5 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
126 - 150 of 260 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »