CAD (0)
▾
Aurora Bearing KW-M & KG-M Series Female Rod Ends - Metric - Wear Resistant - Precision
Aurora Bearing Metric Rod Ends
- Body - Low carbon steel - protective coated for corrosion resistance.
- Ball - Alloy steel - heat treated - hard chrome plated.
- Race - Alloy steel - heat treated - protective coated for corrosion resistance.
- Left-hand threaded units have an identification groove near end of shank.
- Groove near middle of shank identifies metric thread.
- Grease Fittings available for sizes -M5 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: KW-M5Z = Zerk Type Fitting KW-M5F = Flush Type Fitting.
- Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [mm] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| KG-M18 | Thread Type N/A Left Hand | B - Ball Bore N/A 18.000 mm | W - Ball Width N/A 23.00 mm | H - Head Width N/A 16.25 mm | A - Base to Center N/A 71.00 mm | D - Head Diameter N/A 42.00 mm | C - Thread Depth [mm] N/A 36.00 mm | Thread Size N/A M18 x 1.5 | Ultimate Radial Static Load Capacity N/A 41,303 N |
CAD
N/A
|
| KW-M18F | Thread Type N/A Right Hand | B - Ball Bore N/A 18.000 mm | W - Ball Width N/A 23.00 mm | H - Head Width N/A 16.25 mm | A - Base to Center N/A 71.00 mm | D - Head Diameter N/A 42.00 mm | C - Thread Depth [mm] N/A 36.00 mm | Thread Size N/A M18 x 1.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| KG-M18F | Thread Type N/A Left Hand | B - Ball Bore N/A 18.000 mm | W - Ball Width N/A 23.00 mm | H - Head Width N/A 16.25 mm | A - Base to Center N/A 71.00 mm | D - Head Diameter N/A 42.00 mm | C - Thread Depth [mm] N/A 36.00 mm | Thread Size N/A M18 x 1.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| KW-M18Z | Thread Type N/A Right Hand | B - Ball Bore N/A 18.000 mm | W - Ball Width N/A 23.00 mm | H - Head Width N/A 16.25 mm | A - Base to Center N/A 71.00 mm | D - Head Diameter N/A 42.00 mm | C - Thread Depth [mm] N/A 36.00 mm | Thread Size N/A M18 x 1.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| KG-M18Z | Thread Type N/A Left Hand | B - Ball Bore N/A 18.000 mm | W - Ball Width N/A 23.00 mm | H - Head Width N/A 16.25 mm | A - Base to Center N/A 71.00 mm | D - Head Diameter N/A 42.00 mm | C - Thread Depth [mm] N/A 36.00 mm | Thread Size N/A M18 x 1.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| KWF-M20 | Thread Type N/A Right Hand | B - Ball Bore N/A 20.000 mm | W - Ball Width N/A 25.00 mm | H - Head Width N/A 18.00 mm | A - Base to Center N/A 77.00 mm | D - Head Diameter N/A 46.00 mm | C - Thread Depth [mm] N/A 40.00 mm | Thread Size N/A M20 x 1.5 | Ultimate Radial Static Load Capacity N/A 50,952 N |
CAD
N/A
|
| KGF-M20 | Thread Type N/A Left Hand | B - Ball Bore N/A 20.000 mm | W - Ball Width N/A 25.00 mm | H - Head Width N/A 18.00 mm | A - Base to Center N/A 77.00 mm | D - Head Diameter N/A 46.00 mm | C - Thread Depth [mm] N/A 40.00 mm | Thread Size N/A M20 x 1.5 | Ultimate Radial Static Load Capacity N/A 50,952 N |
CAD
N/A
|
| KWF-M20F | Thread Type N/A Right Hand | B - Ball Bore N/A 20.000 mm | W - Ball Width N/A 25.00 mm | H - Head Width N/A 18.00 mm | A - Base to Center N/A 77.00 mm | D - Head Diameter N/A 46.00 mm | C - Thread Depth [mm] N/A 40.00 mm | Thread Size N/A M20 x 1.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| KGF-M20F | Thread Type N/A Left Hand | B - Ball Bore N/A 20.000 mm | W - Ball Width N/A 25.00 mm | H - Head Width N/A 18.00 mm | A - Base to Center N/A 77.00 mm | D - Head Diameter N/A 46.00 mm | C - Thread Depth [mm] N/A 40.00 mm | Thread Size N/A M20 x 1.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| KWF-M20Z | Thread Type N/A Right Hand | B - Ball Bore N/A 20.000 mm | W - Ball Width N/A 25.00 mm | H - Head Width N/A 18.00 mm | A - Base to Center N/A 77.00 mm | D - Head Diameter N/A 46.00 mm | C - Thread Depth [mm] N/A 40.00 mm | Thread Size N/A M20 x 1.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| KGF-M20Z | Thread Type N/A Left Hand | B - Ball Bore N/A 20.000 mm | W - Ball Width N/A 25.00 mm | H - Head Width N/A 18.00 mm | A - Base to Center N/A 77.00 mm | D - Head Diameter N/A 46.00 mm | C - Thread Depth [mm] N/A 40.00 mm | Thread Size N/A M20 x 1.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| KW-M20 | Thread Type N/A Right Hand | B - Ball Bore N/A 20.000 mm | W - Ball Width N/A 25.00 mm | H - Head Width N/A 18.00 mm | A - Base to Center N/A 77.00 mm | D - Head Diameter N/A 46.00 mm | C - Thread Depth [mm] N/A 40.00 mm | Thread Size N/A M20 x 2.5 | Ultimate Radial Static Load Capacity N/A 50,952 N |
CAD
N/A
|
| KG-M20 | Thread Type N/A Left Hand | B - Ball Bore N/A 20.000 mm | W - Ball Width N/A 25.00 mm | H - Head Width N/A 18.00 mm | A - Base to Center N/A 77.00 mm | D - Head Diameter N/A 46.00 mm | C - Thread Depth [mm] N/A 40.00 mm | Thread Size N/A M20 x 2.5 | Ultimate Radial Static Load Capacity N/A 50,952 N |
CAD
N/A
|
| KW-M20F | Thread Type N/A Right Hand | B - Ball Bore N/A 20.000 mm | W - Ball Width N/A 25.00 mm | H - Head Width N/A 18.00 mm | A - Base to Center N/A 77.00 mm | D - Head Diameter N/A 46.00 mm | C - Thread Depth [mm] N/A 40.00 mm | Thread Size N/A M20 x 2.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| KG-M20F | Thread Type N/A Left Hand | B - Ball Bore N/A 20.000 mm | W - Ball Width N/A 25.00 mm | H - Head Width N/A 18.00 mm | A - Base to Center N/A 77.00 mm | D - Head Diameter N/A 46.00 mm | C - Thread Depth [mm] N/A 40.00 mm | Thread Size N/A M20 x 2.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| KW-M20Z | Thread Type N/A Right Hand | B - Ball Bore N/A 20.000 mm | W - Ball Width N/A 25.00 mm | H - Head Width N/A 18.00 mm | A - Base to Center N/A 77.00 mm | D - Head Diameter N/A 46.00 mm | C - Thread Depth [mm] N/A 40.00 mm | Thread Size N/A M20 x 2.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| KG-M20Z | Thread Type N/A Left Hand | B - Ball Bore N/A 20.000 mm | W - Ball Width N/A 25.00 mm | H - Head Width N/A 18.00 mm | A - Base to Center N/A 77.00 mm | D - Head Diameter N/A 46.00 mm | C - Thread Depth [mm] N/A 40.00 mm | Thread Size N/A M20 x 2.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| KW-M22 | Thread Type N/A Right Hand | B - Ball Bore N/A 22.000 mm | W - Ball Width N/A 28.00 mm | H - Head Width N/A 19.50 mm | A - Base to Center N/A 86.00 mm | D - Head Diameter N/A 50.00 mm | C - Thread Depth [mm] N/A 43.00 mm | Thread Size N/A M22 x 1.5 | Ultimate Radial Static Load Capacity N/A 56,238 N |
CAD
N/A
|
| KG-M22 | Thread Type N/A Left Hand | B - Ball Bore N/A 22.000 mm | W - Ball Width N/A 28.00 mm | H - Head Width N/A 19.50 mm | A - Base to Center N/A 86.00 mm | D - Head Diameter N/A 50.00 mm | C - Thread Depth [mm] N/A 43.00 mm | Thread Size N/A M22 x 1.5 | Ultimate Radial Static Load Capacity N/A 56,238 N |
CAD
N/A
|
| KW-M22F | Thread Type N/A Right Hand | B - Ball Bore N/A 22.000 mm | W - Ball Width N/A 28.00 mm | H - Head Width N/A 19.50 mm | A - Base to Center N/A 86.00 mm | D - Head Diameter N/A 50.00 mm | C - Thread Depth [mm] N/A 43.00 mm | Thread Size N/A M22 x 1.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| KG-M22F | Thread Type N/A Left Hand | B - Ball Bore N/A 22.000 mm | W - Ball Width N/A 28.00 mm | H - Head Width N/A 19.50 mm | A - Base to Center N/A 86.00 mm | D - Head Diameter N/A 50.00 mm | C - Thread Depth [mm] N/A 43.00 mm | Thread Size N/A M22 x 1.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| KW-M22Z | Thread Type N/A Right Hand | B - Ball Bore N/A 22.000 mm | W - Ball Width N/A 28.00 mm | H - Head Width N/A 19.50 mm | A - Base to Center N/A 86.00 mm | D - Head Diameter N/A 50.00 mm | C - Thread Depth [mm] N/A 43.00 mm | Thread Size N/A M22 x 1.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| KG-M22Z | Thread Type N/A Left Hand | B - Ball Bore N/A 22.000 mm | W - Ball Width N/A 28.00 mm | H - Head Width N/A 19.50 mm | A - Base to Center N/A 86.00 mm | D - Head Diameter N/A 50.00 mm | C - Thread Depth [mm] N/A 43.00 mm | Thread Size N/A M22 x 1.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| KW-M25 | Thread Type N/A Right Hand | B - Ball Bore N/A 25.000 mm | W - Ball Width N/A 31.00 mm | H - Head Width N/A 22.00 mm | A - Base to Center N/A 95.00 mm | D - Head Diameter N/A 60.00 mm | C - Thread Depth [mm] N/A 48.00 mm | Thread Size N/A M24 x 2.0 | Ultimate Radial Static Load Capacity N/A 104,435 N |
CAD
N/A
|
| KG-M25 | Thread Type N/A Left Hand | B - Ball Bore N/A 25.000 mm | W - Ball Width N/A 31.00 mm | H - Head Width N/A 22.00 mm | A - Base to Center N/A 95.00 mm | D - Head Diameter N/A 60.00 mm | C - Thread Depth [mm] N/A 48.00 mm | Thread Size N/A M24 x 2.0 | Ultimate Radial Static Load Capacity N/A 104,435 N |
CAD
N/A
|