CAD (0)
▾
Aurora Bearing KM-M & KB-M Series Male Rod Ends - Metric - Wear Resistant - Precision
Aurora Bearing Metric Rod Ends
- Body - Low carbon steel - protective coated for corrosion resistance.
- Ball - Alloy steel, heat treated - hard chrome plated.
- Race - Alloy steel - heat treated - protective coated for corrosion resistance.
- Grease Fittings available for sizes -M5 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: KM-M5Z = Zerk Type Fitting KM-M5F = Flush Type Fitting.
- Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
- Indentation on bottom of shank identifies metric thread.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| KMF-M14 | Thread Type N/A Right Hand | B - Ball Bore N/A 14.000 mm | W - Ball Width N/A 19.00 mm | H - Head Width N/A 13.50 mm | A - Base to Center N/A 60.00 mm | D - Head Diameter N/A 34.75 mm | C - Thread Length N/A 36.00 mm | Thread Size N/A M14 x 1.5 | Ultimate Radial Static Load Capacity N/A 29,840 N |
CAD
N/A
|
| KBF-M14 | Thread Type N/A Left Hand | B - Ball Bore N/A 14.000 mm | W - Ball Width N/A 19.00 mm | H - Head Width N/A 13.50 mm | A - Base to Center N/A 60.00 mm | D - Head Diameter N/A 34.75 mm | C - Thread Length N/A 36.00 mm | Thread Size N/A M14 x 1.5 | Ultimate Radial Static Load Capacity N/A 29,840 N |
CAD
N/A
|
| KMF-M14F | Thread Type N/A Right Hand | B - Ball Bore N/A 14.000 mm | W - Ball Width N/A 19.00 mm | H - Head Width N/A 13.50 mm | A - Base to Center N/A 60.00 mm | D - Head Diameter N/A 34.75 mm | C - Thread Length N/A 36.00 mm | Thread Size N/A M14 x 1.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| KBF-M14F | Thread Type N/A Left Hand | B - Ball Bore N/A 14.000 mm | W - Ball Width N/A 19.00 mm | H - Head Width N/A 13.50 mm | A - Base to Center N/A 60.00 mm | D - Head Diameter N/A 34.75 mm | C - Thread Length N/A 36.00 mm | Thread Size N/A M14 x 1.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| KMF-M14Z | Thread Type N/A Right Hand | B - Ball Bore N/A 14.000 mm | W - Ball Width N/A 19.00 mm | H - Head Width N/A 13.50 mm | A - Base to Center N/A 60.00 mm | D - Head Diameter N/A 34.75 mm | C - Thread Length N/A 36.00 mm | Thread Size N/A M14 x 1.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| KBF-M14Z | Thread Type N/A Left Hand | B - Ball Bore N/A 14.000 mm | W - Ball Width N/A 19.00 mm | H - Head Width N/A 13.50 mm | A - Base to Center N/A 60.00 mm | D - Head Diameter N/A 34.75 mm | C - Thread Length N/A 36.00 mm | Thread Size N/A M14 x 1.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| KM-M14 | Thread Type N/A Right Hand | B - Ball Bore N/A 14.000 mm | W - Ball Width N/A 19.00 mm | H - Head Width N/A 13.50 mm | A - Base to Center N/A 60.00 mm | D - Head Diameter N/A 34.75 mm | C - Thread Length N/A 36.00 mm | Thread Size N/A M14 x 2.0 | Ultimate Radial Static Load Capacity N/A 29,840 N |
CAD
N/A
|
| KB-M14 | Thread Type N/A Left Hand | B - Ball Bore N/A 14.000 mm | W - Ball Width N/A 19.00 mm | H - Head Width N/A 13.50 mm | A - Base to Center N/A 60.00 mm | D - Head Diameter N/A 34.75 mm | C - Thread Length N/A 36.00 mm | Thread Size N/A M14 x 2.0 | Ultimate Radial Static Load Capacity N/A 29,840 N |
CAD
N/A
|
| KM-M14F | Thread Type N/A Right Hand | B - Ball Bore N/A 14.000 mm | W - Ball Width N/A 19.00 mm | H - Head Width N/A 13.50 mm | A - Base to Center N/A 60.00 mm | D - Head Diameter N/A 34.75 mm | C - Thread Length N/A 36.00 mm | Thread Size N/A M14 x 2.0 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| KB-M14F | Thread Type N/A Left Hand | B - Ball Bore N/A 14.000 mm | W - Ball Width N/A 19.00 mm | H - Head Width N/A 13.50 mm | A - Base to Center N/A 60.00 mm | D - Head Diameter N/A 34.75 mm | C - Thread Length N/A 36.00 mm | Thread Size N/A M14 x 2.0 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| KM-M14Z | Thread Type N/A Right Hand | B - Ball Bore N/A 14.000 mm | W - Ball Width N/A 19.00 mm | H - Head Width N/A 13.50 mm | A - Base to Center N/A 60.00 mm | D - Head Diameter N/A 34.75 mm | C - Thread Length N/A 36.00 mm | Thread Size N/A M14 x 2.0 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| KB-M14Z | Thread Type N/A Left Hand | B - Ball Bore N/A 14.000 mm | W - Ball Width N/A 19.00 mm | H - Head Width N/A 13.50 mm | A - Base to Center N/A 60.00 mm | D - Head Diameter N/A 34.75 mm | C - Thread Length N/A 36.00 mm | Thread Size N/A M14 x 2.0 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| KMF-M16 | Thread Type N/A Right Hand | B - Ball Bore N/A 16.000 mm | W - Ball Width N/A 21.00 mm | H - Head Width N/A 14.25 mm | A - Base to Center N/A 66.00 mm | D - Head Diameter N/A 38.00 mm | C - Thread Length N/A 40.00 mm | Thread Size N/A M16 x 1.5 | Ultimate Radial Static Load Capacity N/A 32,223 N |
CAD
N/A
|
| KBF-M16 | Thread Type N/A Left Hand | B - Ball Bore N/A 16.000 mm | W - Ball Width N/A 21.00 mm | H - Head Width N/A 14.25 mm | A - Base to Center N/A 66.00 mm | D - Head Diameter N/A 38.00 mm | C - Thread Length N/A 40.00 mm | Thread Size N/A M16 x 1.5 | Ultimate Radial Static Load Capacity N/A 32,223 N |
CAD
N/A
|
| KMF-M16F | Thread Type N/A Right Hand | B - Ball Bore N/A 16.000 mm | W - Ball Width N/A 21.00 mm | H - Head Width N/A 14.25 mm | A - Base to Center N/A 66.00 mm | D - Head Diameter N/A 38.00 mm | C - Thread Length N/A 40.00 mm | Thread Size N/A M16 x 1.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| KBF-M16F | Thread Type N/A Left Hand | B - Ball Bore N/A 16.000 mm | W - Ball Width N/A 21.00 mm | H - Head Width N/A 14.25 mm | A - Base to Center N/A 66.00 mm | D - Head Diameter N/A 38.00 mm | C - Thread Length N/A 40.00 mm | Thread Size N/A M16 x 1.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| KMF-M16Z | Thread Type N/A Right Hand | B - Ball Bore N/A 16.000 mm | W - Ball Width N/A 21.00 mm | H - Head Width N/A 14.25 mm | A - Base to Center N/A 66.00 mm | D - Head Diameter N/A 38.00 mm | C - Thread Length N/A 40.00 mm | Thread Size N/A M16 x 1.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| KBF-M16Z | Thread Type N/A Left Hand | B - Ball Bore N/A 16.000 mm | W - Ball Width N/A 21.00 mm | H - Head Width N/A 14.25 mm | A - Base to Center N/A 66.00 mm | D - Head Diameter N/A 38.00 mm | C - Thread Length N/A 40.00 mm | Thread Size N/A M16 x 1.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| KM-M16 | Thread Type N/A Right Hand | B - Ball Bore N/A 16.000 mm | W - Ball Width N/A 21.00 mm | H - Head Width N/A 14.25 mm | A - Base to Center N/A 66.00 mm | D - Head Diameter N/A 38.00 mm | C - Thread Length N/A 40.00 mm | Thread Size N/A M16 x 2.0 | Ultimate Radial Static Load Capacity N/A 32,223 N |
CAD
N/A
|
| KB-M16 | Thread Type N/A Left Hand | B - Ball Bore N/A 16.000 mm | W - Ball Width N/A 21.00 mm | H - Head Width N/A 14.25 mm | A - Base to Center N/A 66.00 mm | D - Head Diameter N/A 38.00 mm | C - Thread Length N/A 40.00 mm | Thread Size N/A M16 x 2.0 | Ultimate Radial Static Load Capacity N/A 32,223 N |
CAD
N/A
|
| KM-M16F | Thread Type N/A Right Hand | B - Ball Bore N/A 16.000 mm | W - Ball Width N/A 21.00 mm | H - Head Width N/A 14.25 mm | A - Base to Center N/A 66.00 mm | D - Head Diameter N/A 38.00 mm | C - Thread Length N/A 40.00 mm | Thread Size N/A M16 x 2.0 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| KB-M16F | Thread Type N/A Left Hand | B - Ball Bore N/A 16.000 mm | W - Ball Width N/A 21.00 mm | H - Head Width N/A 14.25 mm | A - Base to Center N/A 66.00 mm | D - Head Diameter N/A 38.00 mm | C - Thread Length N/A 40.00 mm | Thread Size N/A M16 x 2.0 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| KM-M16Z | Thread Type N/A Right Hand | B - Ball Bore N/A 16.000 mm | W - Ball Width N/A 21.00 mm | H - Head Width N/A 14.25 mm | A - Base to Center N/A 66.00 mm | D - Head Diameter N/A 38.00 mm | C - Thread Length N/A 40.00 mm | Thread Size N/A M16 x 2.0 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| KB-M16Z | Thread Type N/A Left Hand | B - Ball Bore N/A 16.000 mm | W - Ball Width N/A 21.00 mm | H - Head Width N/A 14.25 mm | A - Base to Center N/A 66.00 mm | D - Head Diameter N/A 38.00 mm | C - Thread Length N/A 40.00 mm | Thread Size N/A M16 x 2.0 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| KM-M18 | Thread Type N/A Right Hand | B - Ball Bore N/A 18.000 mm | W - Ball Width N/A 23.00 mm | H - Head Width N/A 16.25 mm | A - Base to Center N/A 72.00 mm | D - Head Diameter N/A 42.00 mm | C - Thread Length N/A 44.00 mm | Thread Size N/A M18 x 1.5 | Ultimate Radial Static Load Capacity N/A 41,303 N |
CAD
N/A
|