CAD (0)
▾
Aurora Bearing KM-M & KB-M Series Male Rod Ends - Metric - Wear Resistant - Precision
Aurora Bearing Metric Rod Ends
- Body - Low carbon steel - protective coated for corrosion resistance.
- Ball - Alloy steel, heat treated - hard chrome plated.
- Race - Alloy steel - heat treated - protective coated for corrosion resistance.
- Grease Fittings available for sizes -M5 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: KM-M5Z = Zerk Type Fitting KM-M5F = Flush Type Fitting.
- Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
- Indentation on bottom of shank identifies metric thread.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| KM-M25F | Thread Type N/A Right Hand | B - Ball Bore N/A 25.000 mm | W - Ball Width N/A 31.00 mm | H - Head Width N/A 22.00 mm | A - Base to Center N/A 95.00 mm | D - Head Diameter N/A 60.00 mm | C - Thread Length N/A 57.00 mm | Thread Size N/A M24 x 2.0 | Ultimate Radial Static Load Capacity N/A 104,435 N |
CAD
N/A
|
| KB-M25F | Thread Type N/A Left Hand | B - Ball Bore N/A 25.000 mm | W - Ball Width N/A 31.00 mm | H - Head Width N/A 22.00 mm | A - Base to Center N/A 95.00 mm | D - Head Diameter N/A 60.00 mm | C - Thread Length N/A 57.00 mm | Thread Size N/A M24 x 2.0 | Ultimate Radial Static Load Capacity N/A 104,435 N |
CAD
N/A
|
| KM-M25Z | Thread Type N/A Right Hand | B - Ball Bore N/A 25.000 mm | W - Ball Width N/A 31.00 mm | H - Head Width N/A 22.00 mm | A - Base to Center N/A 95.00 mm | D - Head Diameter N/A 60.00 mm | C - Thread Length N/A 57.00 mm | Thread Size N/A M24 x 2.0 | Ultimate Radial Static Load Capacity N/A 104,435 N |
CAD
N/A
|
| KB-M25Z | Thread Type N/A Left Hand | B - Ball Bore N/A 25.000 mm | W - Ball Width N/A 31.00 mm | H - Head Width N/A 22.00 mm | A - Base to Center N/A 95.00 mm | D - Head Diameter N/A 60.00 mm | C - Thread Length N/A 57.00 mm | Thread Size N/A M24 x 2.0 | Ultimate Radial Static Load Capacity N/A 104,435 N |
CAD
N/A
|
| KM-M30 | Thread Type N/A Right Hand | B - Ball Bore N/A 30.000 mm | W - Ball Width N/A 37.00 mm | H - Head Width N/A 25.40 mm | A - Base to Center N/A 104.78 mm | D - Head Diameter N/A 69.85 mm | C - Thread Length N/A 60.00 mm | Thread Size N/A M30 x 2.0 | Ultimate Radial Static Load Capacity N/A 147,238 N |
CAD
N/A
|
| KB-M30 | Thread Type N/A Left Hand | B - Ball Bore N/A 30.000 mm | W - Ball Width N/A 37.00 mm | H - Head Width N/A 25.40 mm | A - Base to Center N/A 104.78 mm | D - Head Diameter N/A 69.85 mm | C - Thread Length N/A 60.00 mm | Thread Size N/A M30 x 2.0 | Ultimate Radial Static Load Capacity N/A 147,238 N |
CAD
N/A
|
| KM-M30F | Thread Type N/A Right Hand | B - Ball Bore N/A 30.000 mm | W - Ball Width N/A 37.00 mm | H - Head Width N/A 25.40 mm | A - Base to Center N/A 104.75 mm | D - Head Diameter N/A 70.00 mm | C - Thread Length N/A 60.00 mm | Thread Size N/A M30 x 2.0 | Ultimate Radial Static Load Capacity N/A 147,238 N |
CAD
N/A
|
| KB-M30F | Thread Type N/A Left Hand | B - Ball Bore N/A 30.000 mm | W - Ball Width N/A 37.00 mm | H - Head Width N/A 25.40 mm | A - Base to Center N/A 104.78 mm | D - Head Diameter N/A 69.85 mm | C - Thread Length N/A 60.00 mm | Thread Size N/A M30 x 2.0 | Ultimate Radial Static Load Capacity N/A 147,238 N |
CAD
N/A
|
| KM-M30Z | Thread Type N/A Right Hand | B - Ball Bore N/A 30.000 mm | W - Ball Width N/A 37.00 mm | H - Head Width N/A 25.40 mm | A - Base to Center N/A 104.78 mm | D - Head Diameter N/A 69.85 mm | C - Thread Length N/A 60.00 mm | Thread Size N/A M30 x 2.0 | Ultimate Radial Static Load Capacity N/A 147,238 N |
CAD
N/A
|
| KB-M30Z | Thread Type N/A Left Hand | B - Ball Bore N/A 30.000 mm | W - Ball Width N/A 37.00 mm | H - Head Width N/A 25.40 mm | A - Base to Center N/A 104.78 mm | D - Head Diameter N/A 69.85 mm | C - Thread Length N/A 60.00 mm | Thread Size N/A M30 x 2.0 | Ultimate Radial Static Load Capacity N/A 147,238 N |
CAD
N/A
|