CAD (0)
▾
Aurora Bearing MW-M & MG-M Series Female Rod Ends - Metric - General Purpose - Precision
Aurora Bearing Metric Rod Ends
- Body - Low carbon steel - protective coated for corrosion resistance.
- Ball - Alloy steel - heat treated - hard chrome plated.
- Race - Low carbon steel - protective coated for corrosion resistance.
- Left-hand threaded units have an identification groove near end of shank.
- Groove near middle of shank identifies metric thread.
- Grease Fittings available for sizes -M5 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: MW-M5Z = Zerk Type Fitting MW-M5F = Flush Type Fitting.
- Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
- PTFE Liners available upon request. Specify by adding suffix "T". Ex.: MW-M5T.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [mm] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| MG-M8Z | Thread Type N/A Left Hand | B - Ball Bore N/A 8.000 mm | W - Ball Width N/A 12.00 mm | H - Head Width N/A 8.75 mm | A - Base to Center N/A 36.00 mm | D - Head Diameter N/A 22.25 mm | C - Thread Depth [mm] N/A 17.00 mm | Thread Size N/A M8 x 1.25 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| MWF-M10 | Thread Type N/A Right Hand | B - Ball Bore N/A 10.000 mm | W - Ball Width N/A 14.00 mm | H - Head Width N/A 10.50 mm | A - Base to Center N/A 43.00 mm | D - Head Diameter N/A 27.00 mm | C - Thread Depth [mm] N/A 21.00 mm | Thread Size N/A M10 x 1.25 | Ultimate Radial Static Load Capacity N/A 20,603 N |
CAD
N/A
|
| MGF-M10 | Thread Type N/A Left Hand | B - Ball Bore N/A 10.000 mm | W - Ball Width N/A 14.00 mm | H - Head Width N/A 10.50 mm | A - Base to Center N/A 43.00 mm | D - Head Diameter N/A 27.00 mm | C - Thread Depth [mm] N/A 21.00 mm | Thread Size N/A M10 x 1.25 | Ultimate Radial Static Load Capacity N/A 20,603 N |
CAD
N/A
|
| MWF-M10F | Thread Type N/A Right Hand | B - Ball Bore N/A 10.000 mm | W - Ball Width N/A 14.00 mm | H - Head Width N/A 10.50 mm | A - Base to Center N/A 43.00 mm | D - Head Diameter N/A 27.00 mm | C - Thread Depth [mm] N/A 21.00 mm | Thread Size N/A M10 x 1.25 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| MGF-M10F | Thread Type N/A Left Hand | B - Ball Bore N/A 10.000 mm | W - Ball Width N/A 14.00 mm | H - Head Width N/A 10.50 mm | A - Base to Center N/A 43.00 mm | D - Head Diameter N/A 27.00 mm | C - Thread Depth [mm] N/A 21.00 mm | Thread Size N/A M10 x 1.25 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| MWF-M10Z | Thread Type N/A Right Hand | B - Ball Bore N/A 10.000 mm | W - Ball Width N/A 14.00 mm | H - Head Width N/A 10.50 mm | A - Base to Center N/A 43.00 mm | D - Head Diameter N/A 27.00 mm | C - Thread Depth [mm] N/A 21.00 mm | Thread Size N/A M10 x 1.25 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| MGF-M10Z | Thread Type N/A Left Hand | B - Ball Bore N/A 10.000 mm | W - Ball Width N/A 14.00 mm | H - Head Width N/A 10.50 mm | A - Base to Center N/A 43.00 mm | D - Head Diameter N/A 27.00 mm | C - Thread Depth [mm] N/A 21.00 mm | Thread Size N/A M10 x 1.25 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| MW-M10 | Thread Type N/A Right Hand | B - Ball Bore N/A 10.000 mm | W - Ball Width N/A 14.00 mm | H - Head Width N/A 10.50 mm | A - Base to Center N/A 43.00 mm | D - Head Diameter N/A 27.00 mm | C - Thread Depth [mm] N/A 21.00 mm | Thread Size N/A M10 x 1.5 | Ultimate Radial Static Load Capacity N/A 20,603 N |
CAD
N/A
|
| MG-M10 | Thread Type N/A Left Hand | B - Ball Bore N/A 10.000 mm | W - Ball Width N/A 14.00 mm | H - Head Width N/A 10.50 mm | A - Base to Center N/A 43.00 mm | D - Head Diameter N/A 27.00 mm | C - Thread Depth [mm] N/A 21.00 mm | Thread Size N/A M10 x 1.5 | Ultimate Radial Static Load Capacity N/A 20,603 N |
CAD
N/A
|
| MW-M10F | Thread Type N/A Right Hand | B - Ball Bore N/A 10.000 mm | W - Ball Width N/A 14.00 mm | H - Head Width N/A 10.50 mm | A - Base to Center N/A 43.00 mm | D - Head Diameter N/A 27.00 mm | C - Thread Depth [mm] N/A 21.00 mm | Thread Size N/A M10 x 1.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| MG-M10F | Thread Type N/A Left Hand | B - Ball Bore N/A 10.000 mm | W - Ball Width N/A 14.00 mm | H - Head Width N/A 10.50 mm | A - Base to Center N/A 43.00 mm | D - Head Diameter N/A 27.00 mm | C - Thread Depth [mm] N/A 21.00 mm | Thread Size N/A M10 x 1.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| MW-M10Z | Thread Type N/A Right Hand | B - Ball Bore N/A 10.000 mm | W - Ball Width N/A 14.00 mm | H - Head Width N/A 10.50 mm | A - Base to Center N/A 43.00 mm | D - Head Diameter N/A 27.00 mm | C - Thread Depth [mm] N/A 21.00 mm | Thread Size N/A M10 x 1.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| MG-M10Z | Thread Type N/A Left Hand | B - Ball Bore N/A 10.000 mm | W - Ball Width N/A 14.00 mm | H - Head Width N/A 10.50 mm | A - Base to Center N/A 43.00 mm | D - Head Diameter N/A 27.00 mm | C - Thread Depth [mm] N/A 21.00 mm | Thread Size N/A M10 x 1.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| MWF-M12 | Thread Type N/A Right Hand | B - Ball Bore N/A 12.000 mm | W - Ball Width N/A 16.00 mm | H - Head Width N/A 12.00 mm | A - Base to Center N/A 50.00 mm | D - Head Diameter N/A 30.00 mm | C - Thread Depth [mm] N/A 24.00 mm | Thread Size N/A M12 x 1.25 | Ultimate Radial Static Load Capacity N/A 18,215 N |
CAD
N/A
|
| MGF-M12 | Thread Type N/A Left Hand | B - Ball Bore N/A 12.000 mm | W - Ball Width N/A 16.00 mm | H - Head Width N/A 12.00 mm | A - Base to Center N/A 50.00 mm | D - Head Diameter N/A 30.00 mm | C - Thread Depth [mm] N/A 24.00 mm | Thread Size N/A M12 x 1.25 | Ultimate Radial Static Load Capacity N/A 18,215 N |
CAD
N/A
|
| MWF-M12F | Thread Type N/A Right Hand | B - Ball Bore N/A 12.000 mm | W - Ball Width N/A 16.00 mm | H - Head Width N/A 12.00 mm | A - Base to Center N/A 50.00 mm | D - Head Diameter N/A 30.00 mm | C - Thread Depth [mm] N/A 24.00 mm | Thread Size N/A M12 x 1.25 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| MGF-M12F | Thread Type N/A Left Hand | B - Ball Bore N/A 12.000 mm | W - Ball Width N/A 16.00 mm | H - Head Width N/A 12.00 mm | A - Base to Center N/A 50.00 mm | D - Head Diameter N/A 30.00 mm | C - Thread Depth [mm] N/A 24.00 mm | Thread Size N/A M12 x 1.25 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| MWF-M12Z | Thread Type N/A Right Hand | B - Ball Bore N/A 12.000 mm | W - Ball Width N/A 16.00 mm | H - Head Width N/A 12.00 mm | A - Base to Center N/A 50.00 mm | D - Head Diameter N/A 30.00 mm | C - Thread Depth [mm] N/A 24.00 mm | Thread Size N/A M12 x 1.25 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| MGF-M12Z | Thread Type N/A Left Hand | B - Ball Bore N/A 12.000 mm | W - Ball Width N/A 16.00 mm | H - Head Width N/A 12.00 mm | A - Base to Center N/A 50.00 mm | D - Head Diameter N/A 30.00 mm | C - Thread Depth [mm] N/A 24.00 mm | Thread Size N/A M12 x 1.25 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| MW-M12 | Thread Type N/A Right Hand | B - Ball Bore N/A 12.000 mm | W - Ball Width N/A 16.00 mm | H - Head Width N/A 12.00 mm | A - Base to Center N/A 50.00 mm | D - Head Diameter N/A 30.00 mm | C - Thread Depth [mm] N/A 24.00 mm | Thread Size N/A M12 x 1.75 | Ultimate Radial Static Load Capacity N/A 18,215 N |
CAD
N/A
|
| MG-M12 | Thread Type N/A Left Hand | B - Ball Bore N/A 12.000 mm | W - Ball Width N/A 16.00 mm | H - Head Width N/A 12.00 mm | A - Base to Center N/A 50.00 mm | D - Head Diameter N/A 30.00 mm | C - Thread Depth [mm] N/A 24.00 mm | Thread Size N/A M12 x 1.75 | Ultimate Radial Static Load Capacity N/A 18,215 N |
CAD
N/A
|
| MW-M12F | Thread Type N/A Right Hand | B - Ball Bore N/A 12.000 mm | W - Ball Width N/A 16.00 mm | H - Head Width N/A 12.00 mm | A - Base to Center N/A 50.00 mm | D - Head Diameter N/A 30.00 mm | C - Thread Depth [mm] N/A 24.00 mm | Thread Size N/A M12 x 1.75 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| MG-M12F | Thread Type N/A Left Hand | B - Ball Bore N/A 12.000 mm | W - Ball Width N/A 16.00 mm | H - Head Width N/A 12.00 mm | A - Base to Center N/A 50.00 mm | D - Head Diameter N/A 30.00 mm | C - Thread Depth [mm] N/A 24.00 mm | Thread Size N/A M12 x 1.75 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| MW-M12Z | Thread Type N/A Right Hand | B - Ball Bore N/A 12.000 mm | W - Ball Width N/A 16.00 mm | H - Head Width N/A 12.00 mm | A - Base to Center N/A 50.00 mm | D - Head Diameter N/A 30.00 mm | C - Thread Depth [mm] N/A 24.00 mm | Thread Size N/A M12 x 1.75 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| MG-M12Z | Thread Type N/A Left Hand | B - Ball Bore N/A 12.000 mm | W - Ball Width N/A 16.00 mm | H - Head Width N/A 12.00 mm | A - Base to Center N/A 50.00 mm | D - Head Diameter N/A 30.00 mm | C - Thread Depth [mm] N/A 24.00 mm | Thread Size N/A M12 x 1.75 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|