CAD (0)
  • Cart is empty
Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
301 - 325 of 832 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Material 

Shaft Diameter da (mm)

Shaft Diameter db (mm)

Seal Type

Seal

C1 Dynamic Load Rating

Housing – Bearing – Seal

Housing

Shaft Diameter da

Shaft Diameter db

Bearing

Seal Type

Seal

C1 Dynamic Load Rating

CAD

N/A SNT 516-613 N/A 65 mm N/A 75 mm N/A 21313 N/A V-ring N/A VR313 N/A 259000 N/A
N/A SNT 516-613 N/A 65 mm N/A 75 mm N/A 22313 N/A V-ring N/A VR313 N/A 361000 N/A
N/A SNT 213 N/A 65 mm N/A 75 mm N/A 22213 N/A Taconite N/A TA213 N/A 206000 N/A
N/A SNT 516-613 N/A 65 mm N/A 75 mm N/A 21313 N/A Taconite N/A TA313 N/A 259000 N/A
N/A SNT 516-613 N/A 65 mm N/A 75 mm N/A 22313 N/A Taconite N/A TA313 N/A 361000 N/A
N/A SNT 213 N/A 65 mm N/A 75 mm N/A 22213 N/A Double Lip N/A TSNG313-213 N/A 206000 N/A
N/A SNT 516-613 N/A 65 mm N/A 75 mm N/A 21313 N/A Double Lip N/A TSNG313-213 N/A 259000 N/A
N/A SNT 516-613 N/A 65 mm N/A 75 mm N/A 22313 N/A Double Lip N/A TSNG313-213 N/A 361000 N/A
N/A SNTD 213 N/A 65 mm N/A 75 mm N/A 22213 N/A Labyrinth N/A LO213 N/A 206000 N/A
N/A SNTD 516-613 N/A 65 mm N/A 75 mm N/A 21313 N/A Labyrinth N/A LO313 N/A 259000 N/A
N/A SNTD 516-613 N/A 65 mm N/A 75 mm N/A 22313 N/A Labyrinth N/A LO313 N/A 361000 N/A
N/A SNTD 213 N/A 65 mm N/A 75 mm N/A 22213 N/A V-ring N/A VR213 N/A 206000 N/A
N/A SNTD 516-613 N/A 65 mm N/A 75 mm N/A 21313 N/A V-ring N/A VR313 N/A 259000 N/A
N/A SNTD 516-613 N/A 65 mm N/A 75 mm N/A 22313 N/A V-ring N/A VR313 N/A 361000 N/A
N/A SNTD 213 N/A 65 mm N/A 75 mm N/A 22213 N/A Taconite N/A TA213 N/A 206000 N/A
N/A SNTD 516-613 N/A 65 mm N/A 75 mm N/A 21313 N/A Taconite N/A TA313 N/A 259000 N/A
N/A SNTD 516-613 N/A 65 mm N/A 75 mm N/A 22313 N/A Taconite N/A TA313 N/A 361000 N/A
N/A SNTD 213 N/A 65 mm N/A 75 mm N/A 22213 N/A Double Lip N/A TSNG313-213 N/A 206000 N/A
N/A SNTD 516-613 N/A 65 mm N/A 75 mm N/A 21313 N/A Double Lip N/A TSNG313-213 N/A 259000 N/A
N/A SNTD 516-613 N/A 65 mm N/A 75 mm N/A 22313 N/A Double Lip N/A TSNG313-213 N/A 361000 N/A
N/A FSNT 213 N/A 65 mm N/A 75 mm N/A 22213 N/A Double Lip N/A TSNG313-213 N/A 206000 N/A
N/A FSNT 516-613 N/A 65 mm N/A 75 mm N/A 21313 N/A Double Lip N/A TSNG313-213 N/A 259000 N/A
N/A FSNT 516-613 N/A 65 mm N/A 75 mm N/A 22313 N/A Double Lip N/A TSNG313-213 N/A 361000 N/A
N/A FSNT 213 N/A 65 mm N/A 75 mm N/A 22213 N/A V-ring N/A VR213 N/A 206000 N/A
N/A FSNT 516-613 N/A 65 mm N/A 75 mm N/A 21313 N/A V-ring N/A VR313 N/A 259000 N/A
301 - 325 of 832 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »