CAD (0)
  • Cart is empty
Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
26 - 50 of 832 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Material 

Shaft Diameter da (mm)

Shaft Diameter db (mm)

Seal Type

Seal

C1 Dynamic Load Rating

Housing – Bearing – Seal

Housing

Shaft Diameter da

Shaft Diameter db

Bearing

Seal Type

Seal

C1 Dynamic Load Rating

CAD

N/A SNTD 507-606 N/A 30 mm N/A 35 mm N/A 21306 N/A Labyrinth N/A LO306 N/A 70300 N/A
N/A SNTD 206-305 N/A 30 mm N/A 35 mm N/A 22206 N/A V-ring N/A VR206 N/A 67400 N/A
N/A SNTD 507-606 N/A 30 mm N/A 35 mm N/A 21306 N/A V-ring N/A VR306 N/A 70300 N/A
N/A SNTD 206-305 N/A 30 mm N/A 35 mm N/A 22206 N/A Taconite N/A TA206 N/A 67400 N/A
N/A SNTD 507-606 N/A 30 mm N/A 35 mm N/A 21306 N/A Taconite N/A TA306 N/A 70300 N/A
N/A SNTD 206-305 N/A 30 mm N/A 35 mm N/A 22206 N/A Double Lip N/A TSNG306-206 N/A 67400 N/A
N/A SNTD 507-606 N/A 30 mm N/A 35 mm N/A 21306 N/A Double Lip N/A TSNG306-206 N/A 70300 N/A
N/A SNT 207 N/A 35 mm N/A 45 mm N/A 22207 N/A Labyrinth N/A LO207 N/A 90500 N/A
N/A SNT 208-307 N/A 35 mm N/A 45 mm N/A 21307 N/A Labyrinth N/A LO307 N/A 90200 N/A
N/A SNT 207 N/A 35 mm N/A 45 mm N/A 22207 N/A V-ring N/A VR207 N/A 90500 N/A
N/A SNT 208-307 N/A 35 mm N/A 45 mm N/A 21307 N/A V-ring N/A VR207 N/A 90200 N/A
N/A SNT 207 N/A 35 mm N/A 45 mm N/A 22207 N/A Taconite N/A TA207 N/A 90500 N/A
N/A SNT 208-307 N/A 35 mm N/A 45 mm N/A 21307 N/A Taconite N/A TA307 N/A 90200 N/A
N/A SNT 207 N/A 35 mm N/A 45 mm N/A 22207 N/A Double Lip N/A TSNG207 N/A 90500 N/A
N/A SNT 208-307 N/A 35 mm N/A 45 mm N/A 21307 N/A Double Lip N/A TSNG510-307 N/A 90200 N/A
N/A SNTD 207 N/A 35 mm N/A 45 mm N/A 22207 N/A Labyrinth N/A LO207 N/A 90500 N/A
N/A SNTD 208-307 N/A 35 mm N/A 45 mm N/A 21307 N/A Labyrinth N/A LO307 N/A 90200 N/A
N/A SNTD 207 N/A 35 mm N/A 45 mm N/A 22207 N/A V-ring N/A VR207 N/A 90500 N/A
N/A SNTD 208-307 N/A 35 mm N/A 45 mm N/A 21307 N/A V-ring N/A VR207 N/A 90200 N/A
N/A SNTD 207 N/A 35 mm N/A 45 mm N/A 22207 N/A Taconite N/A TA207 N/A 90500 N/A
N/A SNTD 208-307 N/A 35 mm N/A 45 mm N/A 21307 N/A Taconite N/A TA307 N/A 90200 N/A
N/A SNTD 207 N/A 35 mm N/A 45 mm N/A 22207 N/A Double Lip N/A TSNG207 N/A 90500 N/A
N/A SNTD 208-307 N/A 35 mm N/A 45 mm N/A 21307 N/A Double Lip N/A TSNG510-307 N/A 90200 N/A
N/A FSNT 208-307 N/A 35 mm N/A 45 mm N/A 21307 N/A Double Lip N/A TSNG510-307 N/A 90200 N/A
N/A FSNT 208-307 N/A 35 mm N/A 45 mm N/A 21307 N/A V-ring N/A VR307 N/A 90200 N/A
26 - 50 of 832 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »