CAD (0)
▾
Nyflex® Type Couplings Accessory Kit - Imperial
Nylon Sleeve Gear Type Couplings
Part Number |
Description |
Width |
Height |
Depth |
Max. Bore (Dimensions ID1/ID2) |
Material |
Outside Diameter |
|---|---|---|---|---|---|---|---|
| 69790400028 | Description N/A NYFL-ACCY KIT | Width N/A 6.000 in | Height N/A 4.000 in | Depth N/A 1.00 in | Max. Bore (Dimensions ID1/ID2) N/A 1.625 in41.28 mm | Material N/A Steel | Outside Diameter N/A 3.75 in95.25 mm |
| 69790400766 | Description N/A NYFL-ACCY KIT-SS | Width N/A 6.000 in | Height N/A 4.000 in | Depth N/A 1.00 in | Max. Bore (Dimensions ID1/ID2) N/A 1.625 in41.28 mm | Material N/A Stainless Steel | Outside Diameter N/A 3.75 in95.25 mm |