CAD (0)
▾
BWLC Series - Bellows Clamp Style Couplings - Inch (Imperial) Bores
Bellows Style Couplings (BWC & BWLC Series)
-
The BWLC (Bellows Clamp) Series coupling specifically addresses higher
torque and bore capacities in the area of motion control. The BWLC Series
offers the highest amount of torsional stiffness for accuracy and repeatability.
The BWLC Series coupling features a corrosion resistant steel bellow and
aluminum or steel hubs.
The BWLC Series also has a torque capacity of up to 1,328 in-lbs, with a maximum bore capacity of 1.574 inches in diameter. The larger size of the BWLC allows for a greater amount of axial misalignment of .020 inches, with low reactionary loading on bearings.
1 2
Clear
Filter
Bore A (in)
Bore B (in)
Coupling Size
Overall Length (in)
Overall Length (mm)
Keyway Size
Part Number |
Description |
Bore A |
Bore B |
Coupling Size |
Overall Length |
Keyway Size |
Outside Diameter |
Nominal Torque |
|---|---|---|---|---|---|---|---|---|
| 68514476985 | Description N/A BWLC63-CP-1"X1" | Bore A N/A 1.000 in | Bore B N/A 1.000 in | Coupling Size N/A BWLC63 | Overall Length N/A 2.480 in63.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.772 in45 mm | Nominal Torque N/A 159.00 in·lb |
| 68514476960 | Description N/A BWLC63-CP-1/2X1/2 | Bore A N/A 0.500 in | Bore B N/A 0.500 in | Coupling Size N/A BWLC63 | Overall Length N/A 2.480 in63.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.772 in45 mm | Nominal Torque N/A 159.00 in·lb |
| 68514476961 | Description N/A BWLC63-CP-1/2X5/8 | Bore A N/A 0.500 in | Bore B N/A 0.625 in | Coupling Size N/A BWLC63 | Overall Length N/A 2.480 in63.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.772 in45 mm | Nominal Torque N/A 159.00 in·lb |
| 68514476981 | Description N/A BWLC63-CP-1/4X1/2 | Bore A N/A 0.250 in | Bore B N/A 0.500 in | Coupling Size N/A BWLC63 | Overall Length N/A 2.480 in63.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.772 in45 mm | Nominal Torque N/A 159.00 in·lb |
| 68514476984 | Description N/A BWLC63-CP-3/4X1" | Bore A N/A 0.750 in | Bore B N/A 1.000 in | Coupling Size N/A BWLC63 | Overall Length N/A 2.480 in63.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.772 in45 mm | Nominal Torque N/A 159.00 in·lb |
| 68514476983 | Description N/A BWLC63-CP-3/4X3/4 | Bore A N/A 0.750 in | Bore B N/A 0.429 in | Coupling Size N/A BWLC63 | Overall Length N/A 2.480 in63.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.772 in45 mm | Nominal Torque N/A 159.00 in·lb |
| 68514476959 | Description N/A BWLC63-CP-3/8X3/8 | Bore A N/A 0.375 in | Bore B N/A 0.375 in | Coupling Size N/A BWLC63 | Overall Length N/A 2.480 in63.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.772 in45 mm | Nominal Torque N/A 159.00 in·lb |
| 68514476982 | Description N/A BWLC63-CP-5/8X3/4 | Bore A N/A 0.625 in | Bore B N/A 0.750 in | Coupling Size N/A BWLC63 | Overall Length N/A 2.480 in63.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.772 in45 mm | Nominal Torque N/A 159.00 in·lb |
| 68514476962 | Description N/A BWLC63-CP-5/8X5/8 | Bore A N/A 0.625 in | Bore B N/A 0.625 in | Coupling Size N/A BWLC63 | Overall Length N/A 2.480 in63.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.772 in45 mm | Nominal Torque N/A 159.00 in·lb |
| 68514476963 | Description N/A BWLC65-CP-1/2X1/2 | Bore A N/A 0.500 in | Bore B N/A 0.500 in | Coupling Size N/A BWLC65 | Overall Length N/A 2.559 in65.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 2.205 in56.00 mm | Nominal Torque N/A 266.00 in·lb |
| 68514476964 | Description N/A BWLC65-CP-1/2X5/8 | Bore A N/A 0.500 in | Bore B N/A 0.625 in | Coupling Size N/A BWLC65 | Overall Length N/A 2.559 in65.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 2.205 in56.00 mm | Nominal Torque N/A 266.00 in·lb |
| 68514476967 | Description N/A BWLC65-CP-3/4X3/4 | Bore A N/A 0.750 in | Bore B N/A 0.750 in | Coupling Size N/A BWLC65 | Overall Length N/A 2.559 in65.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 2.205 in56.00 mm | Nominal Torque N/A 266.00 in·lb |
| 68514476966 | Description N/A BWLC65-CP-5/8X3/4 | Bore A N/A 0.625 in | Bore B N/A 0.750 in | Coupling Size N/A BWLC65 | Overall Length N/A 2.559 in65.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 2.205 in56.00 mm | Nominal Torque N/A 266.00 in·lb |
| 68514476965 | Description N/A BWLC65-CP-5/8X5/8 | Bore A N/A 0.625 in | Bore B N/A 0.625 in | Coupling Size N/A BWLC65 | Overall Length N/A 2.559 in65.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 2.205 in56.00 mm | Nominal Torque N/A 266.00 in·lb |
| 68514476970 | Description N/A BWLC78-CP-1"X1" | Bore A N/A 1.000 in | Bore B N/A 1.000 in | Coupling Size N/A BWLC78 | Overall Length N/A 3.071 in78 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 2.598 in66.00 mm | Nominal Torque N/A 531.00 in·lb |
| 68514476971 | Description N/A BWLC78-CP-1"X1-1/4 | Bore A N/A 1.000 in | Bore B N/A 1.250 in | Coupling Size N/A BWLC78 | Overall Length N/A 3.071 in78 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 2.598 in66.00 mm | Nominal Torque N/A 531.00 in·lb |
| 68514476972 | Description N/A BWLC78-CP-1-1/4X1-1/4 | Bore A N/A 1.250 in | Bore B N/A 1.250 in | Coupling Size N/A BWLC78 | Overall Length N/A 3.071 in78 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 2.598 in66.00 mm | Nominal Torque N/A 531.00 in·lb |
| 68514476973 | Description N/A BWLC78-CP-1-3/8X1-3/8 | Bore A N/A 1.375 in | Bore B N/A 1.375 in | Coupling Size N/A BWLC78 | Overall Length N/A 3.071 in78 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 2.598 in66.00 mm | Nominal Torque N/A 531.00 in·lb |
| 68514476969 | Description N/A BWLC78-CP-3/4X1" | Bore A N/A 0.750 in | Bore B N/A 1.000 in | Coupling Size N/A BWLC78 | Overall Length N/A 3.071 in78 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 2.598 in66.00 mm | Nominal Torque N/A 531.00 in·lb |
| 68514476968 | Description N/A BWLC78-CP-3/4X3/4 | Bore A N/A 0.750 in | Bore B N/A 0.750 in | Coupling Size N/A BWLC78 | Overall Length N/A 3.071 in78 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 2.598 in66.00 mm | Nominal Torque N/A 531.00 in·lb |
| 68514477013 | Description N/A BWLC78-CP-5/8X5/8 | Bore A N/A 0.625 in | Bore B N/A 0.625 in | Coupling Size N/A BWLC78 | Overall Length N/A 3.071 in78 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 2.598 in66.00 mm | Nominal Torque N/A 531.00 in·lb |
| 68514477014 | Description N/A BWLC78-CP-5/8X7/8 | Bore A N/A 0.625 in | Bore B N/A 0.875 in | Coupling Size N/A BWLC78 | Overall Length N/A 3.071 in78 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 2.598 in66.00 mm | Nominal Torque N/A 531.00 in·lb |
| 68514476976 | Description N/A BWLC91-CP-1"X1" | Bore A N/A 1.000 in | Bore B N/A 1.000 in | Coupling Size N/A BWLC91 | Overall Length N/A 3.583 in91.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 3.228 in82.00 mm | Nominal Torque N/A 1328.00 in·lb |
| 68514476980 | Description N/A BWLC91-CP-1-1/2X1-1/2 | Bore A N/A 1.500 in | Bore B N/A 1.500 in | Coupling Size N/A BWLC91 | Overall Length N/A 3.583 in91.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 3.228 in82.00 mm | Nominal Torque N/A 1328.00 in·lb |
| 68514476977 | Description N/A BWLC91-CP-1-1/4X1-1/4 | Bore A N/A 1.250 in | Bore B N/A 1.250 in | Coupling Size N/A BWLC91 | Overall Length N/A 3.583 in91.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 3.228 in82.00 mm | Nominal Torque N/A 1328.00 in·lb |
1 2