CAD (0)
▾
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Precision Ball Bearings
Timken Fafnir
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
Seal Type
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Total Width (in)
Total Width (mm)
Ball Type
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Limiting Speed - Grease (rpm)
Limiting Speed - Oil (rpm)
Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Total Width |
Contact Angle |
Ball Type |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Limiting Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9324HXCRTUL | Rows per Set N/A Triplex | Bore (d) N/A 120 mm | O.D. (D) N/A 6.4961 in165.000 mm | Total Width N/A 2.5983 in66 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 6840 lbf30420 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9280 lbf41280 N | Limiting Speed - Grease N/A 11520 rpm |
CAD
N/A
|
| 3MMV9324HXCRTUL | Rows per Set N/A Triplex | Bore (d) N/A 120 mm | O.D. (D) N/A 6.4961 in165.000 mm | Total Width N/A 2.5983 in66 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 7150 lbf31803 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8730 lbf38831 N | Limiting Speed - Grease N/A 8600 rpm |
CAD
N/A
|
| 3MMVC9324HXCRTUL | Rows per Set N/A Triplex | Bore (d) N/A 120 mm | O.D. (D) N/A 6.4961 in165.000 mm | Total Width N/A 2.5983 in66 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 6370 lbf28334 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8730 lbf38831 N | Limiting Speed - Grease N/A 10320 rpm |
CAD
N/A
|
| 2MMV9324HXCRQUL | Rows per Set N/A Quadruplex | Bore (d) N/A 120 mm | O.D. (D) N/A 6.4961 in165.000 mm | Total Width N/A 3.4644 in88 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 7680 lbf34160 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9280 lbf41280 N | Limiting Speed - Grease N/A 9600 rpm |
CAD
N/A
|
| 2MMVC9324HXCRQUL | Rows per Set N/A Quadruplex | Bore (d) N/A 120 mm | O.D. (D) N/A 6.4961 in165.000 mm | Total Width N/A 3.4644 in88 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 6840 lbf30420 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9280 lbf41280 N | Limiting Speed - Grease N/A 11520 rpm |
CAD
N/A
|
| 3MMV9324HXCRQUL | Rows per Set N/A Quadruplex | Bore (d) N/A 120 mm | O.D. (D) N/A 6.4961 in165.000 mm | Total Width N/A 3.4644 in88 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 7150 lbf31803 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8730 lbf38831 N | Limiting Speed - Grease N/A 8600 rpm |
CAD
N/A
|
| 3MMVC9324HXCRQUL | Rows per Set N/A Quadruplex | Bore (d) N/A 120 mm | O.D. (D) N/A 6.4961 in165.000 mm | Total Width N/A 3.4644 in88 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 6370 lbf28334 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8730 lbf38831 N | Limiting Speed - Grease N/A 10320 rpm |
CAD
N/A
|
| 2MMV9324HXCRSUM | Rows per Set N/A Single | Bore (d) N/A 120 mm | O.D. (D) N/A 6.4961 in165.000 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 7680 lbf34160 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9280 lbf41280 N | Limiting Speed - Grease N/A 9600 rpm |
CAD
N/A
|
| 2MMVC9324HXCRSUM | Rows per Set N/A Single | Bore (d) N/A 120 mm | O.D. (D) N/A 6.4961 in165.000 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 6840 lbf30420 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9280 lbf41280 N | Limiting Speed - Grease N/A 11520 rpm |
CAD
N/A
|
| 3MMV9324HXCRSUM | Rows per Set N/A Single | Bore (d) N/A 120 mm | O.D. (D) N/A 6.4961 in165.000 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 7150 lbf31803 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8730 lbf38831 N | Limiting Speed - Grease N/A 8600 rpm |
CAD
N/A
|
| 3MMVC9324HXCRSUM | Rows per Set N/A Single | Bore (d) N/A 120 mm | O.D. (D) N/A 6.4961 in165.000 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 6370 lbf28334 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8730 lbf38831 N | Limiting Speed - Grease N/A 10320 rpm |
CAD
N/A
|
| 2MMV9324HXCRDUM | Rows per Set N/A Duplex | Bore (d) N/A 120 mm | O.D. (D) N/A 6.4961 in165.000 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 7680 lbf34160 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9280 lbf41280 N | Limiting Speed - Grease N/A 9600 rpm |
CAD
N/A
|
| 2MMVC9324HXCRDUM | Rows per Set N/A Duplex | Bore (d) N/A 120 mm | O.D. (D) N/A 6.4961 in165.000 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 6840 lbf30420 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9280 lbf41280 N | Limiting Speed - Grease N/A 11520 rpm |
CAD
N/A
|
| 3MMV9324HXCRDUM | Rows per Set N/A Duplex | Bore (d) N/A 120 mm | O.D. (D) N/A 6.4961 in165.000 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 7150 lbf31803 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8730 lbf38831 N | Limiting Speed - Grease N/A 8600 rpm |
CAD
N/A
|
| 3MMVC9324HXCRDUM | Rows per Set N/A Duplex | Bore (d) N/A 120 mm | O.D. (D) N/A 6.4961 in165.000 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 6370 lbf28334 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8730 lbf38831 N | Limiting Speed - Grease N/A 10320 rpm |
CAD
N/A
|
| 2MMV9324HXCRTUM | Rows per Set N/A Triplex | Bore (d) N/A 120 mm | O.D. (D) N/A 6.4961 in165.000 mm | Total Width N/A 2.5983 in66 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 7680 lbf34160 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9280 lbf41280 N | Limiting Speed - Grease N/A 9600 rpm |
CAD
N/A
|
| 2MMVC9324HXCRTUM | Rows per Set N/A Triplex | Bore (d) N/A 120 mm | O.D. (D) N/A 6.4961 in165.000 mm | Total Width N/A 2.5983 in66 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 6840 lbf30420 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9280 lbf41280 N | Limiting Speed - Grease N/A 11520 rpm |
CAD
N/A
|
| 3MMV9324HXCRTUM | Rows per Set N/A Triplex | Bore (d) N/A 120 mm | O.D. (D) N/A 6.4961 in165.000 mm | Total Width N/A 2.5983 in66 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 7150 lbf31803 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8730 lbf38831 N | Limiting Speed - Grease N/A 8600 rpm |
CAD
N/A
|
| 3MMVC9324HXCRTUM | Rows per Set N/A Triplex | Bore (d) N/A 120 mm | O.D. (D) N/A 6.4961 in165.000 mm | Total Width N/A 2.5983 in66 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 6370 lbf28334 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8730 lbf38831 N | Limiting Speed - Grease N/A 10320 rpm |
CAD
N/A
|
| 2MMV9324HXCRQUM | Rows per Set N/A Quadruplex | Bore (d) N/A 120 mm | O.D. (D) N/A 6.4961 in165.000 mm | Total Width N/A 3.4644 in88 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 7680 lbf34160 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9280 lbf41280 N | Limiting Speed - Grease N/A 9600 rpm |
CAD
N/A
|
| 2MMVC9324HXCRQUM | Rows per Set N/A Quadruplex | Bore (d) N/A 120 mm | O.D. (D) N/A 6.4961 in165.000 mm | Total Width N/A 3.4644 in88 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 6840 lbf30420 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9280 lbf41280 N | Limiting Speed - Grease N/A 11520 rpm |
CAD
N/A
|
| 3MMV9324HXCRQUM | Rows per Set N/A Quadruplex | Bore (d) N/A 120 mm | O.D. (D) N/A 6.4961 in165.000 mm | Total Width N/A 3.4644 in88 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 7150 lbf31803 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8730 lbf38831 N | Limiting Speed - Grease N/A 8600 rpm |
CAD
N/A
|
| 3MMVC9324HXCRQUM | Rows per Set N/A Quadruplex | Bore (d) N/A 120 mm | O.D. (D) N/A 6.4961 in165.000 mm | Total Width N/A 3.4644 in88 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 6370 lbf28334 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8730 lbf38831 N | Limiting Speed - Grease N/A 10320 rpm |
CAD
N/A
|
| 2MMV9324HXCRSUH | Rows per Set N/A Single | Bore (d) N/A 120 mm | O.D. (D) N/A 6.4961 in165.000 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 7680 lbf34160 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9280 lbf41280 N | Limiting Speed - Grease N/A 9600 rpm |
CAD
N/A
|
| 2MMVC9324HXCRSUH | Rows per Set N/A Single | Bore (d) N/A 120 mm | O.D. (D) N/A 6.4961 in165.000 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 6840 lbf30420 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9280 lbf41280 N | Limiting Speed - Grease N/A 11520 rpm |
CAD
N/A
|