CAD (0)
▾
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Precision Ball Bearings
Timken Fafnir
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
Seal Type
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Total Width (in)
Total Width (mm)
Ball Type
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Limiting Speed - Grease (rpm)
Limiting Speed - Oil (rpm)
Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Total Width |
Contact Angle |
Ball Type |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Limiting Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMVC9302HXCRQUM | Rows per Set N/A Quadruplex | Bore (d) N/A 15 mm | O.D. (D) N/A 1.1024 in28 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 180 lbf801 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 460 lbf2046 N | Limiting Speed - Grease N/A 72120 rpm |
CAD
N/A
|
| 2MMV9302HXCRQUM | Rows per Set N/A Quadruplex | Bore (d) N/A 15 mm | O.D. (D) N/A 1.1024 in28 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 220 lbf980 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 470 lbf2091 N | Limiting Speed - Grease N/A 66800 rpm |
CAD
N/A
|
| 2MMVC9302HXCRQUM | Rows per Set N/A Quadruplex | Bore (d) N/A 15 mm | O.D. (D) N/A 1.1024 in28 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 200 lbf890 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 470 lbf2091 N | Limiting Speed - Grease N/A 80160 rpm |
CAD
N/A
|
| 3MMV9302HXCRSUH | Rows per Set N/A Single | Bore (d) N/A 15 mm | O.D. (D) N/A 1.1024 in28 mm | Total Width N/A 0.2756 in7 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 200 lbf890 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 460 lbf2046 N | Limiting Speed - Grease N/A 60100 rpm |
CAD
N/A
|
| 3MMVC9302HXCRSUH | Rows per Set N/A Single | Bore (d) N/A 15 mm | O.D. (D) N/A 1.1024 in28 mm | Total Width N/A 0.2756 in7 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 180 lbf801 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 460 lbf2046 N | Limiting Speed - Grease N/A 72120 rpm |
CAD
N/A
|
| 2MMV9302HXCRSUH | Rows per Set N/A Single | Bore (d) N/A 15 mm | O.D. (D) N/A 1.1024 in28 mm | Total Width N/A 0.2756 in7 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 220 lbf980 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 470 lbf2091 N | Limiting Speed - Grease N/A 66800 rpm |
CAD
N/A
|
| 2MMVC9302HXCRSUH | Rows per Set N/A Single | Bore (d) N/A 15 mm | O.D. (D) N/A 1.1024 in28 mm | Total Width N/A 0.2756 in7 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 200 lbf890 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 470 lbf2091 N | Limiting Speed - Grease N/A 80160 rpm |
CAD
N/A
|
| 3MMV9302HXCRDUH | Rows per Set N/A Duplex | Bore (d) N/A 15 mm | O.D. (D) N/A 1.1024 in28 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 200 lbf890 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 460 lbf2046 N | Limiting Speed - Grease N/A 60100 rpm |
CAD
N/A
|
| 3MMVC9302HXCRDUH | Rows per Set N/A Duplex | Bore (d) N/A 15 mm | O.D. (D) N/A 1.1024 in28 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 180 lbf801 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 460 lbf2046 N | Limiting Speed - Grease N/A 72120 rpm |
CAD
N/A
|
| 2MMV9302HXCRDUH | Rows per Set N/A Duplex | Bore (d) N/A 15 mm | O.D. (D) N/A 1.1024 in28 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 220 lbf980 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 470 lbf2091 N | Limiting Speed - Grease N/A 66800 rpm |
CAD
N/A
|
| 2MMVC9302HXCRDUH | Rows per Set N/A Duplex | Bore (d) N/A 15 mm | O.D. (D) N/A 1.1024 in28 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 200 lbf890 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 470 lbf2091 N | Limiting Speed - Grease N/A 80160 rpm |
CAD
N/A
|
| 3MMV9302HXCRTUH | Rows per Set N/A Triplex | Bore (d) N/A 15 mm | O.D. (D) N/A 1.1024 in28 mm | Total Width N/A 0.8268 in21 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 200 lbf890 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 460 lbf2046 N | Limiting Speed - Grease N/A 60100 rpm |
CAD
N/A
|
| 3MMVC9302HXCRTUH | Rows per Set N/A Triplex | Bore (d) N/A 15 mm | O.D. (D) N/A 1.1024 in28 mm | Total Width N/A 0.8268 in21 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 180 lbf801 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 460 lbf2046 N | Limiting Speed - Grease N/A 72120 rpm |
CAD
N/A
|
| 2MMV9302HXCRTUH | Rows per Set N/A Triplex | Bore (d) N/A 15 mm | O.D. (D) N/A 1.1024 in28 mm | Total Width N/A 0.8268 in21 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 220 lbf980 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 470 lbf2091 N | Limiting Speed - Grease N/A 66800 rpm |
CAD
N/A
|
| 2MMVC9302HXCRTUH | Rows per Set N/A Triplex | Bore (d) N/A 15 mm | O.D. (D) N/A 1.1024 in28 mm | Total Width N/A 0.8268 in21 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 200 lbf890 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 470 lbf2091 N | Limiting Speed - Grease N/A 80160 rpm |
CAD
N/A
|
| 3MMV9302HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 15 mm | O.D. (D) N/A 1.1024 in28 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 200 lbf890 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 460 lbf2046 N | Limiting Speed - Grease N/A 60100 rpm |
CAD
N/A
|
| 3MMVC9302HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 15 mm | O.D. (D) N/A 1.1024 in28 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 180 lbf801 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 460 lbf2046 N | Limiting Speed - Grease N/A 72120 rpm |
CAD
N/A
|
| 2MMV9302HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 15 mm | O.D. (D) N/A 1.1024 in28 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 220 lbf980 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 470 lbf2091 N | Limiting Speed - Grease N/A 66800 rpm |
CAD
N/A
|
| 2MMVC9302HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 15 mm | O.D. (D) N/A 1.1024 in28 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 200 lbf890 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 470 lbf2091 N | Limiting Speed - Grease N/A 80160 rpm |
CAD
N/A
|
| 3MMVC9302HXVVDULFS637 | Rows per Set N/A Duplex | Bore (d) N/A 15 mm | O.D. (D) N/A 1.1024 in28 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 180 lbf801 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 460 lbf2046 N | Limiting Speed - Grease N/A 79500 rpm |
CAD
N/A
|
| 2MMVC9302HXVVSULFS637 | Rows per Set N/A Single | Bore (d) N/A 15 mm | O.D. (D) N/A 1.1024 in28 mm | Total Width N/A 0.2756 in7 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 200 lbf890 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 470 lbf2091 N | Limiting Speed - Grease N/A 80160 rpm |
CAD
N/A
|
| 3MMV9102HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 15 mm | O.D. (D) N/A 1.2598 in32 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 450 lbf2010 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1120 lbf4980 N | Limiting Speed - Grease N/A 57900 rpm |
CAD
N/A
|
| 3MMVC9102HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 15 mm | O.D. (D) N/A 1.2598 in32 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 400 lbf1790 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1120 lbf4980 N | Limiting Speed - Grease N/A 69480 rpm |
CAD
N/A
|
| 2MMV9102HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 15 mm | O.D. (D) N/A 1.2598 in32 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 470 lbf2110 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1170 lbf5210 N | Limiting Speed - Grease N/A 64300 rpm |
CAD
N/A
|
| 2MMVC9102HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 15 mm | O.D. (D) N/A 1.2598 in32 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 420 lbf1880 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1170 lbf5210 N | Limiting Speed - Grease N/A 77100 rpm |
CAD
N/A
|