CAD (0)
▾
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Precision Ball Bearings
Timken Fafnir
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
Seal Type
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Total Width (in)
Total Width (mm)
Ball Type
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Limiting Speed - Grease (rpm)
Limiting Speed - Oil (rpm)
Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Total Width |
Contact Angle |
Ball Type |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Limiting Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMVC9303HXCRTUH | Rows per Set N/A Triplex | Bore (d) N/A 17 mm | O.D. (D) N/A 1.1811 in30 mm | Total Width N/A 0.8268 in21 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 200 lbf890 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 470 lbf2091 N | Limiting Speed - Grease N/A 65280 rpm |
CAD
N/A
|
| 2MMV9303HXCRTUH | Rows per Set N/A Triplex | Bore (d) N/A 17 mm | O.D. (D) N/A 1.1811 in30 mm | Total Width N/A 0.8268 in21 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 230 lbf1030 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 500 lbf2224 N | Limiting Speed - Grease N/A 60400 rpm |
CAD
N/A
|
| 2MMVC9303HXCRTUH | Rows per Set N/A Triplex | Bore (d) N/A 17 mm | O.D. (D) N/A 1.1811 in30 mm | Total Width N/A 0.8268 in21 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 210 lbf930 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 500 lbf2224 N | Limiting Speed - Grease N/A 72480 rpm |
CAD
N/A
|
| 3MMV9303HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 17 mm | O.D. (D) N/A 1.1811 in30 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 220 lbf979 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 470 lbf2091 N | Limiting Speed - Grease N/A 54400 rpm |
CAD
N/A
|
| 3MMVC9303HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 17 mm | O.D. (D) N/A 1.1811 in30 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 200 lbf890 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 470 lbf2091 N | Limiting Speed - Grease N/A 65280 rpm |
CAD
N/A
|
| 2MMV9303HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 17 mm | O.D. (D) N/A 1.1811 in30 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 230 lbf1030 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 500 lbf2224 N | Limiting Speed - Grease N/A 60400 rpm |
CAD
N/A
|
| 2MMVC9303HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 17 mm | O.D. (D) N/A 1.1811 in30 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 210 lbf930 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 500 lbf2224 N | Limiting Speed - Grease N/A 72480 rpm |
CAD
N/A
|
| 3MMVC9303HXVVSULFS637 | Rows per Set N/A Single | Bore (d) N/A 17 mm | O.D. (D) N/A 1.1811 in30 mm | Total Width N/A 0.2756 in7 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 200 lbf890 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 470 lbf2091 N | Limiting Speed - Grease N/A 71900 rpm |
CAD
N/A
|
| 3MMVC9303HXVVDULFS637 | Rows per Set N/A Duplex | Bore (d) N/A 17 mm | O.D. (D) N/A 1.1811 in30 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 200 lbf890 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 470 lbf2091 N | Limiting Speed - Grease N/A 71900 rpm |
CAD
N/A
|
| 3MMV9303HXVVSULFS637 | Rows per Set N/A Single | Bore (d) N/A 17 mm | O.D. (D) N/A 1.1811 in30 mm | Total Width N/A 0.2756 in7 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 220 lbf979 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 470 lbf2091 N | Limiting Speed - Grease N/A 59900 rpm |
CAD
N/A
|
| 3MMV9303HXVVDULFS637 | Rows per Set N/A Duplex | Bore (d) N/A 17 mm | O.D. (D) N/A 1.1811 in30 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 220 lbf979 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 470 lbf2091 N | Limiting Speed - Grease N/A 59900 rpm |
CAD
N/A
|
| 2MMVC9303HXVVSULFS637 | Rows per Set N/A Single | Bore (d) N/A 17 mm | O.D. (D) N/A 1.1811 in30 mm | Total Width N/A 0.2756 in7 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 210 lbf930 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 500 lbf2224 N | Limiting Speed - Grease N/A 72500 rpm |
CAD
N/A
|
| 2MMVC9303HXVVDULFS637 | Rows per Set N/A Duplex | Bore (d) N/A 17 mm | O.D. (D) N/A 1.1811 in30 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 210 lbf930 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 500 lbf2224 N | Limiting Speed - Grease N/A 72500 rpm |
CAD
N/A
|
| 2MMV9303HXVVSULFS637 | Rows per Set N/A Single | Bore (d) N/A 17 mm | O.D. (D) N/A 1.1811 in30 mm | Total Width N/A 0.2756 in7 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 230 lbf1030 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 500 lbf2224 N | Limiting Speed - Grease N/A 60400 rpm |
CAD
N/A
|
| 2MMV9303HXVVDULFS637 | Rows per Set N/A Duplex | Bore (d) N/A 17 mm | O.D. (D) N/A 1.1811 in30 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 230 lbf1030 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 500 lbf2224 N | Limiting Speed - Grease N/A 60400 rpm |
CAD
N/A
|
| 2MMV9303HX SUL | Rows per Set N/A Single | Bore (d) N/A 17 mm | O.D. (D) N/A 1.1811 in30 mm | Total Width N/A 0.2756 in7 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 230 lbf1030 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 500 lbf2224 N | Limiting Speed - Grease N/A 60400 rpm |
CAD
N/A
|
| 3MMV9103HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 17 mm | O.D. (D) N/A 1.378 in35 mm | Total Width N/A 0.3937 in10 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 610 lbf2700 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1480 lbf6580 N | Limiting Speed - Grease N/A 53000 rpm |
CAD
N/A
|
| 3MMVC9103HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 17 mm | O.D. (D) N/A 1.378 in35 mm | Total Width N/A 0.3937 in10 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 540 lbf2410 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1480 lbf6580 N | Limiting Speed - Grease N/A 63600 rpm |
CAD
N/A
|
| 2MMV9103HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 17 mm | O.D. (D) N/A 1.378 in35 mm | Total Width N/A 0.3937 in10 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 630 lbf2810 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1540 lbf6860 N | Limiting Speed - Grease N/A 58900 rpm |
CAD
N/A
|
| 2MMVC9103HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 17 mm | O.D. (D) N/A 1.378 in35 mm | Total Width N/A 0.3937 in10 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 560 lbf2500 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1540 lbf6860 N | Limiting Speed - Grease N/A 70680 rpm |
CAD
N/A
|
| 3MMV9103HXCRDUL | Rows per Set N/A Duplex | Bore (d) N/A 17 mm | O.D. (D) N/A 1.378 in35 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 610 lbf2700 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1480 lbf6580 N | Limiting Speed - Grease N/A 53000 rpm |
CAD
N/A
|
| 3MMVC9103HXCRDUL | Rows per Set N/A Duplex | Bore (d) N/A 17 mm | O.D. (D) N/A 1.378 in35 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 540 lbf2410 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1480 lbf6580 N | Limiting Speed - Grease N/A 63600 rpm |
CAD
N/A
|
| 2MMV9103HXCRDUL | Rows per Set N/A Duplex | Bore (d) N/A 17 mm | O.D. (D) N/A 1.378 in35 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 630 lbf2810 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1540 lbf6860 N | Limiting Speed - Grease N/A 58900 rpm |
CAD
N/A
|
| 2MMVC9103HXCRDUL | Rows per Set N/A Duplex | Bore (d) N/A 17 mm | O.D. (D) N/A 1.378 in35 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 560 lbf2500 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1540 lbf6860 N | Limiting Speed - Grease N/A 70700 rpm |
CAD
N/A
|
| 3MMV9103HXCRTUL | Rows per Set N/A Triplex | Bore (d) N/A 17 mm | O.D. (D) N/A 1.378 in35 mm | Total Width N/A 1.1811 in30 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 610 lbf2700 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1480 lbf6580 N | Limiting Speed - Grease N/A 53000 rpm |
CAD
N/A
|