CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
551 - 575 of 2670 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Rows per Set

Seal Type

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Total Width (in)

Total Width (mm)

Ball Type

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Part Number

Rows per Set

Bore (d)

O.D. (D)

Total Width

Contact Angle

Ball Type

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

CAD

N/A Duplex N/A 20 mm N/A 1.6535 in42 mm N/A 0.9448 in24 mm N/A 15 º N/A STEEL N/A 840 lbf3740 N N/A 1960 lbf8730 N N/A 48900 rpm N/A
N/A Duplex N/A 20 mm N/A 1.6535 in42 mm N/A 0.9448 in24 mm N/A 15 º N/A Ceramic N/A 750 lbf3330 N N/A 1960 lbf8730 N N/A 58700 rpm N/A
N/A Triplex N/A 20 mm N/A 1.6535 in42 mm N/A 1.4172 in36 mm N/A 25 º N/A STEEL N/A 800 lbf3570 N N/A 1880 lbf8370 N N/A 44000 rpm N/A
N/A Triplex N/A 20 mm N/A 1.6535 in42 mm N/A 1.4172 in36 mm N/A 25 º N/A Ceramic N/A 710 lbf3180 N N/A 1880 lbf8370 N N/A 52800 rpm N/A
N/A Triplex N/A 20 mm N/A 1.6535 in42 mm N/A 1.4172 in36 mm N/A 15 º N/A STEEL N/A 840 lbf3740 N N/A 1960 lbf8730 N N/A 48900 rpm N/A
N/A Triplex N/A 20 mm N/A 1.6535 in42 mm N/A 1.4172 in36 mm N/A 15 º N/A Ceramic N/A 750 lbf3330 N N/A 1960 lbf8730 N N/A 58700 rpm N/A
N/A Quadruplex N/A 20 mm N/A 1.6535 in42 mm N/A 1.8896 in48 mm N/A 25 º N/A STEEL N/A 800 lbf3570 N N/A 1880 lbf8370 N N/A 44000 rpm N/A
N/A Quadruplex N/A 20 mm N/A 1.6535 in42 mm N/A 1.8896 in48 mm N/A 25 º N/A Ceramic N/A 710 lbf3180 N N/A 1880 lbf8370 N N/A 52800 rpm N/A
N/A Quadruplex N/A 20 mm N/A 1.6535 in42 mm N/A 1.8896 in48 mm N/A 15 º N/A STEEL N/A 840 lbf3740 N N/A 1960 lbf8730 N N/A 48900 rpm N/A
N/A Quadruplex N/A 20 mm N/A 1.6535 in42 mm N/A 1.8896 in48 mm N/A 15 º N/A Ceramic N/A 750 lbf3330 N N/A 1960 lbf8730 N N/A 58700 rpm N/A
N/A Single N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 25 º N/A Ceramic N/A 710 lbf3180 N N/A 1880 lbf8370 N N/A 57800 rpm N/A
N/A Single N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 25 º N/A Ceramic N/A 710 lbf3180 N N/A 1880 lbf8370 N N/A 52800 rpm N/A
N/A Duplex N/A 20 mm N/A 1.6535 in42 mm N/A 0.9448 in24 mm N/A 25 º N/A Ceramic N/A 710 lbf3180 N N/A 1880 lbf8370 N N/A 57800 rpm N/A
N/A Duplex N/A 20 mm N/A 1.6535 in42 mm N/A 0.9448 in24 mm N/A 25 º N/A Ceramic N/A 710 lbf3180 N N/A 1880 lbf8370 N N/A 57800 rpm N/A
N/A Single N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 25 º N/A STEEL N/A 800 lbf3570 N N/A 1880 lbf8370 N N/A 44000 rpm N/A
N/A Duplex N/A 20 mm N/A 1.6535 in42 mm N/A 0.9448 in24 mm N/A 25 º N/A STEEL N/A 800 lbf3570 N N/A 1880 lbf8370 N N/A 44000 rpm N/A
N/A Single N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 15 º N/A Ceramic N/A 750 lbf3330 N N/A 1960 lbf8730 N N/A 58700 rpm N/A
N/A Single N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 15 º N/A Ceramic N/A 750 lbf3330 N N/A 1960 lbf8730 N N/A 58700 rpm N/A
N/A Single N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 15 º N/A Ceramic N/A 750 lbf3330 N N/A 1960 lbf8730 N N/A 58700 rpm N/A
N/A Duplex N/A 20 mm N/A 1.6535 in42 mm N/A 0.9448 in24 mm N/A 15 º N/A Ceramic N/A 750 lbf3330 N N/A 1960 lbf8730 N N/A 58700 rpm N/A
N/A Duplex N/A 20 mm N/A 1.6535 in42 mm N/A 0.9448 in24 mm N/A 15 º N/A Ceramic N/A 750 lbf3330 N N/A 1960 lbf8730 N N/A 58700 rpm N/A
N/A Duplex N/A 20 mm N/A 1.6535 in42 mm N/A 0.9448 in24 mm N/A 15 º N/A Ceramic N/A 750 lbf3330 N N/A 1960 lbf8730 N N/A 58680 rpm N/A
N/A Single N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 15 º N/A STEEL N/A 840 lbf3740 N N/A 1960 lbf8730 N N/A 48900 rpm N/A
N/A Single N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 15 º N/A STEEL N/A 840 lbf3740 N N/A 1960 lbf8730 N N/A 48900 rpm N/A
N/A Single N/A 20 mm N/A 1.6535 in42 mm N/A 0.4724 in12 mm N/A 15 º N/A STEEL N/A 840 lbf3740 N N/A 1960 lbf8730 N N/A 48900 rpm N/A
551 - 575 of 2670 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »