CAD (0)
▾
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Precision Ball Bearings
Timken Fafnir
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
Seal Type
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Total Width (in)
Total Width (mm)
Ball Type
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Limiting Speed - Grease (rpm)
Limiting Speed - Oil (rpm)
Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Total Width |
Contact Angle |
Ball Type |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Limiting Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9105HXCRTUH | Rows per Set N/A Triplex | Bore (d) N/A 25.000 mm | O.D. (D) N/A 1.8504 in47 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 850 lbf3770 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2070 lbf9190 N | Limiting Speed - Grease N/A 48800 rpm |
CAD
N/A
|
| 3MMV9105HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 25.000 mm | O.D. (D) N/A 1.8504 in47 mm | Total Width N/A 1.8896 in48 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 910 lbf4030 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1970 lbf8760 N | Limiting Speed - Grease N/A 40200 rpm |
CAD
N/A
|
| 3MMVC9105HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 25.000 mm | O.D. (D) N/A 1.8504 in47 mm | Total Width N/A 1.8896 in48 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 810 lbf3590 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1970 lbf8760 N | Limiting Speed - Grease N/A 43920 rpm |
CAD
N/A
|
| 2MMV9105HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 25.000 mm | O.D. (D) N/A 1.8504 in47 mm | Total Width N/A 1.8896 in48 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 950 lbf4240 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2070 lbf9190 N | Limiting Speed - Grease N/A 40700 rpm |
CAD
N/A
|
| 2MMVC9105HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 25.000 mm | O.D. (D) N/A 1.8504 in47 mm | Total Width N/A 1.8896 in48 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 850 lbf3770 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2070 lbf9190 N | Limiting Speed - Grease N/A 48800 rpm |
CAD
N/A
|
| 3MMVC9105HXVVSUMFS637 | Rows per Set N/A Single | Bore (d) N/A 25.000 mm | O.D. (D) N/A 1.8504 in47 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 810 lbf3590 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1970 lbf8760 N | Limiting Speed - Grease N/A 48200 rpm |
CAD
N/A
|
| 3MMVC9105HXVVDUMFS637 | Rows per Set N/A Duplex | Bore (d) N/A 25.000 mm | O.D. (D) N/A 1.8504 in47 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 810 lbf3590 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1970 lbf8760 N | Limiting Speed - Grease N/A 48200 rpm |
CAD
N/A
|
| 3MMV9105HXVVSUMFS934 | Rows per Set N/A Single | Bore (d) N/A 25.000 mm | O.D. (D) N/A 1.8504 in47 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 910 lbf4030 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1970 lbf8760 N | Limiting Speed - Grease N/A 40200 rpm |
CAD
N/A
|
| 3MMV9105HXVVSUMFS637 | Rows per Set N/A Single | Bore (d) N/A 25.000 mm | O.D. (D) N/A 1.8504 in47 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 910 lbf4030 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1970 lbf8760 N | Limiting Speed - Grease N/A 40200 rpm |
CAD
N/A
|
| 3MMV9105HXVVDUMFS637 | Rows per Set N/A Duplex | Bore (d) N/A 25.000 mm | O.D. (D) N/A 1.8504 in47 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 910 lbf4030 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1970 lbf8760 N | Limiting Speed - Grease N/A 40200 rpm |
CAD
N/A
|
| 2MMVC9105HXVVSUMFS637 | Rows per Set N/A Single | Bore (d) N/A 25.000 mm | O.D. (D) N/A 1.8504 in47 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 850 lbf3770 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2070 lbf9190 N | Limiting Speed - Grease N/A 48800 rpm |
CAD
N/A
|
| 2MMVC9105HXVVSULFS637 | Rows per Set N/A Single | Bore (d) N/A 25.000 mm | O.D. (D) N/A 1.8504 in47 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 850 lbf3770 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2070 lbf9190 N | Limiting Speed - Grease N/A 48800 rpm |
CAD
N/A
|
| 2MMVC9105HXVVDUMFS637 | Rows per Set N/A Duplex | Bore (d) N/A 25.000 mm | O.D. (D) N/A 1.8504 in47 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 850 lbf3770 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2070 lbf9190 N | Limiting Speed - Grease N/A 48800 rpm |
CAD
N/A
|
| 2MMVC9105HXVVDULFS637 | Rows per Set N/A Duplex | Bore (d) N/A 25.000 mm | O.D. (D) N/A 1.8504 in47 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 850 lbf3770 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2070 lbf9190 N | Limiting Speed - Grease N/A 48800 rpm |
CAD
N/A
|
| 2MMVC9105HX DUL | Rows per Set N/A Duplex | Bore (d) N/A 25.000 mm | O.D. (D) N/A 1.8504 in47 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 850 lbf3770 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2070 lbf9190 N | Limiting Speed - Grease N/A 48840 rpm |
CAD
N/A
|
| 2MMV9105HXVVSUMFS934 | Rows per Set N/A Single | Bore (d) N/A 25.000 mm | O.D. (D) N/A 1.8504 in47 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 950 lbf4240 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2070 lbf9190 N | Limiting Speed - Grease N/A 40700 rpm |
CAD
N/A
|
| 2MMV9105HXVVSUMFS637 | Rows per Set N/A Single | Bore (d) N/A 25.000 mm | O.D. (D) N/A 1.8504 in47 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 950 lbf4240 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2070 lbf9190 N | Limiting Speed - Grease N/A 40700 rpm |
CAD
N/A
|
| 2MMV9105HXVVDUMFS934 | Rows per Set N/A Duplex | Bore (d) N/A 25.000 mm | O.D. (D) N/A 1.8504 in47 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 950 lbf4240 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2070 lbf9190 N | Limiting Speed - Grease N/A 40700 rpm |
CAD
N/A
|
| 2MMV9105HXVVDUMFS637 | Rows per Set N/A Duplex | Bore (d) N/A 25.000 mm | O.D. (D) N/A 1.8504 in47 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 950 lbf4240 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2070 lbf9190 N | Limiting Speed - Grease N/A 40700 rpm |
CAD
N/A
|
| 2MMV9105HXVVDULFS937 | Rows per Set N/A Duplex | Bore (d) N/A 25.000 mm | O.D. (D) N/A 1.8504 in47 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 950 lbf4240 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2070 lbf9190 N | Limiting Speed - Grease N/A 40700 rpm |
CAD
N/A
|
| 2MMV9306HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 30 mm | O.D. (D) N/A 1.8504 in47 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 540 lbf2402 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 910 lbf4050 N | Limiting Speed - Grease N/A 35900 rpm |
CAD
N/A
|
| 3MMV9306HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 30 mm | O.D. (D) N/A 1.8504 in47 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 500 lbf2224 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 860 lbf3825 N | Limiting Speed - Grease N/A 32300 rpm |
CAD
N/A
|
| 3MMVC9306HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 30 mm | O.D. (D) N/A 1.8504 in47 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 440 lbf1957 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 860 lbf3825 N | Limiting Speed - Grease N/A 38760 rpm |
CAD
N/A
|
| 2MMVC9306HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 30 mm | O.D. (D) N/A 1.8504 in47 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 480 lbf2135 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 910 lbf4050 N | Limiting Speed - Grease N/A 43080 rpm |
CAD
N/A
|
| 2MMV9306HXCRDUL | Rows per Set N/A Duplex | Bore (d) N/A 30 mm | O.D. (D) N/A 1.8504 in47 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 540 lbf2402 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 910 lbf4050 N | Limiting Speed - Grease N/A 35900 rpm |
CAD
N/A
|