CAD (0)
▾
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Precision Ball Bearings
Timken Fafnir
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
Seal Type
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Total Width (in)
Total Width (mm)
Ball Type
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Limiting Speed - Grease (rpm)
Limiting Speed - Oil (rpm)
Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Total Width |
Contact Angle |
Ball Type |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Limiting Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9309HXCRQUL | Rows per Set N/A Quadruplex | Bore (d) N/A 45.000 mm | O.D. (D) N/A 2.6772 in68 mm | Total Width N/A 1.8896 in48 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1350 lbf6005 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2510 lbf11160 N | Limiting Speed - Grease N/A 29900 rpm |
CAD
N/A
|
| 3MMV9309HXCRQUL | Rows per Set N/A Quadruplex | Bore (d) N/A 45.000 mm | O.D. (D) N/A 2.6772 in68 mm | Total Width N/A 1.8896 in48 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 1440 lbf6405 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2380 lbf10586 N | Limiting Speed - Grease N/A 22500 rpm |
CAD
N/A
|
| 3MMVC9309HXCRQUL | Rows per Set N/A Quadruplex | Bore (d) N/A 45.000 mm | O.D. (D) N/A 2.6772 in68 mm | Total Width N/A 1.8896 in48 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1280 lbf5693 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2380 lbf10586 N | Limiting Speed - Grease N/A 27000 rpm |
CAD
N/A
|
| 2MMV9309HXCRSUM | Rows per Set N/A Single | Bore (d) N/A 45.000 mm | O.D. (D) N/A 2.6772 in68 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 1510 lbf6720 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2510 lbf11160 N | Limiting Speed - Grease N/A 25000 rpm |
CAD
N/A
|
| 2MMVC9309HXCRSUM | Rows per Set N/A Single | Bore (d) N/A 45.000 mm | O.D. (D) N/A 2.6772 in68 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1350 lbf6005 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2510 lbf11160 N | Limiting Speed - Grease N/A 29900 rpm |
CAD
N/A
|
| 3MMV9309HXCRSUM | Rows per Set N/A Single | Bore (d) N/A 45.000 mm | O.D. (D) N/A 2.6772 in68 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 1440 lbf6405 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2380 lbf10586 N | Limiting Speed - Grease N/A 22500 rpm |
CAD
N/A
|
| 3MMVC9309HXCRSUM | Rows per Set N/A Single | Bore (d) N/A 45.000 mm | O.D. (D) N/A 2.6772 in68 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1280 lbf5693 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2380 lbf10586 N | Limiting Speed - Grease N/A 27000 rpm |
CAD
N/A
|
| 2MMV9309HXCRDUM | Rows per Set N/A Duplex | Bore (d) N/A 45.000 mm | O.D. (D) N/A 2.6772 in68 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 1510 lbf6720 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2510 lbf11160 N | Limiting Speed - Grease N/A 25000 rpm |
CAD
N/A
|
| 2MMVC9309HXCRDUM | Rows per Set N/A Duplex | Bore (d) N/A 45.000 mm | O.D. (D) N/A 2.6772 in68 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1350 lbf6005 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2510 lbf11160 N | Limiting Speed - Grease N/A 29900 rpm |
CAD
N/A
|
| 3MMV9309HXCRDUM | Rows per Set N/A Duplex | Bore (d) N/A 45.000 mm | O.D. (D) N/A 2.6772 in68 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 1440 lbf6405 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2380 lbf10586 N | Limiting Speed - Grease N/A 22500 rpm |
CAD
N/A
|
| 3MMVC9309HXCRDUM | Rows per Set N/A Duplex | Bore (d) N/A 45.000 mm | O.D. (D) N/A 2.6772 in68 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1280 lbf5693 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2380 lbf10586 N | Limiting Speed - Grease N/A 27000 rpm |
CAD
N/A
|
| 2MMV9309HXCRTUM | Rows per Set N/A Triplex | Bore (d) N/A 45.000 mm | O.D. (D) N/A 2.6772 in68 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 1510 lbf6720 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2510 lbf11160 N | Limiting Speed - Grease N/A 25000 rpm |
CAD
N/A
|
| 2MMVC9309HXCRTUM | Rows per Set N/A Triplex | Bore (d) N/A 45.000 mm | O.D. (D) N/A 2.6772 in68 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1350 lbf6005 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2510 lbf11160 N | Limiting Speed - Grease N/A 29900 rpm |
CAD
N/A
|
| 3MMV9309HXCRTUM | Rows per Set N/A Triplex | Bore (d) N/A 45.000 mm | O.D. (D) N/A 2.6772 in68 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 1440 lbf6405 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2380 lbf10586 N | Limiting Speed - Grease N/A 22500 rpm |
CAD
N/A
|
| 3MMVC9309HXCRTUM | Rows per Set N/A Triplex | Bore (d) N/A 45.000 mm | O.D. (D) N/A 2.6772 in68 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1280 lbf5693 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2380 lbf10586 N | Limiting Speed - Grease N/A 27000 rpm |
CAD
N/A
|
| 2MMV9309HXCRQUM | Rows per Set N/A Quadruplex | Bore (d) N/A 45.000 mm | O.D. (D) N/A 2.6772 in68 mm | Total Width N/A 1.8896 in48 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 1510 lbf6720 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2510 lbf11160 N | Limiting Speed - Grease N/A 25000 rpm |
CAD
N/A
|
| 2MMVC9309HXCRQUM | Rows per Set N/A Quadruplex | Bore (d) N/A 45.000 mm | O.D. (D) N/A 2.6772 in68 mm | Total Width N/A 1.8896 in48 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1350 lbf6005 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2510 lbf11160 N | Limiting Speed - Grease N/A 29900 rpm |
CAD
N/A
|
| 3MMV9309HXCRQUM | Rows per Set N/A Quadruplex | Bore (d) N/A 45.000 mm | O.D. (D) N/A 2.6772 in68 mm | Total Width N/A 1.8896 in48 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 1440 lbf6405 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2380 lbf10586 N | Limiting Speed - Grease N/A 22500 rpm |
CAD
N/A
|
| 3MMVC9309HXCRQUM | Rows per Set N/A Quadruplex | Bore (d) N/A 45.000 mm | O.D. (D) N/A 2.6772 in68 mm | Total Width N/A 1.8896 in48 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1280 lbf5693 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2380 lbf10586 N | Limiting Speed - Grease N/A 27000 rpm |
CAD
N/A
|
| 2MMV9309HXCRSUH | Rows per Set N/A Single | Bore (d) N/A 45.000 mm | O.D. (D) N/A 2.6772 in68 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 1510 lbf6720 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2510 lbf11160 N | Limiting Speed - Grease N/A 25000 rpm |
CAD
N/A
|
| 2MMVC9309HXCRSUH | Rows per Set N/A Single | Bore (d) N/A 45.000 mm | O.D. (D) N/A 2.6772 in68 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1350 lbf6005 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2510 lbf11160 N | Limiting Speed - Grease N/A 29900 rpm |
CAD
N/A
|
| 3MMV9309HXCRSUH | Rows per Set N/A Single | Bore (d) N/A 45.000 mm | O.D. (D) N/A 2.6772 in68 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 1440 lbf6405 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2380 lbf10586 N | Limiting Speed - Grease N/A 22500 rpm |
CAD
N/A
|
| 3MMVC9309HXCRSUH | Rows per Set N/A Single | Bore (d) N/A 45.000 mm | O.D. (D) N/A 2.6772 in68 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1280 lbf5693 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2380 lbf10586 N | Limiting Speed - Grease N/A 27000 rpm |
CAD
N/A
|
| 2MMV9309HXCRDUH | Rows per Set N/A Duplex | Bore (d) N/A 45.000 mm | O.D. (D) N/A 2.6772 in68 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 1510 lbf6720 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2510 lbf11160 N | Limiting Speed - Grease N/A 25000 rpm |
CAD
N/A
|
| 2MMVC9309HXCRDUH | Rows per Set N/A Duplex | Bore (d) N/A 45.000 mm | O.D. (D) N/A 2.6772 in68 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1350 lbf6005 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2510 lbf11160 N | Limiting Speed - Grease N/A 29900 rpm |
CAD
N/A
|