CAD (0)
▾
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Precision Ball Bearings
Timken Fafnir
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
Seal Type
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Total Width (in)
Total Width (mm)
Ball Type
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Limiting Speed - Grease (rpm)
Limiting Speed - Oil (rpm)
Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Total Width |
Contact Angle |
Ball Type |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Limiting Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9110HX DUL | Rows per Set N/A Duplex | Bore (d) N/A 50.000 mm | O.D. (D) N/A 3.1496 in80 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 2450 lbf10900 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4850 lbf21600 N | Limiting Speed - Grease N/A 26160 rpm |
CAD
N/A
|
| 2MMV9110HXVVSUMFS934 | Rows per Set N/A Single | Bore (d) N/A 50.000 mm | O.D. (D) N/A 3.1496 in80 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 2760 lbf12300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4850 lbf21600 N | Limiting Speed - Grease N/A 21800 rpm |
CAD
N/A
|
| 2MMV9110HXVVSUMFS637 | Rows per Set N/A Single | Bore (d) N/A 50.000 mm | O.D. (D) N/A 3.1496 in80 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 2760 lbf12300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4850 lbf21600 N | Limiting Speed - Grease N/A 21800 rpm |
CAD
N/A
|
| 2MMV9110HXVVSULFS934 | Rows per Set N/A Single | Bore (d) N/A 50.000 mm | O.D. (D) N/A 3.1496 in80 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 2760 lbf12300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4850 lbf21600 N | Limiting Speed - Grease N/A 21800 rpm |
CAD
N/A
|
| 2MMV9110HXVVDUMFS637 | Rows per Set N/A Duplex | Bore (d) N/A 50.000 mm | O.D. (D) N/A 3.1496 in80 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 2760 lbf12300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4850 lbf21600 N | Limiting Speed - Grease N/A 21800 rpm |
CAD
N/A
|
| 2MMV9110HXVVDULFS637 | Rows per Set N/A Duplex | Bore (d) N/A 50.000 mm | O.D. (D) N/A 3.1496 in80 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 2760 lbf12300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4850 lbf21600 N | Limiting Speed - Grease N/A 21800 rpm |
CAD
N/A
|
| 2MMV9110HX SUL | Rows per Set N/A Single | Bore (d) N/A 50.000 mm | O.D. (D) N/A 3.1496 in80 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 2760 lbf12300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4850 lbf21600 N | Limiting Speed - Grease N/A 21800 rpm |
CAD
N/A
|
| 2MMV9110HX DUL | Rows per Set N/A Duplex | Bore (d) N/A 50.000 mm | O.D. (D) N/A 3.1496 in80 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 2760 lbf12300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4850 lbf21600 N | Limiting Speed - Grease N/A 21800 rpm |
CAD
N/A
|
| 2MMV9311HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 55.000 mm | O.D. (D) N/A 3.1496 in80 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 2120 lbf9430 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3260 lbf14500 N | Limiting Speed - Grease N/A 20700 rpm |
CAD
N/A
|
| 2MMVC9311HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 55.000 mm | O.D. (D) N/A 3.1496 in80 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1890 lbf8400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3260 lbf14500 N | Limiting Speed - Grease N/A 24900 rpm |
CAD
N/A
|
| 3MMV9311HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 55.000 mm | O.D. (D) N/A 3.1496 in80 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 2000 lbf8896 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3080 lbf13700 N | Limiting Speed - Grease N/A 20600 rpm |
CAD
N/A
|
| 3MMVC9311HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 55.000 mm | O.D. (D) N/A 3.1496 in80 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1780 lbf7917 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3080 lbf13700 N | Limiting Speed - Grease N/A 24700 rpm |
CAD
N/A
|
| 2MMV9311HXCRDUL | Rows per Set N/A Duplex | Bore (d) N/A 55.000 mm | O.D. (D) N/A 3.1496 in80 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 2120 lbf9430 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3260 lbf14500 N | Limiting Speed - Grease N/A 20700 rpm |
CAD
N/A
|
| 2MMVC9311HXCRDUL | Rows per Set N/A Duplex | Bore (d) N/A 55.000 mm | O.D. (D) N/A 3.1496 in80 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1890 lbf8400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3260 lbf14500 N | Limiting Speed - Grease N/A 24900 rpm |
CAD
N/A
|
| 3MMV9311HXCRDUL | Rows per Set N/A Duplex | Bore (d) N/A 55.000 mm | O.D. (D) N/A 3.1496 in80 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 2000 lbf8896 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3080 lbf13700 N | Limiting Speed - Grease N/A 20600 rpm |
CAD
N/A
|
| 3MMVC9311HXCRDUL | Rows per Set N/A Duplex | Bore (d) N/A 55.000 mm | O.D. (D) N/A 3.1496 in80 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1780 lbf7917 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3080 lbf13700 N | Limiting Speed - Grease N/A 24700 rpm |
CAD
N/A
|
| 2MMV9311HXCRTUL | Rows per Set N/A Triplex | Bore (d) N/A 55.000 mm | O.D. (D) N/A 3.1496 in80 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 2120 lbf9430 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3260 lbf14500 N | Limiting Speed - Grease N/A 20700 rpm |
CAD
N/A
|
| 2MMVC9311HXCRTUL | Rows per Set N/A Triplex | Bore (d) N/A 55.000 mm | O.D. (D) N/A 3.1496 in80 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1890 lbf8400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3260 lbf14500 N | Limiting Speed - Grease N/A 24900 rpm |
CAD
N/A
|
| 3MMV9311HXCRTUL | Rows per Set N/A Triplex | Bore (d) N/A 55.000 mm | O.D. (D) N/A 3.1496 in80 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 2000 lbf8896 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3080 lbf13700 N | Limiting Speed - Grease N/A 20600 rpm |
CAD
N/A
|
| 3MMVC9311HXCRTUL | Rows per Set N/A Triplex | Bore (d) N/A 55.000 mm | O.D. (D) N/A 3.1496 in80 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1780 lbf7917 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3080 lbf13700 N | Limiting Speed - Grease N/A 24700 rpm |
CAD
N/A
|
| 2MMV9311HXCRQUL | Rows per Set N/A Quadruplex | Bore (d) N/A 55.000 mm | O.D. (D) N/A 3.1496 in80 mm | Total Width N/A 2.0472 in52 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 2120 lbf9430 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3260 lbf14500 N | Limiting Speed - Grease N/A 20700 rpm |
CAD
N/A
|
| 2MMVC9311HXCRQUL | Rows per Set N/A Quadruplex | Bore (d) N/A 55.000 mm | O.D. (D) N/A 3.1496 in80 mm | Total Width N/A 2.0472 in52 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1890 lbf8400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3260 lbf14500 N | Limiting Speed - Grease N/A 24900 rpm |
CAD
N/A
|
| 3MMV9311HXCRQUL | Rows per Set N/A Quadruplex | Bore (d) N/A 55.000 mm | O.D. (D) N/A 3.1496 in80 mm | Total Width N/A 2.0472 in52 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 2000 lbf8896 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3080 lbf13700 N | Limiting Speed - Grease N/A 20600 rpm |
CAD
N/A
|
| 3MMVC9311HXCRQUL | Rows per Set N/A Quadruplex | Bore (d) N/A 55.000 mm | O.D. (D) N/A 3.1496 in80 mm | Total Width N/A 2.0472 in52 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 1780 lbf7917 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3080 lbf13700 N | Limiting Speed - Grease N/A 24700 rpm |
CAD
N/A
|
| 2MMV9311HXCRSUM | Rows per Set N/A Single | Bore (d) N/A 55.000 mm | O.D. (D) N/A 3.1496 in80 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 2120 lbf9430 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3260 lbf14500 N | Limiting Speed - Grease N/A 20700 rpm |
CAD
N/A
|