CAD (0)
▾
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Precision Ball Bearings
Timken Fafnir
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
Seal Type
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Total Width (in)
Total Width (mm)
Ball Type
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Limiting Speed - Grease (rpm)
Limiting Speed - Oil (rpm)
Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Total Width |
Contact Angle |
Ball Type |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Limiting Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9301HXCRTUL | Rows per Set N/A Triplex | Bore (d) N/A 12 mm | O.D. (D) N/A 0.9449 in24 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 140 lbf623 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 340 lbf1512 N | Limiting Speed - Grease N/A 80000 rpm |
CAD
N/A
|
| 2MMVC9301HXCRTUL | Rows per Set N/A Triplex | Bore (d) N/A 12 mm | O.D. (D) N/A 0.9449 in24 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 120 lbf540 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 340 lbf1500 N | Limiting Speed - Grease N/A 96000 rpm |
CAD
N/A
|
| 3MMV9301HXCRQUL | Rows per Set N/A Quadruplex | Bore (d) N/A 12 mm | O.D. (D) N/A 0.9449 in24 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 130 lbf580 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 320 lbf1420 N | Limiting Speed - Grease N/A 72000 rpm |
CAD
N/A
|
| 3MMVC9301HXCRQUL | Rows per Set N/A Quadruplex | Bore (d) N/A 12 mm | O.D. (D) N/A 0.9449 in24 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 120 lbf520 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 320 lbf1420 N | Limiting Speed - Grease N/A 86400 rpm |
CAD
N/A
|
| 2MMV9301HXCRQUL | Rows per Set N/A Quadruplex | Bore (d) N/A 12 mm | O.D. (D) N/A 0.9449 in24 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 140 lbf623 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 340 lbf1512 N | Limiting Speed - Grease N/A 80000 rpm |
CAD
N/A
|
| 2MMVC9301HXCRQUL | Rows per Set N/A Quadruplex | Bore (d) N/A 12 mm | O.D. (D) N/A 0.9449 in24 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 120 lbf540 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 340 lbf1500 N | Limiting Speed - Grease N/A 96000 rpm |
CAD
N/A
|
| 3MMV9301HXCRSUM | Rows per Set N/A Single | Bore (d) N/A 12 mm | O.D. (D) N/A 0.9449 in24 mm | Total Width N/A 0.2362 in6 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 130 lbf580 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 320 lbf1420 N | Limiting Speed - Grease N/A 72000 rpm |
CAD
N/A
|
| 3MMVC9301HXCRSUM | Rows per Set N/A Single | Bore (d) N/A 12 mm | O.D. (D) N/A 0.9449 in24 mm | Total Width N/A 0.2362 in6 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 120 lbf520 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 320 lbf1420 N | Limiting Speed - Grease N/A 86400 rpm |
CAD
N/A
|
| 2MMV9301HXCRSUM | Rows per Set N/A Single | Bore (d) N/A 12 mm | O.D. (D) N/A 0.9449 in24 mm | Total Width N/A 0.2362 in6 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 140 lbf623 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 340 lbf1512 N | Limiting Speed - Grease N/A 80000 rpm |
CAD
N/A
|
| 2MMVC9301HXCRSUM | Rows per Set N/A Single | Bore (d) N/A 12 mm | O.D. (D) N/A 0.9449 in24 mm | Total Width N/A 0.2362 in6 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 120 lbf540 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 340 lbf1500 N | Limiting Speed - Grease N/A 96000 rpm |
CAD
N/A
|
| 3MMV9301HXCRDUM | Rows per Set N/A Duplex | Bore (d) N/A 12 mm | O.D. (D) N/A 0.9449 in24 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 130 lbf580 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 320 lbf1420 N | Limiting Speed - Grease N/A 72000 rpm |
CAD
N/A
|
| 3MMVC9301HXCRDUM | Rows per Set N/A Duplex | Bore (d) N/A 12 mm | O.D. (D) N/A 0.9449 in24 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 120 lbf520 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 320 lbf1420 N | Limiting Speed - Grease N/A 86400 rpm |
CAD
N/A
|
| 2MMV9301HXCRDUM | Rows per Set N/A Duplex | Bore (d) N/A 12 mm | O.D. (D) N/A 0.9449 in24 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 140 lbf623 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 340 lbf1512 N | Limiting Speed - Grease N/A 80000 rpm |
CAD
N/A
|
| 2MMVC9301HXCRDUM | Rows per Set N/A Duplex | Bore (d) N/A 12 mm | O.D. (D) N/A 0.9449 in24 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 120 lbf540 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 340 lbf1500 N | Limiting Speed - Grease N/A 96000 rpm |
CAD
N/A
|
| 3MMV9301HXCRTUM | Rows per Set N/A Triplex | Bore (d) N/A 12 mm | O.D. (D) N/A 0.9449 in24 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 130 lbf580 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 320 lbf1420 N | Limiting Speed - Grease N/A 72000 rpm |
CAD
N/A
|
| 3MMVC9301HXCRTUM | Rows per Set N/A Triplex | Bore (d) N/A 12 mm | O.D. (D) N/A 0.9449 in24 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 120 lbf520 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 320 lbf1420 N | Limiting Speed - Grease N/A 86400 rpm |
CAD
N/A
|
| 2MMV9301HXCRTUM | Rows per Set N/A Triplex | Bore (d) N/A 12 mm | O.D. (D) N/A 0.9449 in24 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 140 lbf623 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 340 lbf1512 N | Limiting Speed - Grease N/A 80000 rpm |
CAD
N/A
|
| 2MMVC9301HXCRTUM | Rows per Set N/A Triplex | Bore (d) N/A 12 mm | O.D. (D) N/A 0.9449 in24 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 120 lbf540 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 340 lbf1500 N | Limiting Speed - Grease N/A 96000 rpm |
CAD
N/A
|
| 3MMV9301HXCRQUM | Rows per Set N/A Quadruplex | Bore (d) N/A 12 mm | O.D. (D) N/A 0.9449 in24 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 130 lbf580 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 320 lbf1420 N | Limiting Speed - Grease N/A 72000 rpm |
CAD
N/A
|
| 3MMVC9301HXCRQUM | Rows per Set N/A Quadruplex | Bore (d) N/A 12 mm | O.D. (D) N/A 0.9449 in24 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 120 lbf520 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 320 lbf1420 N | Limiting Speed - Grease N/A 86400 rpm |
CAD
N/A
|
| 2MMV9301HXCRQUM | Rows per Set N/A Quadruplex | Bore (d) N/A 12 mm | O.D. (D) N/A 0.9449 in24 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 140 lbf623 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 340 lbf1512 N | Limiting Speed - Grease N/A 80000 rpm |
CAD
N/A
|
| 2MMVC9301HXCRQUM | Rows per Set N/A Quadruplex | Bore (d) N/A 12 mm | O.D. (D) N/A 0.9449 in24 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 120 lbf540 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 340 lbf1500 N | Limiting Speed - Grease N/A 96000 rpm |
CAD
N/A
|
| 3MMV9301HXCRSUH | Rows per Set N/A Single | Bore (d) N/A 12 mm | O.D. (D) N/A 0.9449 in24 mm | Total Width N/A 0.2362 in6 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 130 lbf580 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 320 lbf1420 N | Limiting Speed - Grease N/A 72000 rpm |
CAD
N/A
|
| 3MMVC9301HXCRSUH | Rows per Set N/A Single | Bore (d) N/A 12 mm | O.D. (D) N/A 0.9449 in24 mm | Total Width N/A 0.2362 in6 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 120 lbf520 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 320 lbf1420 N | Limiting Speed - Grease N/A 86400 rpm |
CAD
N/A
|
| 2MMV9301HXCRSUH | Rows per Set N/A Single | Bore (d) N/A 12 mm | O.D. (D) N/A 0.9449 in24 mm | Total Width N/A 0.2362 in6 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 140 lbf623 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 340 lbf1512 N | Limiting Speed - Grease N/A 80000 rpm |
CAD
N/A
|