CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1576 - 1600 of 2670 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »  
Clear Filter

Rows per Set

Seal Type

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Total Width (in)

Total Width (mm)

Ball Type

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Part Number

Rows per Set

Bore (d)

O.D. (D)

Total Width

Contact Angle

Ball Type

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

CAD

N/A Triplex N/A 65.000 mm N/A 3.5433 in90.000 mm N/A 1.5354 in39 mm N/A 15 º N/A Ceramic N/A 2230 lbf9920 N N/A 3530 lbf15700 N N/A 21400 rpm N/A
N/A Triplex N/A 65.000 mm N/A 3.5433 in90.000 mm N/A 1.5354 in39 mm N/A 25 º N/A STEEL N/A 2340 lbf10400 N N/A 3320 lbf14800 N N/A 16000 rpm N/A
N/A Triplex N/A 65.000 mm N/A 3.5433 in90.000 mm N/A 1.5354 in39 mm N/A 25 º N/A Ceramic N/A 2080 lbf9250 N N/A 3320 lbf14800 N N/A 21200 rpm N/A
N/A Quadruplex N/A 65.000 mm N/A 3.5433 in90.000 mm N/A 2.0472 in52 mm N/A 15 º N/A STEEL N/A 2510 lbf11160 N N/A 3530 lbf15700 N N/A 17800 rpm N/A
N/A Quadruplex N/A 65.000 mm N/A 3.5433 in90.000 mm N/A 2.0472 in52 mm N/A 15 º N/A Ceramic N/A 2230 lbf9920 N N/A 3530 lbf15700 N N/A 21400 rpm N/A
N/A Quadruplex N/A 65.000 mm N/A 3.5433 in90.000 mm N/A 2.0472 in52 mm N/A 25 º N/A STEEL N/A 2340 lbf10400 N N/A 3320 lbf14800 N N/A 16000 rpm N/A
N/A Quadruplex N/A 65.000 mm N/A 3.5433 in90.000 mm N/A 2.0472 in52 mm N/A 25 º N/A Ceramic N/A 2080 lbf9250 N N/A 3320 lbf14800 N N/A 21200 rpm N/A
N/A Single N/A 65.000 mm N/A 3.5433 in90.000 mm N/A 0.5118 in13 mm N/A 15 º N/A STEEL N/A 2510 lbf11160 N N/A 3530 lbf15700 N N/A 17800 rpm N/A
N/A Single N/A 65.000 mm N/A 3.5433 in90.000 mm N/A 0.5118 in13 mm N/A 15 º N/A Ceramic N/A 2230 lbf9920 N N/A 3530 lbf15700 N N/A 21400 rpm N/A
N/A Single N/A 65.000 mm N/A 3.5433 in90.000 mm N/A 0.5118 in13 mm N/A 25 º N/A STEEL N/A 2340 lbf10400 N N/A 3320 lbf14800 N N/A 16000 rpm N/A
N/A Single N/A 65.000 mm N/A 3.5433 in90.000 mm N/A 0.5118 in13 mm N/A 25 º N/A Ceramic N/A 2080 lbf9250 N N/A 3320 lbf14800 N N/A 21200 rpm N/A
N/A Duplex N/A 65.000 mm N/A 3.5433 in90.000 mm N/A 1.0236 in26 mm N/A 15 º N/A STEEL N/A 2510 lbf11160 N N/A 3530 lbf15700 N N/A 17800 rpm N/A
N/A Duplex N/A 65.000 mm N/A 3.5433 in90.000 mm N/A 1.0236 in26 mm N/A 15 º N/A Ceramic N/A 2230 lbf9920 N N/A 3530 lbf15700 N N/A 21400 rpm N/A
N/A Duplex N/A 65.000 mm N/A 3.5433 in90.000 mm N/A 1.0236 in26 mm N/A 25 º N/A STEEL N/A 2340 lbf10400 N N/A 3320 lbf14800 N N/A 16000 rpm N/A
N/A Duplex N/A 65.000 mm N/A 3.5433 in90.000 mm N/A 1.0236 in26 mm N/A 25 º N/A Ceramic N/A 2080 lbf9250 N N/A 3320 lbf14800 N N/A 21200 rpm N/A
N/A Triplex N/A 65.000 mm N/A 3.5433 in90.000 mm N/A 1.5354 in39 mm N/A 15 º N/A STEEL N/A 2510 lbf11160 N N/A 3530 lbf15700 N N/A 17800 rpm N/A
N/A Triplex N/A 65.000 mm N/A 3.5433 in90.000 mm N/A 1.5354 in39 mm N/A 15 º N/A Ceramic N/A 2230 lbf9920 N N/A 3530 lbf15700 N N/A 21400 rpm N/A
N/A Triplex N/A 65.000 mm N/A 3.5433 in90.000 mm N/A 1.5354 in39 mm N/A 25 º N/A STEEL N/A 2340 lbf10400 N N/A 3320 lbf14800 N N/A 16000 rpm N/A
N/A Triplex N/A 65.000 mm N/A 3.5433 in90.000 mm N/A 1.5354 in39 mm N/A 25 º N/A Ceramic N/A 2080 lbf9250 N N/A 3320 lbf14800 N N/A 21200 rpm N/A
N/A Quadruplex N/A 65.000 mm N/A 3.5433 in90.000 mm N/A 2.0472 in52 mm N/A 15 º N/A STEEL N/A 2510 lbf11160 N N/A 3530 lbf15700 N N/A 17800 rpm N/A
N/A Quadruplex N/A 65.000 mm N/A 3.5433 in90.000 mm N/A 2.0472 in52 mm N/A 15 º N/A Ceramic N/A 2230 lbf9920 N N/A 3530 lbf15700 N N/A 21400 rpm N/A
N/A Quadruplex N/A 65.000 mm N/A 3.5433 in90.000 mm N/A 2.0472 in52 mm N/A 25 º N/A STEEL N/A 2340 lbf10400 N N/A 3320 lbf14800 N N/A 16000 rpm N/A
N/A Quadruplex N/A 65.000 mm N/A 3.5433 in90.000 mm N/A 2.0472 in52 mm N/A 25 º N/A Ceramic N/A 2080 lbf9250 N N/A 3320 lbf14800 N N/A 21200 rpm N/A
N/A Single N/A 65.000 mm N/A 3.5433 in90.000 mm N/A 0.5118 in13 mm N/A 25 º N/A Ceramic N/A 2080 lbf9250 N N/A 3320 lbf14800 N N/A 21200 rpm N/A
N/A Duplex N/A 65.000 mm N/A 3.5433 in90.000 mm N/A 1.0236 in26 mm N/A 25 º N/A Ceramic N/A 2080 lbf9250 N N/A 3320 lbf14800 N N/A 21200 rpm N/A
1576 - 1600 of 2670 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »