CAD (0)
▾
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Precision Ball Bearings
Timken Fafnir
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
Seal Type
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Total Width (in)
Total Width (mm)
Ball Type
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Limiting Speed - Grease (rpm)
Limiting Speed - Oil (rpm)
Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Total Width |
Contact Angle |
Ball Type |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Limiting Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9113HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 65.000 mm | O.D. (D) N/A 3.9370 in100.000 mm | Total Width N/A 2.8348 in72 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 3640 lbf16200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4990 lbf22200 N | Limiting Speed - Grease N/A 16300 rpm |
CAD
N/A
|
| 3MMVC9113HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 65.000 mm | O.D. (D) N/A 3.9370 in100.000 mm | Total Width N/A 2.8348 in72 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 3240 lbf14400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4990 lbf22200 N | Limiting Speed - Grease N/A 19600 rpm |
CAD
N/A
|
| 2MMV9113HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 65.000 mm | O.D. (D) N/A 3.9370 in100.000 mm | Total Width N/A 2.8348 in72 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 3850 lbf17100 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5280 lbf23500 N | Limiting Speed - Grease N/A 16400 rpm |
CAD
N/A
|
| 2MMVC9113HXCRQUH | Rows per Set N/A Quadruplex | Bore (d) N/A 65.000 mm | O.D. (D) N/A 3.9370 in100.000 mm | Total Width N/A 2.8348 in72 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 3430 lbf15200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5280 lbf23500 N | Limiting Speed - Grease N/A 19700 rpm |
CAD
N/A
|
| 3MMVC9113HXVVSUMFS637 | Rows per Set N/A Single | Bore (d) N/A 65.000 mm | O.D. (D) N/A 3.9370 in100.000 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 3240 lbf14400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4990 lbf22200 N | Limiting Speed - Grease N/A 19600 rpm |
CAD
N/A
|
| 3MMVC9113HXVVSULFS637 | Rows per Set N/A Single | Bore (d) N/A 65.000 mm | O.D. (D) N/A 3.9370 in100.000 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 3240 lbf14400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4990 lbf22200 N | Limiting Speed - Grease N/A 19600 rpm |
CAD
N/A
|
| 3MMVC9113HXVVDUMFS637 | Rows per Set N/A Duplex | Bore (d) N/A 65.000 mm | O.D. (D) N/A 3.9370 in100.000 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 3240 lbf14400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4990 lbf22200 N | Limiting Speed - Grease N/A 19600 rpm |
CAD
N/A
|
| 3MMVC9113HXVVDULFS637 | Rows per Set N/A Duplex | Bore (d) N/A 65.000 mm | O.D. (D) N/A 3.9370 in100.000 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 3240 lbf14400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4990 lbf22200 N | Limiting Speed - Grease N/A 19600 rpm |
CAD
N/A
|
| 3MMVC9113HX SUL | Rows per Set N/A Single | Bore (d) N/A 65.000 mm | O.D. (D) N/A 3.9370 in100.000 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 3240 lbf14400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4990 lbf22200 N | Limiting Speed - Grease N/A 17760 rpm |
CAD
N/A
|
| 3MMVC9113HX DUL | Rows per Set N/A Duplex | Bore (d) N/A 65.000 mm | O.D. (D) N/A 3.9370 in100.000 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 3240 lbf14400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4990 lbf22200 N | Limiting Speed - Grease N/A 17760 rpm |
CAD
N/A
|
| 3MMV9113HXVVSUMFS637 | Rows per Set N/A Single | Bore (d) N/A 65.000 mm | O.D. (D) N/A 3.9370 in100.000 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 3640 lbf16200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4990 lbf22200 N | Limiting Speed - Grease N/A 16300 rpm |
CAD
N/A
|
| 3MMV9113HXVVDUMFS637 | Rows per Set N/A Duplex | Bore (d) N/A 65.000 mm | O.D. (D) N/A 3.9370 in100.000 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 3640 lbf16200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4990 lbf22200 N | Limiting Speed - Grease N/A 16300 rpm |
CAD
N/A
|
| 3MMV9113HXVVDULFS637 | Rows per Set N/A Duplex | Bore (d) N/A 65.000 mm | O.D. (D) N/A 3.9370 in100.000 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 3640 lbf16200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4990 lbf22200 N | Limiting Speed - Grease N/A 16300 rpm |
CAD
N/A
|
| 3MMV9113HX DUL | Rows per Set N/A Duplex | Bore (d) N/A 65.000 mm | O.D. (D) N/A 3.9370 in100.000 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 3640 lbf16200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4990 lbf22200 N | Limiting Speed - Grease N/A 14800 rpm |
CAD
N/A
|
| 2MMVC9113HXVVSUMFS637 | Rows per Set N/A Single | Bore (d) N/A 65.000 mm | O.D. (D) N/A 3.9370 in100.000 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 3430 lbf15200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5280 lbf23500 N | Limiting Speed - Grease N/A 19700 rpm |
CAD
N/A
|
| 2MMVC9113HXVVSULFS637 | Rows per Set N/A Single | Bore (d) N/A 65.000 mm | O.D. (D) N/A 3.9370 in100.000 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 3430 lbf15200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5280 lbf23500 N | Limiting Speed - Grease N/A 19700 rpm |
CAD
N/A
|
| 2MMVC9113HXVVDUMFS637 | Rows per Set N/A Duplex | Bore (d) N/A 65.000 mm | O.D. (D) N/A 3.9370 in100.000 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 3430 lbf15200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5280 lbf23500 N | Limiting Speed - Grease N/A 19700 rpm |
CAD
N/A
|
| 2MMVC9113HXVVDULFS637 | Rows per Set N/A Duplex | Bore (d) N/A 65.000 mm | O.D. (D) N/A 3.9370 in100.000 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 3430 lbf15200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5280 lbf23500 N | Limiting Speed - Grease N/A 19700 rpm |
CAD
N/A
|
| 2MMVC9113HX DUL | Rows per Set N/A Duplex | Bore (d) N/A 65.000 mm | O.D. (D) N/A 3.9370 in100.000 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 3430 lbf15200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5280 lbf23500 N | Limiting Speed - Grease N/A 19680 rpm |
CAD
N/A
|
| 2MMV9113HXVVSUMFS637 | Rows per Set N/A Single | Bore (d) N/A 65.000 mm | O.D. (D) N/A 3.9370 in100.000 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 3850 lbf17100 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5280 lbf23500 N | Limiting Speed - Grease N/A 16400 rpm |
CAD
N/A
|
| 2MMV9113HXVVSULFS637 | Rows per Set N/A Single | Bore (d) N/A 65.000 mm | O.D. (D) N/A 3.9370 in100.000 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 3850 lbf17100 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5280 lbf23500 N | Limiting Speed - Grease N/A 16400 rpm |
CAD
N/A
|
| 2MMV9113HXVVDUMFS637 | Rows per Set N/A Duplex | Bore (d) N/A 65.000 mm | O.D. (D) N/A 3.9370 in100.000 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 3850 lbf17100 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5280 lbf23500 N | Limiting Speed - Grease N/A 16400 rpm |
CAD
N/A
|
| 2MMV9314HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 70 mm | O.D. (D) N/A 3.9370 in100.000 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 3320 lbf14770 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4790 lbf21300 N | Limiting Speed - Grease N/A 16400 rpm |
CAD
N/A
|
| 2MMVC9314HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 70 mm | O.D. (D) N/A 3.9370 in100.000 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 2960 lbf13170 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4790 lbf21300 N | Limiting Speed - Grease N/A 19700 rpm |
CAD
N/A
|
| 3MMV9314HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 70 mm | O.D. (D) N/A 3.9370 in100.000 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 3130 lbf13922 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4520 lbf20105 N | Limiting Speed - Grease N/A 16300 rpm |
CAD
N/A
|