CAD (0)
▾
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Precision Ball Bearings
Timken Fafnir
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
Seal Type
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Total Width (in)
Total Width (mm)
Ball Type
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Limiting Speed - Grease (rpm)
Limiting Speed - Oil (rpm)
Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Total Width |
Contact Angle |
Ball Type |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Limiting Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9314HX DUL | Rows per Set N/A Duplex | Bore (d) N/A 70 mm | O.D. (D) N/A 3.9370 in100.000 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 3320 lbf14770 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4790 lbf21300 N | Limiting Speed - Grease N/A 16400 rpm |
CAD
N/A
|
| 3MMV9114HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 70 mm | O.D. (D) N/A 4.3307 in110.000 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 4330 lbf19200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5830 lbf25900 N | Limiting Speed - Grease N/A 14900 rpm |
CAD
N/A
|
| 3MMVC9114HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 70 mm | O.D. (D) N/A 4.3307 in110.000 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 3850 lbf17100 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5830 lbf25900 N | Limiting Speed - Grease N/A 17900 rpm |
CAD
N/A
|
| 2MMV9114HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 70 mm | O.D. (D) N/A 4.3307 in110.000 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 4580 lbf20400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6180 lbf27500 N | Limiting Speed - Grease N/A 15000 rpm |
CAD
N/A
|
| 2MMVC9114HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 70 mm | O.D. (D) N/A 4.3307 in110.000 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 4080 lbf18100 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6180 lbf27500 N | Limiting Speed - Grease N/A 18000 rpm |
CAD
N/A
|
| 3MMV9114HXCRDUL | Rows per Set N/A Duplex | Bore (d) N/A 70 mm | O.D. (D) N/A 4.3307 in110.000 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 4330 lbf19200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5830 lbf25900 N | Limiting Speed - Grease N/A 14900 rpm |
CAD
N/A
|
| 3MMVC9114HXCRDUL | Rows per Set N/A Duplex | Bore (d) N/A 70 mm | O.D. (D) N/A 4.3307 in110.000 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 3850 lbf17100 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5830 lbf25900 N | Limiting Speed - Grease N/A 17900 rpm |
CAD
N/A
|
| 2MMV9114HXCRDUL | Rows per Set N/A Duplex | Bore (d) N/A 70 mm | O.D. (D) N/A 4.3307 in110.000 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 4580 lbf20400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6180 lbf27500 N | Limiting Speed - Grease N/A 15000 rpm |
CAD
N/A
|
| 2MMVC9114HXCRDUL | Rows per Set N/A Duplex | Bore (d) N/A 70 mm | O.D. (D) N/A 4.3307 in110.000 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 4080 lbf18100 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6180 lbf27500 N | Limiting Speed - Grease N/A 18000 rpm |
CAD
N/A
|
| 3MMV9114HXCRTUL | Rows per Set N/A Triplex | Bore (d) N/A 70 mm | O.D. (D) N/A 4.3307 in110.000 mm | Total Width N/A 2.3622 in60 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 4330 lbf19200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5830 lbf25900 N | Limiting Speed - Grease N/A 14900 rpm |
CAD
N/A
|
| 3MMVC9114HXCRTUL | Rows per Set N/A Triplex | Bore (d) N/A 70 mm | O.D. (D) N/A 4.3307 in110.000 mm | Total Width N/A 2.3622 in60 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 3850 lbf17100 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5830 lbf25900 N | Limiting Speed - Grease N/A 17900 rpm |
CAD
N/A
|
| 2MMV9114HXCRTUL | Rows per Set N/A Triplex | Bore (d) N/A 70 mm | O.D. (D) N/A 4.3307 in110.000 mm | Total Width N/A 2.3622 in60 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 4580 lbf20400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6180 lbf27500 N | Limiting Speed - Grease N/A 15000 rpm |
CAD
N/A
|
| 2MMVC9114HXCRTUL | Rows per Set N/A Triplex | Bore (d) N/A 70 mm | O.D. (D) N/A 4.3307 in110.000 mm | Total Width N/A 2.3622 in60 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 4080 lbf18100 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6180 lbf27500 N | Limiting Speed - Grease N/A 18000 rpm |
CAD
N/A
|
| 3MMV9114HXCRQUL | Rows per Set N/A Quadruplex | Bore (d) N/A 70 mm | O.D. (D) N/A 4.3307 in110.000 mm | Total Width N/A 3.1496 in80 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 4330 lbf19200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5830 lbf25900 N | Limiting Speed - Grease N/A 14900 rpm |
CAD
N/A
|
| 3MMVC9114HXCRQUL | Rows per Set N/A Quadruplex | Bore (d) N/A 70 mm | O.D. (D) N/A 4.3307 in110.000 mm | Total Width N/A 3.1496 in80 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 3850 lbf17100 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5830 lbf25900 N | Limiting Speed - Grease N/A 17900 rpm |
CAD
N/A
|
| 2MMV9114HXCRQUL | Rows per Set N/A Quadruplex | Bore (d) N/A 70 mm | O.D. (D) N/A 4.3307 in110.000 mm | Total Width N/A 3.1496 in80 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 4580 lbf20400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6180 lbf27500 N | Limiting Speed - Grease N/A 15000 rpm |
CAD
N/A
|
| 2MMVC9114HXCRQUL | Rows per Set N/A Quadruplex | Bore (d) N/A 70 mm | O.D. (D) N/A 4.3307 in110.000 mm | Total Width N/A 3.1496 in80 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 4080 lbf18100 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6180 lbf27500 N | Limiting Speed - Grease N/A 18000 rpm |
CAD
N/A
|
| 3MMV9114HXCRSUM | Rows per Set N/A Single | Bore (d) N/A 70 mm | O.D. (D) N/A 4.3307 in110.000 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 4330 lbf19200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5830 lbf25900 N | Limiting Speed - Grease N/A 14900 rpm |
CAD
N/A
|
| 3MMVC9114HXCRSUM | Rows per Set N/A Single | Bore (d) N/A 70 mm | O.D. (D) N/A 4.3307 in110.000 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 3850 lbf17100 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5830 lbf25900 N | Limiting Speed - Grease N/A 17900 rpm |
CAD
N/A
|
| 2MMV9114HXCRSUM | Rows per Set N/A Single | Bore (d) N/A 70 mm | O.D. (D) N/A 4.3307 in110.000 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 4580 lbf20400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6180 lbf27500 N | Limiting Speed - Grease N/A 15000 rpm |
CAD
N/A
|
| 2MMVC9114HXCRSUM | Rows per Set N/A Single | Bore (d) N/A 70 mm | O.D. (D) N/A 4.3307 in110.000 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 4080 lbf18100 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6180 lbf27500 N | Limiting Speed - Grease N/A 18000 rpm |
CAD
N/A
|
| 3MMV9114HXCRDUM | Rows per Set N/A Duplex | Bore (d) N/A 70 mm | O.D. (D) N/A 4.3307 in110.000 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 4330 lbf19200 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5830 lbf25900 N | Limiting Speed - Grease N/A 14900 rpm |
CAD
N/A
|
| 3MMVC9114HXCRDUM | Rows per Set N/A Duplex | Bore (d) N/A 70 mm | O.D. (D) N/A 4.3307 in110.000 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 3850 lbf17100 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5830 lbf25900 N | Limiting Speed - Grease N/A 17900 rpm |
CAD
N/A
|
| 2MMV9114HXCRDUM | Rows per Set N/A Duplex | Bore (d) N/A 70 mm | O.D. (D) N/A 4.3307 in110.000 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 4580 lbf20400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6180 lbf27500 N | Limiting Speed - Grease N/A 15000 rpm |
CAD
N/A
|
| 2MMVC9114HXCRDUM | Rows per Set N/A Duplex | Bore (d) N/A 70 mm | O.D. (D) N/A 4.3307 in110.000 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 4080 lbf18100 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6180 lbf27500 N | Limiting Speed - Grease N/A 18000 rpm |
CAD
N/A
|