CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1926 - 1950 of 2670 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »  
Clear Filter

Rows per Set

Seal Type

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Total Width (in)

Total Width (mm)

Ball Type

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Part Number

Rows per Set

Bore (d)

O.D. (D)

Total Width

Contact Angle

Ball Type

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

CAD

N/A Quadruplex N/A 80 mm N/A 4.3307 in110.000 mm N/A 2.5196 in64 mm N/A 25 º N/A STEEL N/A 3500 lbf15568 N N/A 4770 lbf21217 N N/A 13100 rpm N/A
N/A Quadruplex N/A 80 mm N/A 4.3307 in110.000 mm N/A 2.5196 in64 mm N/A 25 º N/A Ceramic N/A 3110 lbf13833 N N/A 4770 lbf21217 N N/A 17300 rpm N/A
N/A Single N/A 80 mm N/A 4.3307 in110.000 mm N/A 0.6299 in16 mm N/A 15 º N/A STEEL N/A 3750 lbf16700 N N/A 5060 lbf22500 N N/A 14500 rpm N/A
N/A Single N/A 80 mm N/A 4.3307 in110.000 mm N/A 0.6299 in16 mm N/A 15 º N/A Ceramic N/A 3340 lbf14860 N N/A 5060 lbf22500 N N/A 17400 rpm N/A
N/A Single N/A 80 mm N/A 4.3307 in110.000 mm N/A 0.6299 in16 mm N/A 25 º N/A STEEL N/A 3500 lbf15568 N N/A 4770 lbf21217 N N/A 13100 rpm N/A
N/A Single N/A 80 mm N/A 4.3307 in110.000 mm N/A 0.6299 in16 mm N/A 25 º N/A Ceramic N/A 3110 lbf13833 N N/A 4770 lbf21217 N N/A 17300 rpm N/A
N/A Duplex N/A 80 mm N/A 4.3307 in110.000 mm N/A 1.2598 in32 mm N/A 15 º N/A STEEL N/A 3750 lbf16700 N N/A 5060 lbf22500 N N/A 14500 rpm N/A
N/A Duplex N/A 80 mm N/A 4.3307 in110.000 mm N/A 1.2598 in32 mm N/A 15 º N/A Ceramic N/A 3340 lbf14860 N N/A 5060 lbf22500 N N/A 17400 rpm N/A
N/A Duplex N/A 80 mm N/A 4.3307 in110.000 mm N/A 1.2598 in32 mm N/A 25 º N/A STEEL N/A 3500 lbf15568 N N/A 4770 lbf21217 N N/A 13100 rpm N/A
N/A Duplex N/A 80 mm N/A 4.3307 in110.000 mm N/A 1.2598 in32 mm N/A 25 º N/A Ceramic N/A 3110 lbf13833 N N/A 4770 lbf21217 N N/A 17300 rpm N/A
N/A Triplex N/A 80 mm N/A 4.3307 in110.000 mm N/A 1.8897 in48 mm N/A 15 º N/A STEEL N/A 3750 lbf16700 N N/A 5060 lbf22500 N N/A 14500 rpm N/A
N/A Triplex N/A 80 mm N/A 4.3307 in110.000 mm N/A 1.8897 in48 mm N/A 15 º N/A Ceramic N/A 3340 lbf14860 N N/A 5060 lbf22500 N N/A 17400 rpm N/A
N/A Triplex N/A 80 mm N/A 4.3307 in110.000 mm N/A 1.8897 in48 mm N/A 25 º N/A STEEL N/A 3500 lbf15568 N N/A 4770 lbf21217 N N/A 13100 rpm N/A
N/A Triplex N/A 80 mm N/A 4.3307 in110.000 mm N/A 1.8897 in48 mm N/A 25 º N/A Ceramic N/A 3110 lbf13833 N N/A 4770 lbf21217 N N/A 17300 rpm N/A
N/A Quadruplex N/A 80 mm N/A 4.3307 in110.000 mm N/A 2.5196 in64 mm N/A 15 º N/A STEEL N/A 3750 lbf16700 N N/A 5060 lbf22500 N N/A 14500 rpm N/A
N/A Quadruplex N/A 80 mm N/A 4.3307 in110.000 mm N/A 2.5196 in64 mm N/A 15 º N/A Ceramic N/A 3340 lbf14860 N N/A 5060 lbf22500 N N/A 17400 rpm N/A
N/A Quadruplex N/A 80 mm N/A 4.3307 in110.000 mm N/A 2.5196 in64 mm N/A 25 º N/A STEEL N/A 3500 lbf15568 N N/A 4770 lbf21217 N N/A 13100 rpm N/A
N/A Quadruplex N/A 80 mm N/A 4.3307 in110.000 mm N/A 2.5196 in64 mm N/A 25 º N/A Ceramic N/A 3110 lbf13833 N N/A 4770 lbf21217 N N/A 17300 rpm N/A
N/A Single N/A 80 mm N/A 4.3307 in110.000 mm N/A 0.6299 in16 mm N/A 15 º N/A STEEL N/A 3750 lbf16700 N N/A 5060 lbf22500 N N/A 14500 rpm N/A
N/A Single N/A 80 mm N/A 4.3307 in110.000 mm N/A 0.6299 in16 mm N/A 15 º N/A Ceramic N/A 3340 lbf14860 N N/A 5060 lbf22500 N N/A 17400 rpm N/A
N/A Single N/A 80 mm N/A 4.3307 in110.000 mm N/A 0.6299 in16 mm N/A 25 º N/A STEEL N/A 3500 lbf15568 N N/A 4770 lbf21217 N N/A 13100 rpm N/A
N/A Single N/A 80 mm N/A 4.3307 in110.000 mm N/A 0.6299 in16 mm N/A 25 º N/A Ceramic N/A 3110 lbf13833 N N/A 4770 lbf21217 N N/A 17300 rpm N/A
N/A Duplex N/A 80 mm N/A 4.3307 in110.000 mm N/A 1.2598 in32 mm N/A 15 º N/A STEEL N/A 3750 lbf16700 N N/A 5060 lbf22500 N N/A 14500 rpm N/A
N/A Duplex N/A 80 mm N/A 4.3307 in110.000 mm N/A 1.2598 in32 mm N/A 15 º N/A Ceramic N/A 3340 lbf14860 N N/A 5060 lbf22500 N N/A 17400 rpm N/A
N/A Duplex N/A 80 mm N/A 4.3307 in110.000 mm N/A 1.2598 in32 mm N/A 25 º N/A STEEL N/A 3500 lbf15568 N N/A 4770 lbf21217 N N/A 13100 rpm N/A
1926 - 1950 of 2670 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »