CAD (0)
▾
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Precision Ball Bearings
Timken Fafnir
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
Seal Type
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Total Width (in)
Total Width (mm)
Ball Type
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Limiting Speed - Grease (rpm)
Limiting Speed - Oil (rpm)
Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Total Width |
Contact Angle |
Ball Type |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Limiting Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMVC9117HXCRQUL | Rows per Set N/A Quadruplex | Bore (d) N/A 85 mm | O.D. (D) N/A 5.1181 in130.000 mm | Total Width N/A 3.4644 in88 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 5460 lbf24300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7870 lbf35000 N | Limiting Speed - Grease N/A 15000 rpm |
CAD
N/A
|
| 2MMV9117HXCRQUL | Rows per Set N/A Quadruplex | Bore (d) N/A 85 mm | O.D. (D) N/A 5.1181 in130.000 mm | Total Width N/A 3.4644 in88 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 6510 lbf29000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8330 lbf37100 N | Limiting Speed - Grease N/A 12600 rpm |
CAD
N/A
|
| 2MMVC9117HXCRQUL | Rows per Set N/A Quadruplex | Bore (d) N/A 85 mm | O.D. (D) N/A 5.1181 in130.000 mm | Total Width N/A 3.4644 in88 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 5790 lbf25800 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8330 lbf37100 N | Limiting Speed - Grease N/A 70700 rpm |
CAD
N/A
|
| 3MMV9117HXCRSUM | Rows per Set N/A Single | Bore (d) N/A 85 mm | O.D. (D) N/A 5.1181 in130.000 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 6140 lbf27300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7870 lbf35000 N | Limiting Speed - Grease N/A 12500 rpm |
CAD
N/A
|
| 3MMVC9117HXCRSUM | Rows per Set N/A Single | Bore (d) N/A 85 mm | O.D. (D) N/A 5.1181 in130.000 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 5460 lbf24300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7870 lbf35000 N | Limiting Speed - Grease N/A 15000 rpm |
CAD
N/A
|
| 2MMV9117HXCRSUM | Rows per Set N/A Single | Bore (d) N/A 85 mm | O.D. (D) N/A 5.1181 in130.000 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 6510 lbf29000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8330 lbf37100 N | Limiting Speed - Grease N/A 12600 rpm |
CAD
N/A
|
| 2MMVC9117HXCRSUM | Rows per Set N/A Single | Bore (d) N/A 85 mm | O.D. (D) N/A 5.1181 in130.000 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 5790 lbf25800 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8330 lbf37100 N | Limiting Speed - Grease N/A 70700 rpm |
CAD
N/A
|
| 3MMV9117HXCRDUM | Rows per Set N/A Duplex | Bore (d) N/A 85 mm | O.D. (D) N/A 5.1181 in130.000 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 6140 lbf27300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7870 lbf35000 N | Limiting Speed - Grease N/A 12500 rpm |
CAD
N/A
|
| 3MMVC9117HXCRDUM | Rows per Set N/A Duplex | Bore (d) N/A 85 mm | O.D. (D) N/A 5.1181 in130.000 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 5460 lbf24300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7870 lbf35000 N | Limiting Speed - Grease N/A 15000 rpm |
CAD
N/A
|
| 2MMV9117HXCRDUM | Rows per Set N/A Duplex | Bore (d) N/A 85 mm | O.D. (D) N/A 5.1181 in130.000 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 6510 lbf29000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8330 lbf37100 N | Limiting Speed - Grease N/A 12600 rpm |
CAD
N/A
|
| 2MMVC9117HXCRDUM | Rows per Set N/A Duplex | Bore (d) N/A 85 mm | O.D. (D) N/A 5.1181 in130.000 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 5790 lbf25800 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8330 lbf37100 N | Limiting Speed - Grease N/A 70700 rpm |
CAD
N/A
|
| 3MMV9117HXCRTUM | Rows per Set N/A Triplex | Bore (d) N/A 85 mm | O.D. (D) N/A 5.1181 in130.000 mm | Total Width N/A 2.5983 in66 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 6140 lbf27300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7870 lbf35000 N | Limiting Speed - Grease N/A 12500 rpm |
CAD
N/A
|
| 3MMVC9117HXCRTUM | Rows per Set N/A Triplex | Bore (d) N/A 85 mm | O.D. (D) N/A 5.1181 in130.000 mm | Total Width N/A 2.5983 in66 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 5460 lbf24300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7870 lbf35000 N | Limiting Speed - Grease N/A 15000 rpm |
CAD
N/A
|
| 2MMV9117HXCRTUM | Rows per Set N/A Triplex | Bore (d) N/A 85 mm | O.D. (D) N/A 5.1181 in130.000 mm | Total Width N/A 2.5983 in66 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 6510 lbf29000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8330 lbf37100 N | Limiting Speed - Grease N/A 12600 rpm |
CAD
N/A
|
| 2MMVC9117HXCRTUM | Rows per Set N/A Triplex | Bore (d) N/A 85 mm | O.D. (D) N/A 5.1181 in130.000 mm | Total Width N/A 2.5983 in66 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 5790 lbf25800 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8330 lbf37100 N | Limiting Speed - Grease N/A 70700 rpm |
CAD
N/A
|
| 3MMV9117HXCRQUM | Rows per Set N/A Quadruplex | Bore (d) N/A 85 mm | O.D. (D) N/A 5.1181 in130.000 mm | Total Width N/A 3.4644 in88 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 6140 lbf27300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7870 lbf35000 N | Limiting Speed - Grease N/A 11300 rpm |
CAD
N/A
|
| 3MMVC9117HXCRQUM | Rows per Set N/A Quadruplex | Bore (d) N/A 85 mm | O.D. (D) N/A 5.1181 in130.000 mm | Total Width N/A 3.4644 in88 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 5460 lbf24300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7870 lbf35000 N | Limiting Speed - Grease N/A 15000 rpm |
CAD
N/A
|
| 2MMV9117HXCRQUM | Rows per Set N/A Quadruplex | Bore (d) N/A 85 mm | O.D. (D) N/A 5.1181 in130.000 mm | Total Width N/A 3.4644 in88 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 6510 lbf29000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8330 lbf37100 N | Limiting Speed - Grease N/A 12600 rpm |
CAD
N/A
|
| 2MMVC9117HXCRQUM | Rows per Set N/A Quadruplex | Bore (d) N/A 85 mm | O.D. (D) N/A 5.1181 in130.000 mm | Total Width N/A 3.4644 in88 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 5790 lbf25800 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8330 lbf37100 N | Limiting Speed - Grease N/A 70700 rpm |
CAD
N/A
|
| 3MMV9117HXCRSUH | Rows per Set N/A Single | Bore (d) N/A 85 mm | O.D. (D) N/A 5.1181 in130.000 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 6140 lbf27300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7870 lbf35000 N | Limiting Speed - Grease N/A 12500 rpm |
CAD
N/A
|
| 3MMVC9117HXCRSUH | Rows per Set N/A Single | Bore (d) N/A 85 mm | O.D. (D) N/A 5.1181 in130.000 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 5460 lbf24300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7870 lbf35000 N | Limiting Speed - Grease N/A 15000 rpm |
CAD
N/A
|
| 2MMV9117HXCRSUH | Rows per Set N/A Single | Bore (d) N/A 85 mm | O.D. (D) N/A 5.1181 in130.000 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 6510 lbf29000 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8330 lbf37100 N | Limiting Speed - Grease N/A 12600 rpm |
CAD
N/A
|
| 2MMVC9117HXCRSUH | Rows per Set N/A Single | Bore (d) N/A 85 mm | O.D. (D) N/A 5.1181 in130.000 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 5790 lbf25800 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8330 lbf37100 N | Limiting Speed - Grease N/A 70700 rpm |
CAD
N/A
|
| 3MMV9117HXCRDUH | Rows per Set N/A Duplex | Bore (d) N/A 85 mm | O.D. (D) N/A 5.1181 in130.000 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 6140 lbf27300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7870 lbf35000 N | Limiting Speed - Grease N/A 12500 rpm |
CAD
N/A
|
| 3MMVC9117HXCRDUH | Rows per Set N/A Duplex | Bore (d) N/A 85 mm | O.D. (D) N/A 5.1181 in130.000 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 5460 lbf24300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7870 lbf35000 N | Limiting Speed - Grease N/A 15000 rpm |
CAD
N/A
|