CAD (0)
▾
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Precision Ball Bearings
Timken Fafnir
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
Seal Type
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Total Width (in)
Total Width (mm)
Ball Type
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Limiting Speed - Grease (rpm)
Limiting Speed - Oil (rpm)
Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Total Width |
Contact Angle |
Ball Type |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Limiting Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9118HX DUL | Rows per Set N/A Duplex | Bore (d) N/A 90 mm | O.D. (D) N/A 5.5118 in140.000 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 7040 lbf31300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8630 lbf38400 N | Limiting Speed - Grease N/A 11700 rpm |
CAD
N/A
|
| 3MMV9119HXCRDUL | Rows per Set N/A Duplex | Bore (d) N/A 95 mm | O.D. (D) N/A 5.7087 in145 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 8000 lbf35600 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10100 lbf44700 N | Limiting Speed - Grease N/A 10200 rpm |
CAD
N/A
|
| 3MMVC9119HXCRDUL | Rows per Set N/A Duplex | Bore (d) N/A 95 mm | O.D. (D) N/A 5.7087 in145 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 7120 lbf31700 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10100 lbf44700 N | Limiting Speed - Grease N/A 12240 rpm |
CAD
N/A
|
| 2MMV9119HXCRDUL | Rows per Set N/A Duplex | Bore (d) N/A 95 mm | O.D. (D) N/A 5.7087 in145 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 8470 lbf37700 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10600 lbf47400 N | Limiting Speed - Grease N/A 11300 rpm |
CAD
N/A
|
| 2MMVC9119HXCRDUL | Rows per Set N/A Duplex | Bore (d) N/A 95 mm | O.D. (D) N/A 5.7087 in145 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 7540 lbf33500 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10600 lbf47400 N | Limiting Speed - Grease N/A 13560 rpm |
CAD
N/A
|
| 2MMVC9119HXCRDUM | Rows per Set N/A Duplex | Bore (d) N/A 95 mm | O.D. (D) N/A 5.7087 in145 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 7540 lbf33500 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10600 lbf47400 N | Limiting Speed - Grease N/A 13560 rpm |
CAD
N/A
|
| 2MMV9320HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 100 mm | O.D. (D) N/A 5.5118 in140.000 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 5590 lbf24860 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7060 lbf31400 N | Limiting Speed - Grease N/A 11400 rpm |
CAD
N/A
|
| 2MMVC9320HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 100 mm | O.D. (D) N/A 5.5118 in140.000 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 4980 lbf22150 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7060 lbf31400 N | Limiting Speed - Grease N/A 13600 rpm |
CAD
N/A
|
| 3MMV9320HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 100 mm | O.D. (D) N/A 5.5118 in140.000 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 5210 lbf23174 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6640 lbf29535 N | Limiting Speed - Grease N/A 10000 rpm |
CAD
N/A
|
| 3MMVC9320HXCRSUL | Rows per Set N/A Single | Bore (d) N/A 100 mm | O.D. (D) N/A 5.5118 in140.000 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 4640 lbf20639 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6640 lbf29535 N | Limiting Speed - Grease N/A 12000 rpm |
CAD
N/A
|
| 2MMV9320HXCRDUL | Rows per Set N/A Duplex | Bore (d) N/A 100 mm | O.D. (D) N/A 5.5118 in140.000 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 5590 lbf24860 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7060 lbf31400 N | Limiting Speed - Grease N/A 11400 rpm |
CAD
N/A
|
| 2MMVC9320HXCRDUL | Rows per Set N/A Duplex | Bore (d) N/A 100 mm | O.D. (D) N/A 5.5118 in140.000 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 4980 lbf22150 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7060 lbf31400 N | Limiting Speed - Grease N/A 13600 rpm |
CAD
N/A
|
| 3MMV9320HXCRDUL | Rows per Set N/A Duplex | Bore (d) N/A 100 mm | O.D. (D) N/A 5.5118 in140.000 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 5210 lbf23174 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6640 lbf29535 N | Limiting Speed - Grease N/A 10000 rpm |
CAD
N/A
|
| 3MMVC9320HXCRDUL | Rows per Set N/A Duplex | Bore (d) N/A 100 mm | O.D. (D) N/A 5.5118 in140.000 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 4640 lbf20639 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6640 lbf29535 N | Limiting Speed - Grease N/A 12000 rpm |
CAD
N/A
|
| 2MMV9320HXCRTUL | Rows per Set N/A Triplex | Bore (d) N/A 100 mm | O.D. (D) N/A 5.5118 in140.000 mm | Total Width N/A 2.3622 in60 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 5590 lbf24860 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7060 lbf31400 N | Limiting Speed - Grease N/A 11400 rpm |
CAD
N/A
|
| 2MMVC9320HXCRTUL | Rows per Set N/A Triplex | Bore (d) N/A 100 mm | O.D. (D) N/A 5.5118 in140.000 mm | Total Width N/A 2.3622 in60 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 4980 lbf22150 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7060 lbf31400 N | Limiting Speed - Grease N/A 13600 rpm |
CAD
N/A
|
| 3MMV9320HXCRTUL | Rows per Set N/A Triplex | Bore (d) N/A 100 mm | O.D. (D) N/A 5.5118 in140.000 mm | Total Width N/A 2.3622 in60 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 5210 lbf23174 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6640 lbf29535 N | Limiting Speed - Grease N/A 10000 rpm |
CAD
N/A
|
| 3MMVC9320HXCRTUL | Rows per Set N/A Triplex | Bore (d) N/A 100 mm | O.D. (D) N/A 5.5118 in140.000 mm | Total Width N/A 2.3622 in60 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 4640 lbf20639 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6640 lbf29535 N | Limiting Speed - Grease N/A 12000 rpm |
CAD
N/A
|
| 2MMV9320HXCRQUL | Rows per Set N/A Quadruplex | Bore (d) N/A 100 mm | O.D. (D) N/A 5.5118 in140.000 mm | Total Width N/A 3.1496 in80 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 5590 lbf24860 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7060 lbf31400 N | Limiting Speed - Grease N/A 11400 rpm |
CAD
N/A
|
| 2MMVC9320HXCRQUL | Rows per Set N/A Quadruplex | Bore (d) N/A 100 mm | O.D. (D) N/A 5.5118 in140.000 mm | Total Width N/A 3.1496 in80 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 4980 lbf22150 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7060 lbf31400 N | Limiting Speed - Grease N/A 13600 rpm |
CAD
N/A
|
| 3MMV9320HXCRQUL | Rows per Set N/A Quadruplex | Bore (d) N/A 100 mm | O.D. (D) N/A 5.5118 in140.000 mm | Total Width N/A 3.1496 in80 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 5210 lbf23174 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6640 lbf29535 N | Limiting Speed - Grease N/A 10000 rpm |
CAD
N/A
|
| 3MMVC9320HXCRQUL | Rows per Set N/A Quadruplex | Bore (d) N/A 100 mm | O.D. (D) N/A 5.5118 in140.000 mm | Total Width N/A 3.1496 in80 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 4640 lbf20639 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6640 lbf29535 N | Limiting Speed - Grease N/A 12000 rpm |
CAD
N/A
|
| 2MMV9320HXCRSUM | Rows per Set N/A Single | Bore (d) N/A 100 mm | O.D. (D) N/A 5.5118 in140.000 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 5590 lbf24860 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7060 lbf31400 N | Limiting Speed - Grease N/A 11400 rpm |
CAD
N/A
|
| 2MMVC9320HXCRSUM | Rows per Set N/A Single | Bore (d) N/A 100 mm | O.D. (D) N/A 5.5118 in140.000 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | Static Radial Load Rating (C0) N/A 4980 lbf22150 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7060 lbf31400 N | Limiting Speed - Grease N/A 13600 rpm |
CAD
N/A
|
| 3MMV9320HXCRSUM | Rows per Set N/A Single | Bore (d) N/A 100 mm | O.D. (D) N/A 5.5118 in140.000 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | Static Radial Load Rating (C0) N/A 5210 lbf23174 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6640 lbf29535 N | Limiting Speed - Grease N/A 10000 rpm |
CAD
N/A
|