CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
26 - 50 of 288 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

N/A Duplex N/A 17 mm N/A 1.8504 in47 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 60 º N/A 5600 lbf24900 N N/A 5600 lbf24900 N N/A STEEL N/A
N/A Triplex N/A 17 mm N/A 1.8504 in47 mm N/A 0.5906 in15 mm N/A 1.7718 in45 mm N/A 60 º N/A 5600 lbf24900 N N/A 5600 lbf24900 N N/A STEEL N/A
N/A Quadruplex N/A 17 mm N/A 1.8504 in47 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 60 º N/A 5600 lbf24900 N N/A 5600 lbf24900 N N/A STEEL N/A
N/A Single N/A 17 mm N/A 1.8504 in47 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 60 º N/A 5600 lbf24900 N N/A 5600 lbf24900 N N/A STEEL N/A
N/A Duplex N/A 17 mm N/A 1.8504 in47 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 60 º N/A 5600 lbf24900 N N/A 5600 lbf24900 N N/A STEEL N/A
N/A Triplex N/A 17 mm N/A 1.8504 in47 mm N/A 0.5906 in15 mm N/A 1.7718 in45 mm N/A 60 º N/A 5600 lbf24900 N N/A 5600 lbf24900 N N/A STEEL N/A
N/A Quadruplex N/A 17 mm N/A 1.8504 in47 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 60 º N/A 5600 lbf24900 N N/A 5600 lbf24900 N N/A STEEL N/A
N/A Single N/A 17 mm N/A 1.8504 in47 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 60 º N/A 5600 lbf24900 N N/A 5600 lbf24900 N N/A STEEL N/A
N/A Duplex N/A 17 mm N/A 1.8504 in47 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 60 º N/A 5600 lbf24900 N N/A 5600 lbf24900 N N/A STEEL N/A
N/A Triplex N/A 17 mm N/A 1.8504 in47 mm N/A 0.5906 in15 mm N/A 1.7718 in45 mm N/A 60 º N/A 5600 lbf24900 N N/A 5600 lbf24900 N N/A STEEL N/A
N/A Quadruplex N/A 17 mm N/A 1.8504 in47 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 60 º N/A 5600 lbf24900 N N/A 5600 lbf24900 N N/A STEEL N/A
N/A Single N/A 20 mm N/A 1.8504 in47 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 60 º N/A 5600 lbf24900 N N/A 5600 lbf24900 N N/A STEEL N/A
N/A Duplex N/A 20 mm N/A 1.8504 in47 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 60 º N/A 5600 lbf24900 N N/A 5600 lbf24900 N N/A STEEL N/A
N/A Triplex N/A 20 mm N/A 1.8504 in47 mm N/A 0.5906 in15 mm N/A 1.7718 in45 mm N/A 60 º N/A 5600 lbf24900 N N/A 5600 lbf24900 N N/A STEEL N/A
N/A Quadruplex N/A 20 mm N/A 1.8504 in47 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 60 º N/A 5600 lbf24900 N N/A 5600 lbf24900 N N/A STEEL N/A
N/A Single N/A 20 mm N/A 1.8504 in47 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 60 º N/A 5600 lbf24900 N N/A 5600 lbf24900 N N/A STEEL N/A
N/A Duplex N/A 20 mm N/A 1.8504 in47 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 60 º N/A 5600 lbf24900 N N/A 5600 lbf24900 N N/A STEEL N/A
N/A Triplex N/A 20 mm N/A 1.8504 in47 mm N/A 0.5906 in15 mm N/A 1.7718 in45 mm N/A 60 º N/A 5600 lbf24900 N N/A 5600 lbf24900 N N/A STEEL N/A
N/A Quadruplex N/A 20 mm N/A 1.8504 in47 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 60 º N/A 5600 lbf24900 N N/A 5600 lbf24900 N N/A STEEL N/A
N/A Single N/A 20 mm N/A 1.8504 in47 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 60 º N/A 5600 lbf24900 N N/A 5600 lbf24900 N N/A STEEL N/A
N/A Duplex N/A 20 mm N/A 1.8504 in47 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 60 º N/A 5600 lbf24900 N N/A 5600 lbf24900 N N/A STEEL N/A
N/A Triplex N/A 20 mm N/A 1.8504 in47 mm N/A 0.5906 in15 mm N/A 1.7718 in45 mm N/A 60 º N/A 5600 lbf24900 N N/A 5600 lbf24900 N N/A STEEL N/A
N/A Quadruplex N/A 20 mm N/A 1.8504 in47 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 60 º N/A 5600 lbf24900 N N/A 5600 lbf24900 N N/A STEEL N/A
N/A Single N/A 25 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 60 º N/A 6100 lbf27100 N N/A 5850 lbf26000 N N/A STEEL N/A
N/A Duplex N/A 25 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 60 º N/A 6100 lbf27100 N N/A 5850 lbf26000 N N/A STEEL N/A
26 - 50 of 288 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »