CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
2826 - 2850 of 13198 | Results Per Page | View | Unit of Measure
« 111 112 113 114 115 »  
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Grease (rpm)

Limiting Speed - Oil (rpm)

Preload

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

N/A Triplex N/A 25.000 mm N/A 2.0472 in52.000 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 25 º N/A 2200 lbf9800 N N/A 3950 lbf17600 N N/A STEEL N/A
N/A Triplex N/A 25.000 mm N/A 2.0472 in52.000 mm N/A 0.5906 in15 mm N/A 1.7718 in45 mm N/A 25 º N/A 2200 lbf9800 N N/A 3950 lbf17600 N N/A STEEL N/A
N/A Triplex N/A 25.000 mm N/A 2.0472 in52.000 mm N/A 0.5906 in15 mm N/A 1.7718 in45 mm N/A 25 º N/A 2200 lbf9800 N N/A 3950 lbf17600 N N/A STEEL N/A
N/A Single N/A 25.000 mm N/A 2.4409 in62 mm N/A 0.6693 in17 mm N/A 2.9922 in76 mm N/A 15 º N/A 3450 lbf15300 N N/A 6850 lbf30500 N N/A STEEL N/A
N/A Single N/A 25.000 mm N/A 2.441 in62 mm N/A 0.669 in17 mm N/A 0.669 in17 mm N/A 15 º N/A 3450 lbf15300 N N/A 6850 lbf30500 N N/A STEEL N/A
N/A Single N/A 25.000 mm N/A 2.441 in62 mm N/A 0.669 in17 mm N/A 0.669 in17 mm N/A 15 º N/A 3060 lbf13600 N N/A 6850 lbf30500 N N/A Ceramic N/A
N/A Single N/A 25.000 mm N/A 2.441 in62 mm N/A 0.669 in17 mm N/A 0.669 in17 mm N/A 25 º N/A 3350 lbf14800 N N/A 6630 lbf29500 N N/A STEEL N/A
N/A Single N/A 25.000 mm N/A 2.441 in62 mm N/A 0.669 in17 mm N/A 0.669 in17 mm N/A 25 º N/A 2970 lbf13200 N N/A 6630 lbf29500 N N/A Ceramic N/A
N/A Duplex N/A 25.000 mm N/A 2.441 in62 mm N/A 0.669 in17 mm N/A 1.339 in34 mm N/A 15 º N/A 3450 lbf15300 N N/A 6850 lbf30500 N N/A STEEL N/A
N/A Duplex N/A 25.000 mm N/A 2.441 in62 mm N/A 0.669 in17 mm N/A 1.339 in34 mm N/A 15 º N/A 3060 lbf13600 N N/A 6850 lbf30500 N N/A Ceramic N/A
N/A Duplex N/A 25.000 mm N/A 2.441 in62 mm N/A 0.669 in17 mm N/A 1.339 in34 mm N/A 25 º N/A 3350 lbf14800 N N/A 6630 lbf29500 N N/A STEEL N/A
N/A Duplex N/A 25.000 mm N/A 2.441 in62 mm N/A 0.669 in17 mm N/A 1.339 in34 mm N/A 25 º N/A 2970 lbf13200 N N/A 6630 lbf29500 N N/A Ceramic N/A
N/A Triplex N/A 25.000 mm N/A 2.441 in62 mm N/A 0.669 in17 mm N/A 2.008 in51 mm N/A 15 º N/A 3450 lbf15300 N N/A 6850 lbf30500 N N/A STEEL N/A
N/A Triplex N/A 25.000 mm N/A 2.441 in62 mm N/A 0.669 in17 mm N/A 2.008 in51 mm N/A 15 º N/A 3060 lbf13600 N N/A 6850 lbf30500 N N/A Ceramic N/A
N/A Triplex N/A 25.000 mm N/A 2.441 in62 mm N/A 0.669 in17 mm N/A 2.008 in51 mm N/A 25 º N/A 3350 lbf14800 N N/A 6630 lbf29500 N N/A STEEL N/A
N/A Triplex N/A 25.000 mm N/A 2.441 in62 mm N/A 0.669 in17 mm N/A 2.008 in51 mm N/A 25 º N/A 2970 lbf13200 N N/A 6630 lbf29500 N N/A Ceramic N/A
N/A Quadruplex N/A 25.000 mm N/A 2.441 in62 mm N/A 0.669 in17 mm N/A 2.677 in68 mm N/A 15 º N/A 3450 lbf15300 N N/A 6850 lbf30500 N N/A STEEL N/A
N/A Quadruplex N/A 25.000 mm N/A 2.441 in62 mm N/A 0.669 in17 mm N/A 2.677 in68 mm N/A 15 º N/A 3060 lbf13600 N N/A 6850 lbf30500 N N/A Ceramic N/A
N/A Quadruplex N/A 25.000 mm N/A 2.441 in62 mm N/A 0.669 in17 mm N/A 2.677 in68 mm N/A 25 º N/A 3350 lbf14800 N N/A 6630 lbf29500 N N/A STEEL N/A
N/A Quadruplex N/A 25.000 mm N/A 2.441 in62 mm N/A 0.669 in17 mm N/A 2.677 in68 mm N/A 25 º N/A 2970 lbf13200 N N/A 6630 lbf29500 N N/A Ceramic N/A
N/A Single N/A 25.000 mm N/A 2.441 in62 mm N/A 0.669 in17 mm N/A 0.669 in17 mm N/A 15 º N/A 3450 lbf15300 N N/A 6850 lbf30500 N N/A STEEL N/A
N/A Single N/A 25.000 mm N/A 2.441 in62 mm N/A 0.669 in17 mm N/A 0.669 in17 mm N/A 15 º N/A 3060 lbf13600 N N/A 6850 lbf30500 N N/A Ceramic N/A
N/A Single N/A 25.000 mm N/A 2.441 in62 mm N/A 0.669 in17 mm N/A 0.669 in17 mm N/A 25 º N/A 3350 lbf14800 N N/A 6630 lbf29500 N N/A STEEL N/A
N/A Single N/A 25.000 mm N/A 2.441 in62 mm N/A 0.669 in17 mm N/A 0.669 in17 mm N/A 25 º N/A 2970 lbf13200 N N/A 6630 lbf29500 N N/A Ceramic N/A
N/A Duplex N/A 25.000 mm N/A 2.441 in62 mm N/A 0.669 in17 mm N/A 1.339 in34 mm N/A 15 º N/A 3450 lbf15300 N N/A 6850 lbf30500 N N/A STEEL N/A
2826 - 2850 of 13198 | Results Per Page | View | Unit of Measure
« 111 112 113 114 115 »